CAT-AM7801-T618 Other Automotive Connector Accessories  1
  • Accessory Type Extraction Tool
  • Connector System Wire-to-Wire
  • Color Red
  • Operating Temperature Range -40 – 125
  • UL Flammability Rating UL 94-HB
  • Packaging Method Bag
  • Packaging Quantity 2
  • Serviceable No
CAT-AM78-CH8172 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Board
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Row-to-Row Spacing 4
  • Strain Relief No
  • Number of Positions 8
  • Number of Rows 3
  • Nominal Voltage Architecture 12
  • Operating Voltage 250
  • Color Black
  • Connector Code 1
  • Cable Exit Angle 180°
  • Body Material Other
  • Mating Pin Diameter 1.3
  • Connector Mounting Type Board Mount
  • Polarized Yes
  • Mounting Feature Without
  • Terminal Position Assurance Yes
  • Centerline (Pitch) 4
  • Height 34.6
  • Width 33.6
  • Length 35.4
  • Operating Temperature Range -40 – 125
  • Circuit Application Power & Signal
  • Degree of Protection IP6K9K
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 220
  • Packaging Method Package
  • Connector Position Assurance Capable No
  • Serviceable Yes
CAT-D487-CH8172 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Wire
  • Sealable No
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Connector & Contact Terminates To Wire & Cable
  • Strain Relief Add By Accessory
  • Number of Positions 2
  • Number of Rows 1
  • Nominal Voltage Architecture 250
  • Color Black
  • Connector Code 2
  • Cable Exit Angle 180°
  • Body Material PA GF
  • Mating Pin Diameter 1
  • Contact Current Rating (Max) 7.5
  • Connector Mounting Type Panel
  • Polarized No
  • Mounting Feature Without
  • Terminal Position Assurance No
  • Centerline (Pitch) 4.19
  • Height 32.21
  • Width 20.83
  • Length 40.56
  • Operating Temperature Range -55 – 125
  • Circuit Application Power & Signal
  • Degree of Protection IP68
  • UL Flammability Rating 20mm Flame Test per Standard UL-94
  • Packaging Method Package
  • Connector Position Assurance Capable No
  • Serviceable Yes
CAT-H3930-CH8172 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Strain Relief Add By Accessory
  • Number of Positions 6
  • Nominal Voltage Architecture 12
  • Operating Voltage 250
  • Operating Voltage 250
  • Color Blue
  • Cable Exit Angle 180°
  • Body Material PA GF
  • Mating Pin Diameter .99
  • Polarized Yes
  • Mounting Feature Without
  • Terminal Position Assurance No
  • Height 77.7
  • Width 49.32
  • Operating Temperature Range -55 – 125
  • Circuit Application Power & Signal
  • Degree of Protection IP67
  • Packaging Quantity 1
  • Packaging Method Box
  • Connector Position Assurance Capable No
  • Serviceable Yes
CAT-D48-T618 Other Automotive Connector Accessories  1
  • Accessory Type Extraction Tool
  • Material Other
  • Color Black
  • UL Flammability Rating None
  • Packaging Method Box
  • Packaging Quantity 350
  • Serviceable No
CAT-D48-ST273 Automotive, Truck, Bus, & Off-Road Terminals  1
  • Sealable No
  • Wire Type Copper
  • Seal Type Family Seal
  • Crimp Type O-Crimp
  • Typical Current Rating 100
  • Terminal & Splice Type Pin
  • Mating Pin Diameter 1
  • Interface Plating Gold (Au)
  • Contact Termination Area Plating Material Nickel (Ni)
  • Termination Method Crimp
  • Wire Size 10 – 8
  • Wire Size .5
  • Wire Size Search 4
  • Wire Size Search .5
  • Operating Temperature Range -55 – 125
  • Packaging Quantity 1
  • Packaging Method Package
  • Terminal Transmits 0 – 24 A (Low Power)
  • Customer Preferred Contact No
CAT-D799-CH8172 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Strain Relief No
  • Number of Positions 24
  • Number of Rows 4
  • Nominal Voltage Architecture 12
  • Operating Voltage 250
  • Color Black
  • Cable Exit Angle 180°
  • Body Material PPS GF
  • Mating Pin Diameter 1
  • Polarized Yes
  • Mounting Feature Without
  • Terminal Position Assurance No
  • Centerline (Pitch) 4.4
  • Height 29.16
  • Width 40.64
  • Length 53.34
  • Operating Temperature Range -55 – 125
  • Degree of Protection IP68
  • Connector Position Assurance Capable No
  • Serviceable Yes
CAT-AM7-FRB69 Other Hard Wired Boxes  1
  • Component Type Fuse Holder
  • Fuse Type Mini ATM Fuse
  • Relay Type 280 Plug-In
  • Sealable Yes
  • Number of Fuses (Maximum) 2
  • Number of Relays (Maximum) 0
  • Number of Positions 4
  • Nominal Voltage Architecture 12
  • Secondary Locking No
  • Contact Current Rating (Max) 20
  • Centerline (Pitch) 7.8
  • Operating Temperature (Max) 125
  • Operating Temperature Range -40 – 125
  • Degree of Protection IP67
CAT-H396-CH8172 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Number of Positions 6
  • Nominal Voltage Architecture 12
  • Color Blue
  • Cable Exit Angle 180°
  • Mating Pin Diameter 1
  • Connector Mounting Type Panel
  • Operating Temperature Range -55 – 125
  • Circuit Application Power & Signal
  • Degree of Protection IP67
  • UL Flammability Rating UL 94V-1
  • Connector Position Assurance Capable No
CAT-H3399-CH8172 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Cable-to-Cable
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature On the Terminal
  • Connector & Contact Terminates To Wire & Cable
  • Row-to-Row Spacing 2.54
  • Strain Relief No
  • Number of Positions 2
  • Number of Rows 1
  • Nominal Voltage Architecture 12
  • Operating Voltage 60
  • Color Black
  • Connector Code A
  • Cable Exit Angle Other
  • Body Material PBT GF
  • Mating Tab Width 1.5
  • Polarized Yes
  • Mounting Feature Without
  • Terminal Position Assurance Yes
  • Centerline (Pitch) 4
  • Height 47.1
  • Width 39.8
  • Length 62.5
  • Operating Temperature Range -40 – 140
  • Circuit Application Power & Signal
  • Degree of Protection IP67
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 72
  • Packaging Method Box
  • Connector Position Assurance Capable No
  • Serviceable Yes
CAT-D799-H342 Automotive, Truck, Bus, & Off-Road Headers  1
  • Connector System Wire-to-Board
  • Sealable Yes
  • Connector & Contact Terminates To Printed Circuit Board
  • Shielded No
  • Hybrid Header No
  • Number of Signal Positions 10
  • Number of Positions 24
  • Number of Rows 2
  • Voltage Rating (Max) 12
  • Operating Voltage 250
  • Color Black
  • Pin Diameter 1
  • Interface Plating Gold (Au)
  • Termination Method Through Hole - Solder
  • PCB Mount Retention Type Boardlock
  • PCB Mount Retention With
  • Panel Mount Feature With
  • Mounting Holes With
  • PCB Mount Alignment With
  • Mounting Orientation Horizontal/90°
  • Locking Interface With
  • Centerline (Pitch) 3.8
  • PCB Thickness (Recommended) 1.57
  • Length 88.9
  • Operating Temperature Range -55 – 125
  • Operating Temperature (Max) 100
  • Degree of Protection IP68
  • UL Flammability Rating None
  • Packaging Type Tray
CAT-D487-W416 Automotive Connector Locks & Position Assurance  1
  • Accessory Type TPA (Terminal Position Assurance)
  • Connector System Wire-to-Board
  • Number of Positions 2
  • Color Black
  • Material PA GF
  • Operating Temperature Range -55 – 125
  • UL Flammability Rating UL 94-HB
  • Packaging Method Package
  • Serviceable Yes
CAT-H3910-CH8172 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Strain Relief Add By Accessory
  • Number of Positions 3
  • Nominal Voltage Architecture 12
  • Operating Voltage 250
  • Color Black
  • Cable Exit Angle 180°
  • Body Material PA GF
  • Mating Pin Diameter 1.5
  • Polarized Yes
  • Mounting Feature Without
  • Terminal Position Assurance No
  • Height 41.63
  • Width 36.5
  • Length 36.5
  • Operating Temperature Range -55 – 125
  • Circuit Application Power & Signal
  • Degree of Protection IP68
  • UL Flammability Rating UL 94V-1
  • Packaging Method Package
  • Connector Position Assurance Capable No
  • Serviceable Yes
CAT-D485-CH8172 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Strain Relief Add By Accessory
  • Number of Positions 2
  • Number of Rows 1
  • Nominal Voltage Architecture 12
  • Operating Voltage 250
  • Color Black
  • Connector Code A
  • Cable Exit Angle 180°
  • Body Material PA GF
  • Mating Pin Diameter 1
  • Contact Current Rating (Max) 7.5
  • Polarized Yes
  • Mounting Feature Without
  • Terminal Position Assurance No
  • Centerline (Pitch) 4
  • Height 20.22
  • Width 40.01
  • Length 43.69
  • Operating Temperature Range -55 – 125
  • Degree of Protection IP67
  • UL Flammability Rating 20mm Flame Test per Standard UL-94
  • Connector Position Assurance Capable No
  • Serviceable Yes
CAT-D487-H342 Automotive, Truck, Bus, & Off-Road Headers  1
  • Connector System Wire-to-Board
  • Sealable Yes
  • Connector & Contact Terminates To Printed Circuit Board
  • Shielded No
  • Hybrid Header No
  • Number of Positions 2
  • Number of Rows 1
  • Number of Sections 2
  • Nominal Voltage Architecture 12
  • Operating Voltage 250
  • Voltage Rating (Max) 12
  • Operating Voltage 250
  • Voltage Rating (Max) 250
  • Color Black
  • Connector Code A
  • Pin Diameter 1
  • Interface Plating Gold (Au)
  • Termination Method Through Hole - Solder
  • PCB Mount Retention Type Solder Tail
  • PCB Mount Retention With
  • Panel Mount Feature With
  • Mounting Holes With
  • PCB Mount Alignment With
  • Mounting Orientation Horizontal/90°
  • Locking Interface With
  • Centerline (Pitch) 4.34
  • Width 35.3
  • Length 30.75
  • Operating Temperature Range -55 – 125
  • Operating Temperature (Max) 100
  • Degree of Protection IP68
  • UL Flammability Rating None
  • Packaging Quantity 200
  • Packaging Type Box
CAT-AM7801-B128 Automotive Connector Caps & Covers  1
  • Accessory Type Backshell
  • Strain Relief With
  • Connector System Wire-to-Device
  • Number of Positions 2
  • Cable Exit Angle 180 (In-Line)
  • Color Black
  • Material Nylon
  • Operating Temperature Range -40 – 125
  • Packaging Quantity 1
  • Packaging Method Package
  • Serviceable No
CAT-L489-H342 Automotive, Truck, Bus, & Off-Road Headers  1
  • Connector System Wire-to-Board
  • Sealable Yes
  • Connector & Contact Terminates To Printed Circuit Board
  • Hybrid Header No
  • Number of Signal Positions 62
  • Number of Positions 21
  • Number of Rows 1
  • Number of Sections 1
  • Nominal Voltage Architecture 12
  • Voltage Rating (Max) 36
  • Color Black
  • Tab Width 1.5
  • Tab Thickness .6
  • Interface Plating Silver (Ag)
  • Termination Method Through Hole - Solder
  • PCB Mount Retention Type Boardlock
  • PCB Mount Retention With
  • Panel Mount Feature Without
  • Mounting Holes With
  • PCB Mount Alignment With
  • Mounting Orientation Horizontal/90°
  • Locking Interface With
  • Centerline (Pitch) 4
  • Length 132
  • Profile Height from PCB 36.3
  • Operating Temperature Range -40 – 120
  • Operating Temperature (Max) 100
  • Circuit Application Power & Signal
  • Degree of Protection IP67
  • UL Flammability Rating UL 94-HB
  • Packaging Quantity 6
  • Packaging Type Tray
CAT-H396-B128 Automotive Connector Caps & Covers  1
  • Accessory Type Backshell
  • Strain Relief With
  • Connector System Wire-to-Wire
  • Cable Exit Angle 180
  • Color Black
  • Material PA
  • Operating Temperature Range -55 – 125
CAT-D485-B128 Automotive Connector Caps & Covers  1
  • Accessory Type Backshell
  • Strain Relief With
  • Connector System Wire-to-Wire
  • Number of Positions 2
  • Cable Exit Angle 180
  • Color Black
  • Material PA
  • Operating Temperature Range -55 – 125
  • UL Flammability Rating None
  • Packaging Method Box
  • Serviceable Yes
CAT-AM78-H342 Automotive, Truck, Bus, & Off-Road Headers  1
  • Connector System Wire-to-Board
  • Sealable Yes
  • Connector & Contact Terminates To Printed Circuit Board
  • Shielded No
  • Hybrid Header No
  • Number of Signal Positions 8
  • Number of Positions 8
  • Number of Rows 3
  • Number of Sections 1
  • Nominal Voltage Architecture 12
  • Operating Voltage 250
  • Voltage Rating (Max) 250
  • Color Black
  • Connector Code 1
  • Tab Width 1.3
  • Tab Thickness 1.3
  • Pin Diameter 1.3
  • Interface Plating Gold (Au)
  • Contact Current Rating (Max) 11
  • Termination Method Through Hole - Solder
  • PCB Mount Retention Type Board Latch
  • PCB Mount Retention With
  • Panel Mount Feature With
  • Mounting Holes With
  • PCB Mount Alignment With
  • Mounting Orientation Horizontal/90°
  • Connector Mounting Type Board Mount
  • Locking Interface With
  • Centerline (Pitch) 4
  • PCB Thickness (Recommended) 1.57
  • Width 37.9
  • Length 60.8
  • Profile Height from PCB 23.6
  • Operating Temperature Range -40 – 105
  • Operating Temperature (Max) 100
  • Circuit Application Power & Signal
  • Degree of Protection IP6K7
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 220