1-1337567-0 Between Series Adapters  1
  • Side A Interface N
  • Side A Gender Plug
  • Side B Interface BNC
  • Side B Gender Jack
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Grade Professional
  • Number of Positions 1
  • Impedance 50
  • Body Plating Material Nickel
  • Hermetically Sealed No
  • Body Style Straight
  • Material Brass
  • RF Connector Center Contact Plating Material Gold
  • Connector Mounting Type Bulkhead
  • Circuit Application Power & Signal
  • Packaging Quantity 25
  • Dielectric Material PTFE
  • Gasket Material Silicone Rubber
  • Military Style Number UG-201/U
146019-1 Card Ejectors  1
  • Button Ejector Location Left
  • Rail Plate Material Stainless Steel
  • Accessory Type Ejector Assembly
  • Rail Material Liquid Crystal Polymer (LCP)
  • CompactFlash Product Type Ejector Assembly
  • Format Memory Card
  • Product Type Accessory
  • Number of Positions 68
  • Number of Card Slots 1
  • Shroud Material Liquid Crystal Polymer (LCP)
  • Button Color Black
  • Connector Profile Standard
  • Lever Material Stainless Steel
  • Push Button Material Thermoplastic
  • Shield Material Stainless Steel
  • Button Material Liquid Crystal Polymer (LCP)
  • Cover Material Stainless Steel
  • Ejector Material Stainless Steel
  • Color Black
  • Push Button Color Black
  • Board Mount Top Side
  • Height Above PC Board 4.19
  • Shielded No
  • Push Button Flammability Rating UL 94V-0
  • Packaging Quantity 10
  • Packaging Method Box & Tray
  • Comment Two size M2 screws (customer supplied) are required for fastening the ejector to the PC board.
146021-1 Card Ejectors  1
  • Button Ejector Location Right
  • Rail Plate Material Stainless Steel
  • Accessory Type Ejector Assembly
  • Rail Material Liquid Crystal Polymer (LCP)
  • CompactFlash Product Type Ejector Assembly
  • Format Memory Card
  • Product Type Accessory
  • Number of Positions 68
  • Number of Card Slots 1
  • Shroud Material Liquid Crystal Polymer (LCP)
  • Button Color Black
  • Connector Profile Standard
  • Lever Material Stainless Steel
  • Push Button Material Thermoplastic
  • Shield Material Stainless Steel
  • Button Material Liquid Crystal Polymer (LCP)
  • Cover Material Stainless Steel
  • Ejector Material Stainless Steel
  • Color Black
  • Push Button Color Black
  • Board Mount Top Side
  • Shielded No
  • Push Button Flammability Rating UL 94V-0
  • Packaging Quantity 10
  • Packaging Method Box & Tray
  • Comment Two size M2 screws (customer supplied) are required for fastening the ejector to the PC board.
5535651-6 PCMCIA Connectors  1
  • Header Type Header Only
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Shielded No
  • Profile Standard
  • Number of Positions 68
  • Number of Rows 2
  • Number of Card Slots 1
  • PCB Mount Orientation Right Angle
  • Preloaded Yes
  • Lead Configuration Staggered
  • Voltage 3.3
  • Color Black
  • Hold-Down Without
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) .1
  • Contact Mating Area Plating Thickness 30
  • Contact Type Pin
  • Contact Mating Area Plating Material Gold
  • PCB Mounting Style Surface Mount
  • Connector Mounting Type Board Mount
  • Mating Alignment Without
  • Board Mount Top Side
  • Centerline (Pitch) 1.27
  • Housing Material LCP (Liquid Crystal Polymer)
  • Height Above PC Board 6.98
  • Operating Temperature Range -20 – 70
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 20
  • Packaging Method Box & Tray
  • Comment Two size M2 screws (customer supplied) are required for strain relief.
146036-1 Card Ejectors
  • Button Ejector Location Right or Left
  • Rail Plate Material Stainless Steel
  • Accessory Type Ejector Assembly
  • Rail Material Liquid Crystal Polymer (LCP)
  • CompactFlash Product Type Ejector Assembly
  • Format Memory Card
  • Product Type Accessory
  • Number of Positions 68
  • Number of Card Slots 2
  • Shroud Material Liquid Crystal Polymer (LCP)
  • Button Color Black
  • Connector Profile Standard
  • Lever Material Stainless Steel
  • Push Button Material Thermoplastic
  • Shield Material Stainless Steel
  • Button Material Liquid Crystal Polymer (LCP)
  • Cover Material Stainless Steel
  • Ejector Material Stainless Steel
  • Color Black
  • Push Button Color Black
  • Board Mount Top Side
  • Shielded No
  • Push Button Flammability Rating UL 94V-0
  • Packaging Quantity 10
  • Packaging Method Box & Tray
  • Comment Two size M2 screws (customer supplied) are required for fastening the ejector to the PC board.
5146023-1 PCMCIA Connectors
  • Button Ejector Location Left
  • Header Type Header & Ejector Assembly
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Rail Plate Material Stainless Steel
  • Organizer Material Liquid Crystal Polymer (LCP)
  • Rail Material Liquid Crystal Polymer (LCP)
  • Product Type Connector
  • Shielded No
  • Profile Standard
  • Number of Positions 68
  • Number of Rows 4
  • Number of Card Slots 1
  • PCB Mount Orientation Right Angle
  • Preloaded Yes
  • Lead Configuration Staggered
  • Voltage 5
  • Shroud Material Liquid Crystal Polymer (LCP)
  • Button Color Black
  • Lever Material Stainless Steel
  • Color Black
  • Hold-Down Without
  • Button Material Liquid Crystal Polymer (LCP)
  • Ejector Material Stainless Steel
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) .1
  • Contact Mating Area Plating Thickness 30
  • Contact Type Pin
  • Contact Mating Area Plating Material Gold
  • PCB Mounting Style Through Hole - Solder
  • Connector Mounting Type Board Mount
  • Mating Alignment Without
  • Board Mount Top Side
  • Centerline (Pitch) 1.27
  • Housing Material LCP (Liquid Crystal Polymer)
  • Height Above PC Board 6.98
  • Operating Temperature Range -20 – 70
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 10
  • Comment Four size M2 screws (customer supplied) are required for fastening the pin header to the PC board.
829927-1 RF Connectors
  • RF Interface BNC
  • RF Connector Style Plug
  • Compatible With RF Cable Type Belden 9907
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Plating Material Nickel
  • Body Insulation Without
  • Crimp Type Hex
  • RF Connector Center Contact Plating Material Gold
  • RF Connector Center Contact Material Brass
  • RF Connector Center Contact Underplating Material Nickel
  • Termination Method to Wire & Cable Crimp
  • RF Connector Coupling Mechanism Bayonet
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • RF Contact Captivation Method Mechanical
  • Detent With
  • RF Connector Mated Outer Diameter (Approximate) 14.529
  • Hexcrimp Dimension 5.41
  • Operating Temperature Range -55 – 85
  • Operating Frequency 4
  • Packaging Quantity 1
  • Packaging Method Bulk
  • Dielectric Material PTFE
  • Coupling Nut Base Material Brass
  • Grade Commercial
134959-1 RF Connectors  1
  • RF Interface BNC
  • RF Connector Style Plug
  • Compatible With RF Cable Type KX 25
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 75
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Plating Material Nickel
  • Body Insulation Without
  • Crimp Type Hex
  • RF Connector Center Contact Plating Material Gold
  • RF Connector Center Contact Material Copper Zinc
  • RF Connector Center Contact Underplating Material Nickel
  • Termination Method to Wire & Cable Crimp
  • RF Connector Coupling Mechanism Bayonet
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • RF Contact Captivation Method Mechanical
  • Detent With
  • RF Connector Mated Outer Diameter (Approximate) 14.529
  • Hexcrimp Dimension 6.48
  • Operating Temperature Range -55 – 85
  • Operating Frequency 2
  • Packaging Quantity 1
  • Packaging Method Box
  • Dielectric Material PTFE Thermoplastic
  • Coupling Nut Base Material Brass
  • Grade Commercial