5172068-1 Wire-to-Board Connector Housings  1
  • Connector Product Type Housing
  • Connector & Housing Type Receptacle
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Number of Signal Positions 4
  • Number of Positions 16
  • Number of Rows 2
  • Operating Voltage 250
  • Termination Resistance 16
  • Contact Base Material Phosphor Bronze
  • Contact Current Rating (Max) 15
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Mating Retention With
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Housing Material PBT GF
  • Centerline (Pitch) 5
  • Housing Color Blue
  • Wire Size .22 – 2.18
  • Connector Width 25
  • Connector Height 26.3
  • Row-to-Row Spacing 3
  • Connector Length 71.2
  • Operating Temperature Range -20 – 120
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Carton
  • Comment Mating Hsg - 172059- Contacts - 170311, 170312, 170484, 170313, 170314, 170496