1055688-1 RF Connectors  1
  • RF Interface SSMT
  • RF Connector Style Plug
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Port Configuration Single Port
  • Number of Positions 1
  • PCB Mount Orientation Vertical
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Body Material Polyphenylene Sulfide (PPS)
  • Body Finish Plated
  • Body Plating Material Gold
  • RF Connector Center Contact Plating Material Gold over Nickel
  • RF Connector Center Contact Material Copper Alloy
  • Termination Method to Printed Circuit Board Surface Mount
  • RF Connector Coupling Mechanism Snap-On
  • Connector Mounting Type Board Mount
  • Detent Without
  • RF Connector Mated Outer Diameter (Approximate) 2.6
  • Height Above PC Board 2.06
  • Operating Temperature Range -40 – 125
  • Operating Frequency 6
  • Packaging Quantity 800
  • Packaging Method Tape & Reel
  • Cable Entry Multi-Directional
  • Comment Requires part number 1221286-1 Engagement/Disengagement Tool.
1055689-1 RF Connectors  1
  • RF Interface SSMT
  • RF Connector Style Plug
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Port Configuration Single Port
  • Number of Positions 1
  • PCB Mount Orientation Vertical
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Body Material Polyphenylene Sulfide (PPS)
  • Body Finish Plated
  • Body Plating Material Gold
  • RF Connector Center Contact Plating Material Gold over Nickel
  • RF Connector Center Contact Material Copper Alloy
  • Termination Method to Printed Circuit Board Surface Mount
  • RF Connector Coupling Mechanism Snap-On
  • Connector Mounting Type Board Mount
  • Detent Without
  • RF Connector Mated Outer Diameter (Approximate) 2.6
  • Height Above PC Board 2.06
  • Operating Temperature Range -40 – 125
  • Operating Frequency 6
  • Packaging Quantity 3000
  • Packaging Method Reel
  • Cable Entry Multi-Directional
  • Comment Requires part number 1221286-1 Engagement/Disengagement Tool.
1055687-1 RF Connectors  1
  • RF Interface SSMT
  • RF Connector Style Plug
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Port Configuration Single Port
  • Number of Positions 1
  • PCB Mount Orientation Vertical
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Body Material Polyphenylene Sulfide (PPS)
  • Body Finish Plated
  • Body Plating Material Gold
  • RF Connector Center Contact Plating Material Gold over Nickel
  • RF Connector Center Contact Material Copper Alloy
  • Termination Method to Printed Circuit Board Surface Mount
  • RF Connector Coupling Mechanism Snap-On
  • Connector Mounting Type Board Mount
  • Detent Without
  • RF Connector Mated Outer Diameter (Approximate) 2.6
  • Height Above PC Board 2.06
  • Operating Temperature Range -40 – 125
  • Operating Frequency 6
  • Packaging Method Bag
  • Cable Entry Multi-Directional
  • Comment Requires part number 1221286-1 Engagement/Disengagement Tool.
1064535-1 RF Cable Assemblies  1
  • Connector Type (End A) SSMT Right Angle Jack
  • Cable Assembly Type Jack Cable Pigtail
  • Product Type Cable Assembly
  • Shielded Yes
  • Number of Connectorized Ends 1
  • Connector Impedance 50
  • Impedance 50
  • Voltage 250 VAC
  • Insulation Resistance 1000
  • Frequency DC – 6
  • Jacket Material FEP Fluorocarbon
  • Color Blue
  • Shield Material Copper Wire
  • Shield Plating Material Silver
  • Body Plating Gold over Nickel
  • Conductor Material Copper Clad Steel
  • Contact Base Material Beryllium Copper
  • Contact Mating Area Plating Material Gold
  • Mating Diameter 2.5
  • Mated Height 2.1
  • Wire Size 30
  • Overall Outside Cable Diameter 1.32
  • Wire Size .0509
  • Conductor Size 30
  • Wire Size 100.5
  • Operating Temperature Range -40 – 125
  • Dielectric Material Polypropylene
  • Cable Assembly Length .1
1055690-1 RF Connectors
  • RF Interface SSMT
  • RF Connector Style Plug
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Port Configuration Single Port
  • Number of Positions 1
  • PCB Mount Orientation Vertical
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Body Material Polyphenylene Sulfide (PPS)
  • Body Finish Plated
  • Body Plating Material Gold
  • RF Connector Center Contact Plating Material Gold over Nickel
  • RF Connector Center Contact Material Copper Alloy
  • Termination Method to Printed Circuit Board Surface Mount
  • RF Connector Coupling Mechanism Snap-On
  • Connector Mounting Type Board Mount
  • Detent Without
  • RF Connector Mated Outer Diameter (Approximate) 2.6
  • Height Above PC Board 3
  • Operating Temperature Range -40 – 125
  • Operating Frequency 6
  • Packaging Method Bag
  • Cable Entry Slotted Single Direction
  • Comment No engagement tool required.
1055692-1 RF Connectors
  • RF Interface SSMT
  • RF Connector Style Plug
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Port Configuration Single Port
  • Number of Positions 1
  • PCB Mount Orientation Vertical
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Body Material Polyphenylene Sulfide (PPS)
  • Body Finish Plated
  • Body Plating Material Gold
  • RF Connector Center Contact Plating Material Gold over Nickel
  • RF Connector Center Contact Material Copper Alloy
  • Termination Method to Printed Circuit Board Surface Mount
  • RF Connector Coupling Mechanism Snap-On
  • Connector Mounting Type Board Mount
  • Detent Without
  • Height Above PC Board 3
  • Operating Temperature Range -40 – 125
  • Operating Frequency 6
  • Packaging Quantity 2500
  • Packaging Method Tape & Reel
  • Cable Entry Slotted Single Direction
  • Comment No engagement tool required.
1254242-1 RF Connectors  1
  • RF Interface SSMT
  • RF Connector Style Plug
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Port Configuration Single Port
  • Number of Positions 1
  • PCB Mount Orientation Vertical
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Body Material Polyphenylene Sulfide (PPS)
  • Body Plating Material Gold
  • RF Connector Center Contact Plating Material Gold over Nickel
  • RF Connector Center Contact Material Copper Alloy
  • Termination Method to Wire & Cable Solder
  • Termination Method to Printed Circuit Board Surface Mount
  • RF Connector Coupling Mechanism Push-On
  • Connector Mounting Type Board Mount
  • RF Contact Captivation Method Mechanical
  • Detent Without
  • Height Above PC Board 2.99
  • PCB Tail Length .381
  • Operating Temperature Range -40 – 125
  • Operating Frequency 6
  • Packaging Quantity 600
  • Packaging Method Tape & Reel
  • Cable Entry Slotted Single Direction
  • Comment No engagement tool required.