9-2834000-1 Solid State Lighting Connectors  1
  • Connector Style Plug
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Zero Cross Tuning Yes
  • Energy Metering Header Yes
  • Product Type Connector
  • Connector Design Closed End
  • Connector Type Connector Assembly
  • Number of Positions 2
  • Number of Rows 1
  • Pre-Designed Cables Available Yes
  • Operating Voltage 300
  • Operating Voltage 300
  • Header Mating Direction Horizontal
  • Contact Current Rating (Max) 7
  • Contact Type Tab
  • Contact Mating Area Plating Material Tin
  • Stamped and Formed Yes
  • Contact Mating Area Plating Thickness .4 – 3.5
  • Contact Layout Inline
  • Termination Method to Wire & Cable Crimp
  • Centerline (Pitch) 5.6
  • Housing Color Black
  • Housing Material PBT GF
  • Wire/Cable Size 18
  • Operating Temperature Range -20 – 85
  • IP Water Sealing Level 7
  • UV Exposure Rated Yes
  • IP Dust Sealing Level 6
  • Circuit Identification Feature With
  • UL Flammability Rating UL 94V-0
  • Agency/Standard UL
  • Packaging Quantity 500
  • Packaging Method Box & Carton
9-2834001-1 Solid State Lighting Connectors  1
  • Connector Style Receptacle
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Zero Cross Tuning Yes
  • Energy Metering Header Yes
  • Product Type Connector
  • Connector Design Closed End
  • Connector Type Connector Assembly
  • Number of Positions 2
  • Number of Rows 1
  • Pre-Designed Cables Available Yes
  • Operating Voltage 300
  • Operating Voltage 300
  • Header Mating Direction Horizontal
  • Contact Current Rating (Max) 7
  • Contact Type Tab
  • Contact Mating Area Plating Material Tin
  • Stamped and Formed Yes
  • Contact Mating Area Plating Thickness .4 – 3.5
  • Contact Layout Inline
  • Termination Method to Wire & Cable Crimp
  • Centerline (Pitch) 5.6
  • Housing Color Black
  • Housing Material PBT GF
  • Wire/Cable Size 18
  • Operating Temperature Range -20 – 85
  • IP Water Sealing Level 7
  • UV Exposure Rated Yes
  • IP Dust Sealing Level 6
  • Circuit Identification Feature With
  • UL Flammability Rating UL 94V-0
  • Agency/Standard UL
  • Packaging Quantity 500
  • Packaging Method Box & Carton
9-2834002-1 Solid State Lighting Connectors  1
  • Connector Style Plug
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Zero Cross Tuning Yes
  • Energy Metering Header Yes
  • Product Type Connector
  • Connector Design Closed End
  • Connector Type Connector Assembly
  • Number of Positions 3
  • Number of Rows 2
  • Pre-Designed Cables Available Yes
  • Operating Voltage 300
  • Operating Voltage 300
  • Header Mating Direction Horizontal
  • Contact Current Rating (Max) 6
  • Contact Type Tab
  • Contact Mating Area Plating Material Tin
  • Stamped and Formed Yes
  • Contact Mating Area Plating Thickness .4 – 3.5
  • Contact Layout Inline
  • Termination Method to Wire & Cable Crimp
  • Centerline (Pitch) 2.8
  • Housing Color Black
  • Housing Material PBT GF
  • Wire/Cable Size 18
  • Operating Temperature Range -20 – 85
  • IP Water Sealing Level 7
  • UV Exposure Rated Yes
  • IP Dust Sealing Level 6
  • Circuit Identification Feature With
  • UL Flammability Rating UL 94V-0
  • Agency/Standard UL
  • Packaging Quantity 500
  • Packaging Method Box & Carton
9-2834003-1 Solid State Lighting Connectors  1
  • Connector Style Receptacle
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Zero Cross Tuning Yes
  • Energy Metering Header Yes
  • Product Type Connector
  • Connector Design Closed End
  • Connector Type Connector Assembly
  • Number of Positions 3
  • Number of Rows 2
  • Pre-Designed Cables Available Yes
  • Operating Voltage 300
  • Operating Voltage 300
  • Header Mating Direction Horizontal
  • Contact Current Rating (Max) 6
  • Contact Type Tab
  • Contact Mating Area Plating Material Tin
  • Stamped and Formed Yes
  • Contact Mating Area Plating Thickness .4 – 3.5
  • Contact Layout Inline
  • Termination Method to Wire & Cable Crimp
  • Centerline (Pitch) 2.8
  • Housing Color Black
  • Housing Material PBT GF
  • Wire/Cable Size 18
  • Operating Temperature Range -20 – 85
  • IP Water Sealing Level 7
  • UV Exposure Rated Yes
  • IP Dust Sealing Level 6
  • Circuit Identification Feature With
  • UL Flammability Rating UL 94V-0
  • Agency/Standard UL
  • Packaging Quantity 500
  • Packaging Method Box & Carton
9-2834004-1 Solid State Lighting Connectors  1
  • Connector Style Plug
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Zero Cross Tuning Yes
  • Energy Metering Header Yes
  • Product Type Connector
  • Connector Design Closed End
  • Connector Type Connector Assembly
  • Number of Positions 4
  • Number of Rows 2
  • Pre-Designed Cables Available Yes
  • Operating Voltage 300
  • Operating Voltage 300
  • Header Mating Direction Horizontal
  • Contact Current Rating (Max) 6
  • Contact Type Tab
  • Contact Mating Area Plating Material Tin
  • Stamped and Formed Yes
  • Contact Mating Area Plating Thickness .4 – 3.5
  • Contact Layout Inline
  • Termination Method to Wire & Cable Crimp
  • Centerline (Pitch) 2.8
  • Housing Color Black
  • Housing Material PBT GF
  • Wire/Cable Size 18
  • Operating Temperature Range -20 – 85
  • IP Water Sealing Level 7
  • UV Exposure Rated Yes
  • IP Dust Sealing Level 6
  • Circuit Identification Feature With
  • UL Flammability Rating UL 94V-0
  • Agency/Standard UL
  • Packaging Quantity 500
  • Packaging Method Box & Carton
9-2834005-1 Solid State Lighting Connectors  1
  • Connector Style Receptacle
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Zero Cross Tuning Yes
  • Energy Metering Header Yes
  • Product Type Connector
  • Connector Design Closed End
  • Connector Type Connector Assembly
  • Number of Positions 4
  • Number of Rows 2
  • Pre-Designed Cables Available Yes
  • Operating Voltage 300
  • Operating Voltage 300
  • Header Mating Direction Horizontal
  • Contact Current Rating (Max) 6
  • Contact Type Tab
  • Contact Mating Area Plating Material Tin
  • Stamped and Formed Yes
  • Contact Mating Area Plating Thickness .4 – 3.5
  • Contact Layout Inline
  • Termination Method to Wire & Cable Crimp
  • Centerline (Pitch) 2.8
  • Housing Color Black
  • Housing Material PBT GF
  • Wire/Cable Size 18
  • Operating Temperature Range -20 – 85
  • IP Water Sealing Level 7
  • UV Exposure Rated Yes
  • IP Dust Sealing Level 6
  • Circuit Identification Feature With
  • UL Flammability Rating UL 94V-0
  • Agency/Standard UL
  • Packaging Quantity 500
  • Packaging Method Box & Carton