192004-8 Rectangular Contact Inserts
  • Product Type Contact
  • Material Beryllium Copper
1-192008-3 Rectangular Contact Inserts
  • Product Type Contact
  • Material Beryllium Copper
192004-4 Rectangular Contact Inserts
  • Product Type Contact
  • Material Beryllium Copper
829922-1 RF Connectors
  • RF Interface FME
  • RF Connector Style Plug
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Cable Connector Orientation Straight
  • Body Material Zinc
  • Body Plating Material Nickel
  • RF Connector Center Contact Plating Material Gold
  • RF Connector Center Contact Material Phosphor Bronze
  • Termination Method to Wire & Cable Crimp
  • RF Connector Coupling Mechanism Threaded
  • Connector Mounting Type Cable Mount
  • RF Contact Captivation Method Mechanical
  • Detent Without
  • RF Connector Mated Outer Diameter (Approximate) 6
  • Cable Type RG 58
  • Operating Temperature Range -40 – 125
  • Packaging Quantity 1
  • Packaging Method Carton
  • Dielectric Material PTX
  • Coupling Nut Base Material Zinc
  • Coupling Nut Plating Material Nickel
  • Crimp Ferrule Material Soft Copper
9-192043-6 Rectangular Contact Inserts
  • Product Type Contact
  • Material Beryllium Copper