5-829966-1 RF Connectors
  • RF Interface FME
  • RF Connector Style Plug
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Cable Connector Orientation Straight
  • Body Material Zinc
  • Body Plating Material Nickel
  • RF Connector Center Contact Plating Material Gold
  • RF Connector Center Contact Material Phosphor Bronze
  • Termination Method to Wire & Cable Crimp
  • RF Connector Coupling Mechanism Slide-In
  • Connector Mounting Type Bulkhead
  • RF Contact Captivation Method Mechanical
  • Detent Without
  • RF Connector Mated Outer Diameter (Approximate) 7
  • Cable Type RG 174
  • Operating Temperature Range -55 – 85
  • Operating Frequency 4
  • Packaging Quantity 100
  • Packaging Method Box
  • Dielectric Material PTX
  • Coupling Nut Base Material Zinc
  • Coupling Nut Plating Material Nickel
  • Crimp Ferrule Material Brass