2106378-1 Lighting Cable Assemblies
  • Product Line SlimSeal Solid State Lighting Connectors
  • Wire/Cable Type Discrete Wire
  • Applies To Wire/Cable
  • Strain Relief Without
  • Sealed Yes
  • Product Type Cable Assembly
  • Cable Assembly System Wire-to-Wire
  • Number of Positions 1
  • Number of Rows 1
  • Operating Voltage 400 VAC
  • Contact Termination Area Plating Thickness 2.54
  • Contact Termination Area Plating Material Tin over Nickel
  • Accepts Contact Gender Socket
  • Contact Type Receptacle
  • Contact Mating Area Plating Thickness 2.54
  • Contact Mating Area Plating Material Tin over Nickel
  • Termination Method to Wire & Cable Crimp Snap-In
  • Mating Retention With
  • Mating Alignment Type Polarization
  • Mating Alignment With
  • Mating Retention Type Latch(ing)
  • Housing Color Black
  • Housing Material Polycarbonate
  • Cable Assembly Length 101.6
  • Wire Size 18
  • Connector Length 25
  • Connector Width 6.52
  • Connector Profile Height 7.5
  • Accepts Wire Insulation Diameter Range 1.7 – 2.1
  • IP Water Sealing Level 7
  • IP Dust Sealing Level 6
  • Operating Temperature Range -40 – 105
  • Circuit Identification Feature With
  • CSA File Number CSA C22.2 No. 182.3
  • UL File Number UL 1977
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag/Box