1544445-1 Leadframes
  • Product Type Leadframe
  • Solder Inlay Without
  • Winding Direction Down
  • Clip Style Single-In-Line (SIL)
  • Hold-Down Feature Without
  • Frame Thickness .25
  • Frame Width 18.1
  • Clip Length 1.7
  • Clip Type Y1
  • Contact Base Material Phosphor Bronze
  • Contact Plating Material Pre-Tin
  • Pin Length 8.8
  • Contact Termination Type Through Hole
  • Centerline 2.54
  • PCB Thickness (Accepted) .63
  • Standoff Height 1.7
  • Gap Size .52
  • Packaging Quantity 40000
1544242-1 Leadframes
  • Product Type Leadframe
  • Solder Inlay Without
  • Winding Direction Down
  • Clip Style Single-In-Line (SIL)
  • Hold-Down Feature Without
  • Frame Thickness .25
  • Frame Width 18.1
  • Clip Length 1.4
  • Clip Type Y1
  • Contact Base Material Phosphor Bronze
  • Contact Plating Material Pre-Tin
  • Pin Length 9.5
  • Contact Termination Type Through Hole
  • Centerline 2.54
  • PCB Thickness (Accepted) 1.15
  • Standoff Height .8
  • Gap Size .9
  • Packaging Quantity 30000
1544425-1 Leadframes
  • Product Type Leadframe
  • Solder Inlay Without
  • Winding Direction Down
  • Clip Style Single-In-Line (SIL)
  • Hold-Down Feature Without
  • Frame Thickness .25
  • Frame Width 18.1
  • Clip Length 1.7
  • Clip Type Y1
  • Contact Base Material Phosphor Bronze
  • Contact Plating Material Pre-Tin
  • Pin Length 9.5
  • Contact Termination Type Through Hole
  • Centerline 2.54
  • PCB Thickness (Accepted) .63
  • Standoff Height 1
  • Gap Size .52
  • Packaging Quantity 40000
1544118-1 Leadframes
  • Product Type Leadframe
  • Solder Inlay Without
  • Winding Direction Down
  • Clip Style Single-In-Line (SIL)
  • Hold-Down Feature Without
  • Frame Thickness .25
  • Frame Width 28
  • Clip Length 1.7
  • Clip Type Y1
  • Contact Base Material Phosphor Bronze
  • Contact Plating Material Pre-Tin
  • Pin Length 19.7
  • Contact Termination Type Through Hole
  • Centerline 2.5
  • PCB Thickness (Accepted) .63
  • Standoff Height 1
  • Gap Size .52
  • Packaging Quantity 40000
1544200-1 Leadframes
  • Product Type Leadframe
  • Solder Inlay Without
  • Winding Direction Right
  • Clip Style Dual-In-Line (DIL)
  • Hold-Down Feature Without
  • Frame Thickness .25
  • Frame Width 18.1
  • Clip Length 1.25
  • Clip Type F1
  • Contact Base Material Phosphor Bronze
  • Contact Plating Material Pre-Tin
  • Pin Length 6.3
  • Contact Termination Type Through Hole
  • Centerline 2.54
  • PCB Thickness (Accepted) .63
  • Standoff Height 4.1
  • Gap Size .5
  • Packaging Quantity 35000
1544179-1 Leadframes
  • Product Type Leadframe
  • Solder Inlay Without
  • Winding Direction Right
  • Clip Style Dual-In-Line (DIL)
  • Hold-Down Feature Without
  • Frame Thickness .25
  • Frame Width 18.1
  • Clip Length 1.25
  • Clip Type F1
  • Contact Base Material Phosphor Bronze
  • Contact Plating Material Pre-Tin
  • Pin Length 8.9
  • Contact Termination Type Through Hole
  • Centerline 2.54
  • PCB Thickness (Accepted) .63
  • Standoff Height 1.5
  • Gap Size .5
  • Packaging Quantity 35000
2106124-7 Solid State Lighting Connectors
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Contact
  • Wire/Cable Type Discrete Wire
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Make First / Break Last No
  • Strain Relief With
  • Pre-Designed Cables Available No
  • Strain Relief Type Insulation Crimp
  • Contact Current Rating (Max) 5
  • Contact Type Tab
  • Contact Mating Area Plating Thickness .38
  • Contact Mating Area Plating Material Gold
  • Stamped and Formed Yes
  • Termination Method to Wire & Cable Crimp
  • Tool-less Wire Termination No
  • Wire/Cable Size 20 – 18
  • Width 1.47
  • Length 19.61
  • Height 1.37
  • Accepts Wire Insulation Diameter Range 1.7 – 2.1
  • Operating Temperature Range -40 – 105
  • UV Exposure Rated No
  • Packaging Method Reel
2106124-6 Solid State Lighting Connectors
  • Connector & Contact Terminates To Wire & Cable
  • Zero Cross Tuning Yes
  • Energy Metering Header Yes
  • Product Type Contact
  • Wire/Cable Type Discrete Wire
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Make First / Break Last No
  • Strain Relief With
  • Pre-Designed Cables Available No
  • Strain Relief Type Insulation Crimp
  • Contact Mating Area Plating Material Finish Bright
  • Contact Current Rating (Max) 5
  • Contact Type Tab
  • Contact Mating Area Plating Thickness 6.35
  • Contact Mating Area Plating Material Tin
  • Stamped and Formed Yes
  • Termination Method to Wire & Cable Crimp
  • Tool-less Wire Termination No
  • Wire/Cable Size 20 – 18
  • Width 1.47
  • Length 19.61
  • Height 1.37
  • Accepts Wire Insulation Diameter Range 1.7 – 2.1
  • Operating Temperature Range -40 – 105
  • UV Exposure Rated No
  • Packaging Method Reel