2173157-3 USB Connectors  1
USB 2.0 Specification
  • USB Type B
  • USB Version 2.0
  • Size Micro
  • Connector Style Receptacle
  • Orientation Right Angle
  • Connector System Cable-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Integral Locking Latch Without
  • LED Without
  • Product Type Connector
  • Number of Ports 1
  • Number of Positions 5
  • Shell Plating Finish Matte
  • Offset .8
  • Shell Plating Material Tin over Nickel
  • Contact Current Rating (Max) 1.8
  • Contact Mating Area Plating Thickness .76
  • Contact Mating Area Plating Material Gold
  • Contact Termination Type Surface Mount
  • Termination Method to Printed Circuit Board Reflow Solder
  • Termination Method Surface Mount
  • Locating Posts Without
  • Mounting Location Top
  • Locking Feature Without
  • PCB Connector Seating Offset
  • PCB Mount Retention Type SMT Hold-Down
  • Panel Mount Feature Type Flange
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) .65
  • Housing Color Black
  • Housing Material Thermoplastic
  • PCB Thickness (Recommended) .8 – 1.
  • Tail Length .85
  • Soldering Temperature (Max) 260
  • Mating Cycles (Max) 10000
  • Operating Temperature Range -30 – 85
  • Halogen Free No
  • Pick & Place Capable Yes
  • Pick and Place Without Pick and Place Cover
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Industry Standard USB 2.0
  • Degree of Protection Splashproof
  • Moisture Sensitivity Level 1
  • Packaging Method Tape & Reel
  • Packaging Quantity 1000
1551629-3 USB Connectors
USB 2.0 Specification
  • USB Type A/B
  • USB Version 2.0
  • Size Micro
  • Connector Style Receptacle
  • Orientation Right Angle
  • Connector System Cable-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Integral Locking Latch Without
  • LED Without
  • Product Type Connector
  • Number of Ports 1
  • Number of Positions 5
  • Shell Plating Finish Matte
  • Offset .8
  • Shell Plating Material Tin over Nickel
  • Contact Current Rating (Max) 1.8
  • Contact Mating Area Plating Thickness .76
  • Contact Mating Area Plating Material Gold
  • Contact Termination Type Surface Mount
  • Termination Method to Printed Circuit Board Reflow Solder
  • Termination Method Surface Mount
  • Locating Posts Without
  • Mounting Location Top
  • Locking Feature Without
  • PCB Connector Seating Offset
  • PCB Mount Retention Type SMT Hold-Down
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) .65
  • Housing Color Black
  • Housing Material Thermoplastic
  • PCB Thickness (Recommended) .8 – 1.
  • Tail Length .85
  • Soldering Temperature (Max) 260
  • Mating Cycles (Max) 10000
  • Operating Temperature Range -30 – 85
  • Halogen Free No
  • Pick & Place Capable Yes
  • Pick and Place Without Pick and Place Cover
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Industry Standard USB 2.0
  • Degree of Protection Splashproof
  • Moisture Sensitivity Level 1
  • Packaging Method Package
  • Packaging Quantity 1000