5-103957-4 Wire-to-Board Connector Housings
  • Row-to-Row Spacing 2.54
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Type Housing
  • Connector Style Receptacle
  • Product Type Connector
  • Strain Relief With
  • Applied Pressure Standard
  • Number of Positions 5
  • Number of Rows 1
  • Dielectric Withstanding Voltage 600 VAC
  • Termination Resistance 15 mΩ
  • Insulation Resistance 5000
  • Operating Voltage 267 V
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Current Rating (Max) 3
  • Contact Type Socket
  • Contact Layout Inline
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Mating Connector Lock Type Latch
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • Mating Retention With
  • Mating Retention Type Latch
  • Lock Type Latch
  • Mating Alignment With
  • Mating Alignment Type Latch
  • Centerline (Pitch) 2.54
  • Housing Color Black
  • Housing Material Thermoplastic
  • Length 50.55
  • Insulation Diameter 1.37
  • Wire/Cable Size .12 – .4
  • Height 5.08
  • Wire/Cable Size 26 – 22
  • Operating Temperature Range -65 – 105
  • For Use With Mates with Headers
  • UL Flammability Rating UL 94V-0
  • Approved Standards CSA LR7189
  • Packaging Method Tube
  • Packaging Quantity 44
  • Comment Maximum insulation diameter is 1.14 [.045] for Pneumatic Terminators.
5-104362-4 Wire-to-Board Headers & Receptacles
  • Connector Assembly Type PCB Mount Header
  • Header Type Shrouded
  • Connector & Contact Terminates To Printed Circuit Board
  • Row-to-Row Spacing 2.54
  • Product Type Connector
  • Connector Type Connector Assembly
  • Strain Relief Without
  • PCB Mount Orientation Vertical
  • Number of Positions 5
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Termination Resistance 15 mΩ
  • Insulation Resistance 5000 MΩ
  • Dielectric Withstanding Voltage 600 V
  • Contact Base Material Brass
  • Contact Shape Square
  • Contact Mating Area Plating Material Gold
  • Contact Type Pin
  • Contact Current Rating (Max) 3
  • PCB Contact Termination Area Plating Material Finish Matte
  • PCB Contact Termination Area Plating Thickness 2.54 – 5.08
  • PCB Contact Termination Area Plating Material Tin
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Type Hold-Down
  • Contact Retention Type Locking Lance
  • PCB Mounting Style Through Hole (SMT Compatible)
  • PCB Mount Alignment Without
  • Mating Retention With
  • PCB Mount Retention With
  • Contact Retention With
  • Mating Alignment With
  • Mating Retention Type Hold-Down
  • Mating Alignment Type Latched
  • Centerline (Pitch) 2.54
  • Housing Color Black
  • Housing Material Thermoplastic
  • Height 13.59
  • Tail Length 3.3
  • Mating Post Length 5.84
  • PCB Thickness (Recommended) 1.58
  • Length 15.24
  • Operating Temperature Range -65 – 105
  • Temperature Rating High
  • Pick and Place Cover Without
  • For Use With Receptacle Housing Assembly
  • UL Flammability Rating UL 94V-0
  • Approved Standards CSA LR7189
  • Packaging Method Tube
  • Packaging Quantity 35
  • Comment Use Keying Tool No. 91417-1 to remove post for keying.