PCB1B22SG Modular Terminal Blocks
  • Modular Terminal Block Product Type Screw Terminal Block
  • Block Type Flat Base
  • Number of Circuits 22
  • Voltage Rating 250
  • Contact Base Material Brass
  • Contact Configuration Tubular Screw
  • Contact Current Rating (Max) 10
  • Contact Plating Material Bright-Tin
  • Screw Base Material Steel
  • Screw Plating Material Zinc Chromate
  • Centerline (Pitch) 3.96
  • UL Flammability Rating UL 94V-0
PCB2B28A Modular Terminal Blocks
  • Modular Terminal Block Product Type Screw Terminal Block
  • Block Type Flat Base
  • Number of Circuits 28
  • Voltage Rating 250
  • Contact Base Material Brass
  • Contact Configuration Tubular Screw
  • Contact Current Rating (Max) 10
  • Contact Plating Material Gold
  • Screw Size 6-32 Binding Head
  • Screw Base Material Steel
  • Screw Plating Material Zinc Chromate
  • Centerline (Pitch) 3.96
  • Wire Size 12
  • Temperature (Max) 140
  • UL Flammability Rating UL 94V-0
PCB2B24A Modular Terminal Blocks
  • Modular Terminal Block Product Type Screw Terminal Block
  • Block Type Flat Base
  • Number of Circuits 24
  • Voltage Rating 250
  • Contact Base Material Brass
  • Contact Configuration Tubular Screw
  • Contact Current Rating (Max) 10
  • Contact Plating Material Gold
  • Screw Size 6-32 Binding Head
  • Screw Base Material Steel
  • Screw Plating Material Zinc Chromate
  • Centerline (Pitch) 3.96
  • Wire Size 12
  • Temperature (Max) 140
  • UL Flammability Rating UL 94V-0