1-87175-3 Wire-to-Board Connector Housings
  • Row-to-Row Spacing 2.54
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Type Housing
  • Product Type Connector
  • Connector Style Receptacle
  • Number of Positions 6
  • Number of Rows 1
  • Stamped Yes
  • Operating Voltage 250 VAC
  • Termination Resistance 12 mΩ
  • Insulation Resistance 5000
  • Dielectric Withstanding Voltage 750 V
  • Contact Current Rating (Max) 3
  • Contact Type Socket
  • Contact Layout Inline
  • Termination Method to Wire & Cable Crimp
  • Mating Connector Lock Without
  • Mating Retention With
  • Mating Retention Type Lock
  • Mating Alignment Without
  • Centerline (Pitch) 2.54
  • Housing Configuration Both Ends Closed
  • Housing Material Polyester - GF
  • Housing Color Black
  • Length 15.54
  • Height 4.44
  • Operating Temperature Range -65 – 105
  • For Use With .25 Sq Posts
  • UL Flammability Rating UL 94V-0
  • Approved Standards CSA LR7189
  • Packaging Method Package
  • Packaging Quantity 1
1-87175-5 Wire-to-Board Connector Housings
  • Row-to-Row Spacing 2.54
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Type Housing
  • Product Type Connector
  • Connector Style Receptacle
  • Number of Positions 7
  • Number of Rows 1
  • Stamped Yes
  • Operating Voltage 250 VAC
  • Termination Resistance 12 mΩ
  • Insulation Resistance 5000
  • Dielectric Withstanding Voltage 750 V
  • Contact Current Rating (Max) 3
  • Contact Type Socket
  • Contact Layout Inline
  • Termination Method to Wire & Cable Crimp
  • Mating Connector Lock Without
  • Mating Retention With
  • Mating Retention Type Lock
  • Mating Alignment Without
  • Centerline (Pitch) 2.54
  • Housing Configuration Both Ends Closed
  • Housing Material Polyester - GF
  • Housing Color Black
  • Length 18.18
  • Height 4.44
  • Operating Temperature Range -65 – 105
  • For Use With .25 Sq Posts
  • UL Flammability Rating UL 94V-0
  • Approved Standards CSA LR7189
  • Packaging Method Package
  • Packaging Quantity 1
2-87175-3 Wire-to-Board Connector Housings
  • Row-to-Row Spacing 2.54
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Type Housing
  • Product Type Connector
  • Connector Style Receptacle
  • Number of Positions 11
  • Number of Rows 1
  • Stamped Yes
  • Operating Voltage 250 VAC
  • Termination Resistance 12 mΩ
  • Insulation Resistance 5000
  • Dielectric Withstanding Voltage 750 V
  • Contact Current Rating (Max) 3
  • Contact Type Socket
  • Contact Layout Inline
  • Termination Method to Wire & Cable Crimp
  • Mating Connector Lock Without
  • Mating Retention With
  • Mating Retention Type Lock
  • Mating Alignment Without
  • Centerline (Pitch) 2.54
  • Housing Configuration Both Ends Closed
  • Housing Material Polyester - GF
  • Housing Color Black
  • Length 28.34
  • Height 4.44
  • Operating Temperature Range -65 – 105
  • For Use With .25 Sq Posts
  • UL Flammability Rating UL 94V-0
  • Approved Standards CSA LR7189
  • Packaging Method Package
  • Packaging Quantity 1