CAT-M1-P489D Standard Circular Connectors  1
EN45545 IEC 50155 IEC 61076-2-101 IEC 61373 IP67
  • Product Type Connector Kit
  • Connector System Cable-to-Cable
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Shielded Yes
  • Operating Voltage 30
  • Data Rate 1
  • Shell Plating Material Nickel
  • Shell Material Brass
  • Contact Current Rating (Max) 2
  • Contact Type Female
  • Connector Mounting Type Cable Mount
  • Polarization Code A
  • Mating Alignment Type Keyed
  • Mating Retention With
  • Operating Temperature Range -40 – 85
  • IP Water Sealing Level 7
  • IP Dust Sealing Level 6
  • Circuit Application Signal
  • Durability Rating 250
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 1
  • Field Serviceable Yes
CAT-M1-P489 Standard Circular Connectors  1
EN45545 IEC 50155 IEC 61076-2-101 IEC 61373 IP67
  • Product Type Connector Kit
  • Connector System Cable-to-Cable
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Shielded Yes
  • Connector Style Plug
  • Shell Type Full Metal Shell
  • Number of Positions 4
  • Preloaded No
  • Keying A
  • Operating Voltage 30
  • Data Rate 1
  • Shell Plating Material Nickel
  • Shell Material Brass
  • Insulation Material Low Fire Hazard Thermoplastic
  • Hermetically Sealed Yes
  • Environmental Protection Type Elastomer Sealed
  • Weight 25
  • Environmental Protection Yes
  • Contact Current Rating (Max) 2
  • Contact Type Female
  • Connector Mounting Type Cable Mount
  • Polarization Code A
  • Mating Alignment Type Keyed
  • Mating Retention With
  • Accepts Wire Insulation Diameter Range 4 – 6.5
  • Operating Temperature Range -40 – 85
  • IP Water Sealing Level 7
  • IP Dust Sealing Level 6
  • Circuit Application Signal
  • Durability Rating 250
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 1
  • Field Serviceable Yes
CAT-M1-P489C Standard Circular Connectors  1
EN45545 IEC 50155 IEC 61076-2-101 IEC 61373 IP67
  • Product Type Connector Kit
  • Connector System Cable-to-Cable
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Shielded Yes
  • Operating Voltage 50
  • Shell Plating Material Nickel
  • Shell Material Brass
  • Contact Current Rating (Max) 4
  • Contact Type Female
  • Connector Mounting Type Cable Mount
  • Polarization Code A
  • Mating Alignment Type Keyed
  • Mating Retention With
  • Operating Temperature Range -40 – 85
  • IP Water Sealing Level 7
  • IP Dust Sealing Level 6
  • Circuit Application Signal
  • Durability Rating 250
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 1
  • Field Serviceable Yes
1-2314102-4 Standard Circular Connectors  1
EN45545 IEC 50155 IEC 61076-2-101 IEC 61373 IP67
  • Product Type Connector Kit
  • Connector System Cable-to-Cable
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Shielded Yes
  • Operating Voltage 50
  • Shell Plating Material Nickel
  • Shell Material Brass
  • Contact Current Rating (Max) 4
  • Contact Type Male
  • Connector Mounting Type Cable Mount
  • Polarization Code A
  • Mating Alignment Type Keyed
  • Mating Retention With
  • Operating Temperature Range -40 – 85
  • IP Water Sealing Level 7
  • IP Dust Sealing Level 6
  • Circuit Application Signal
  • Durability Rating 250
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 1
  • Field Serviceable Yes
1-2314103-4 Standard Circular Connectors  1
  • Product Type Connector Kit
  • Connector System Cable-to-Cable
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Shielded Yes
  • Operating Voltage 50
  • Shell Plating Material Nickel
  • Shell Material Brass
  • Contact Current Rating (Max) 4
  • Contact Type Female
  • Connector Mounting Type Cable Mount
  • Polarization Code A
  • Mating Alignment Type Keyed
  • Mating Retention With
  • Operating Temperature Range -40 – 85
  • IP Water Sealing Level 7
  • IP Dust Sealing Level 6
  • Circuit Application Signal
  • Durability Rating 250
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 1
  • Field Serviceable Yes