CAT-L97-B2911 Solid State Lighting Connectors  1
  • Connector Style Plug
  • Connector System Wire-to-Board
  • Sealable Yes
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 4
  • Keyed Yes
  • Operating Voltage 30
  • Contact Mating Area Plating Material Finish TIN
  • Contact Current Rating (Max) 1.5
  • Contact Mating Area Plating Material Tin over Nickel
  • Stamped and Formed Yes
  • Contact Termination Area Plating Material Tin over Nickel
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Retention Type Screw
  • PCB Mount Retention With
  • PCB Mount Alignment With
  • Mounting Angle Vertical
  • Connector Mounting Type Board Mount
  • Housing Color Gray
  • Housing Material PBT GF
  • Operating Temperature Range -40 – 90
  • Circuit Application Signal
  • Circuit Identification Feature With
2213858-1 Solid State Lighting Connectors  1
  • Connector Style Receptacle
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Zero Cross Tuning Yes
  • Energy Metering Header Yes
  • Product Type Connector
  • Strain Relief Without
  • Number of Positions 4
  • Keyed Yes
  • Operating Voltage 30
  • Contact Current Rating (Max) 1.5
  • Contact Mating Area Plating Material Tin over Nickel
  • Stamped and Formed Yes
  • Contact Termination Area Plating Material Tin over Nickel
  • Tool-less Wire Termination Yes
  • Mounting Angle Vertical
  • Housing Color Gray
  • Housing Material PBT GF
  • Wire/Cable Size 20 – 16
  • Accepts Wire Insulation Diameter Range 2.44 – 2.95
  • Operating Temperature Range -40 – 90
  • Circuit Identification Feature With
CAT-L97-D7124 Solid State Lighting Connectors  1
  • Connector Style Accessory
  • Sealable Yes
  • Energy Metering Header Yes
  • Number of Positions 1
  • Keyed Yes
  • Housing Color Natural
  • Operating Temperature Range -40 – 90
  • IP Water Sealing Level 6
  • IP Dust Sealing Level 6
  • Packaging Method Box
1-2328823-3 Solid State Lighting Connectors  1
  • Connector Style Accessory
  • Sealable Yes
  • Number of Positions 1
  • Keyed Yes
  • Housing Color Natural
  • Operating Temperature Range -40 – 90
  • IP Water Sealing Level 6
  • IP Dust Sealing Level 6
  • Packaging Quantity 48
  • Packaging Method Box
1-2329013-1 Solid State Lighting Connectors  1
  • Sealable Yes
  • Connector Type Connector Assembly
  • Number of Positions 1
  • Keyed Yes
  • Housing Color Natural
  • Operating Temperature Range -40 – 90
  • IP Water Sealing Level 6
  • IP Dust Sealing Level 6
  • Packaging Method Box
2213795-1 Solid State Lighting Connectors  1
  • Connector Style Accessory
  • Sealable Yes
  • Housing Color Dark Gray
  • Housing Material PBT GF
  • Operating Temperature Range -40 – 90
1-2328823-2 Solid State Lighting Connectors  1
IP67
  • Connector Style Accessory
  • Sealable Yes
  • Number of Positions 1
  • Keyed Yes
  • Housing Color Natural
  • Housing Material LCP (Liquid Crystal Polymer)
  • Operating Temperature Range -40 – 90
  • IP Water Sealing Level 6
  • IP Dust Sealing Level 6
  • Packaging Method Box