CAT-L97-L4981 LED Holders  1
  • Connector System Board-to-Component
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Product Type LED Holder
  • Optics Alignment Yes
  • Number of Positions 1
  • Current Rating (Max) 5
  • Operating Voltage 300
  • LED Family BridgeLux H12
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Silver
  • Termination Method to Wire & Cable Poke-In
  • Housing Material PBT GF
  • Enables Zhaga Compatibility Yes
  • Circuit Application Power
  • LED Manufacturer Citizen
CAT-L97-L4981A LED Holders  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Product Type LED Holder
  • Optics Alignment No
  • Number of Positions 1
  • Current Rating (Max) 5
  • Operating Voltage 277
  • LED Family BridgeLux H12
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 3
  • Contact Mating Area Plating Material Silver
  • Termination Method to Wire & Cable Poke-In
  • Housing Material PBT GF
  • Operating Temperature Range -40 – 105
  • Enables Zhaga Compatibility No
  • Circuit Application Power
  • LED Manufacturer Bridgelux
CAT-L97-L4981C LED Holders  1
  • Sealable No
  • Product Type LED Holder
  • Optics Alignment No
  • Number of Positions 1
  • Current Rating (Max) 3
  • Operating Voltage 60
  • LED Family BridgeLux H6
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Gold
  • Termination Method to Wire & Cable Poke-In
  • Housing Material PBT GF
  • Enables Zhaga Compatibility Zhaga Inspired
  • LED Manufacturer Bridgelux
CAT-B8519-P7565 Poke-In Connectors  1
  • Product Line Poke-In
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Type Connector Assembly
  • Connector Style Receptacle
  • Number of Positions 1
  • Operating Voltage 400
  • Contact Current Rating (Max) 6
  • Contact Termination Area Plating Material Tin-Lead over Nickel
  • Contact Termination Area Plating Finish Matte
  • Termination Method to Printed Circuit Board Surface Mount
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 4
  • Housing Color Natural
  • Height 4.48
  • Wire/Cable Size 18 – 22
  • Accepts Wire Insulation Diameter Range 2.1
  • SMT Compatible Yes
  • Agency/Standard UL
  • UL File Number E28476
  • UL Flammability Rating UL 94V-0
  • Agency/Standard Number UL 1977
  • Packaging Method Tape & Reel
CAT-L97-L4981D LED Holders  1
  • Thermal Protection No
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Product Type LED Holder
  • Optics Alignment No
  • Number of Positions 1
  • Current Rating (Max) 2
  • Operating Voltage 60
  • LED Family Everlight EAHP1215 Series
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Silver
  • Termination Method to Wire & Cable Poke-In
  • Housing Material PBT GF
  • Enables Zhaga Compatibility No
  • LED Manufacturer Everlight
CAT-L97-T981 LED Holders  1
  • Driver on Board Yes
  • Programmable No
  • Flicker (% Max) 5
  • Dimmable No
  • Thermal Protection Yes
  • COB Substrate Thickness 1
  • Connector System Wire-to-Device
  • Sealable No
  • Product Type LED Holder
  • Optics Alignment Yes
  • Operating Voltage 48
  • Output Current Rating 350
  • LED Family BridgeLux V13
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Gold
  • Termination Method to Wire & Cable Mini CT Connector
  • Housing Material PBT
  • Operating Temperature Range 0 – 125
  • Enables Zhaga Compatibility Yes
  • LED Manufacturer Bridgelux
CAT-L97-T98 LED Holders  1
  • Driver on Board Yes
  • Programmable No
  • Flicker (% Max) 5
  • Dimmable Yes
  • Dimming Profile Linear
  • Thermal Protection Yes
  • COB Substrate Thickness 1
  • Connector System Wire-to-Device
  • Sealable No
  • Product Type LED Holder
  • Optics Alignment Yes
  • Operating Voltage 48
  • Output Current Rating 350
  • LED Family BridgeLux V13
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Gold
  • Termination Method to Wire & Cable Mini CT Connector
  • Housing Material PBT
  • Operating Temperature Range 0 – 125
  • Enables Zhaga Compatibility Yes
  • LED Manufacturer Bridgelux
2213194-1 LED Holders
  • Product Type Z50 Optic Clip
  • Optics Alignment Yes
  • Current Rating (Max) 5
  • Operating Voltage 300
  • LED Family 2PHM30x
  • Enables Zhaga Compatibility Yes
  • For Use With Z50 Holder Series
  • LED Manufacturer Citizen
2213189-1 Wire-to-Board Headers & Receptacles
  • Connector Assembly Type PCB Mount Receptacle
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Wire/Cable Type Discrete Wire
  • Product Type Connector
  • Connector Type Connector Assembly
  • Strain Relief Without
  • PCB Mount Orientation Vertical
  • Number of Positions 2
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 400
  • Operating Voltage 400
  • Header Mating Direction Inverted
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin-Lead
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Material Finish Matte
  • Contact Mating Area Plating Thickness 2
  • Contact Current Rating (Max) 3
  • PCB Contact Termination Area Plating Thickness 2
  • Contact Transmits (Typical) Power
  • Contact Layout Inline
  • Contact Design Poke-In
  • PCB Contact Termination Area Plating Material Finish Matte
  • PCB Contact Termination Area Plating Material Tin-Lead over Nickel
  • Stamped and Formed Yes
  • Termination Method to Printed Circuit Board Surface Mount
  • PCB Mount Retention Type Boardlock
  • Contact Retention Type Locking Lance
  • PCB Mounting Style Surface Mount
  • PCB Mount Alignment Without
  • Mating Retention Without
  • PCB Mount Retention With
  • Contact Retention With
  • Mating Retention Type Latch
  • Mating Alignment Without
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 3.3
  • Housing Color Natural
  • Housing Material Thermoplastic
  • Pass-Through Hole Size .169 x .307 in
  • Width 10.67
  • Height 10.25
  • Length 7.5
  • Operating Temperature Range -40 – 130
  • UL Flammability Rating UL 94V-0
  • UL File Number E28476
  • Agency/Standard CSA
  • Agency/Standard Number C22.2 No. 182.3-M1987
  • Packaging Method Reel
  • Packaging Quantity 350
2134611-1 Poke-In Connectors
  • Product Line Poke-In
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Type Connector Assembly
  • Connector Style Receptacle
  • Lighting Interconnect Level Level 2
  • Wire/Cable Type Discrete Wire
  • Number of Positions 1
  • Number of Rows 1
  • Pre-Designed Cables Available No
  • Preloaded Yes
  • Operating Voltage 250
  • Operating Voltage 250
  • Header Mating Direction Horizontal
  • Contact Current Rating (Max) 3
  • Contact Termination Area Plating Thickness 3
  • Contact Mating Area Plating Thickness 3
  • Contact Termination Area Plating Material Tin
  • Contact Layout Inline
  • Contact Type Socket
  • Contact Mating Area Plating Material Tin
  • Stamped and Formed Yes
  • Termination Method to Printed Circuit Board Surface Mount
  • Tool-less Wire Termination Yes
  • PCB Mount Retention Without
  • PCB Mount Alignment Without
  • Mating Retention Without
  • Mating Alignment Without
  • Mounting Angle Right Angle
  • Housing Color Natural
  • Height 2.475
  • Wire/Cable Size 24 – 26
  • Width 2.45
  • Length 8.2
  • Operating Temperature Range -25 – 130
  • UV Exposure Rated No
  • SMT Compatible Yes
  • Circuit Identification Feature Without
  • Agency/Standard UL
  • UL Flammability Rating UL 94V-0
  • Agency/Standard Number UL E28476
  • Packaging Method SMT Pocket Tape
2106091-3 Wire-to-Board Headers & Receptacles
  • Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Design Inverted
  • Wire/Cable Type Discrete Wire
  • Product Type Connector
  • Connector Type Connector Assembly
  • PCB Mount Orientation Vertical
  • Number of Positions 4
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 50
  • Operating Voltage 50
  • Header Mating Direction Inverted
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin-Lead
  • Contact Underplating Material Nickel
  • Contact Shape Square
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Material Finish Matte
  • Contact Mating Area Plating Thickness 4
  • Contact Type Pin
  • Contact Current Rating (Max) 3
  • PCB Contact Termination Area Plating Thickness 4
  • Contact Layout Inline
  • PCB Contact Termination Area Plating Material Finish Matte
  • PCB Contact Termination Area Plating Material Tin-Lead over Nickel
  • Stamped and Formed Yes
  • Termination Method to Printed Circuit Board Surface Mount
  • PCB Mount Retention Type Boardlock
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment Without
  • Mating Retention Without
  • PCB Mount Retention With
  • Contact Retention Without
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 1.5
  • Housing Color Natural
  • Housing Material LCP (Liquid Crystal Polymer)
  • Pass-Through Hole Size .354 x .197 in
  • Width 7.25
  • Height 6.9
  • Wire/Cable Size 24
  • Mating Post Length 2.4
  • Post-Mating Assembly Measurement .272 in
  • Length 12.11
  • Operating Temperature Range -30 – 105
  • UL Flammability Rating UL 94V-0
  • UL File Number E28476
  • Agency/Standard CSA
  • Agency/Standard Number C22.2 No. 182.3-M1987
  • Packaging Method Box
  • Packaging Quantity 450
2106091-1 Wire-to-Board Headers & Receptacles
  • Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Design Inverted
  • Wire/Cable Type Discrete Wire
  • Product Type Connector
  • Connector Type Connector Assembly
  • PCB Mount Orientation Vertical
  • Number of Positions 2
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 50
  • Operating Voltage 50
  • Header Mating Direction Inverted
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin-Lead
  • Contact Underplating Material Nickel
  • Contact Shape Square
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Material Finish Matte
  • Contact Mating Area Plating Thickness 4
  • Contact Type Pin
  • Contact Current Rating (Max) 3
  • PCB Contact Termination Area Plating Thickness 4
  • Contact Layout Inline
  • PCB Contact Termination Area Plating Material Finish Matte
  • PCB Contact Termination Area Plating Material Tin-Lead over Nickel
  • Stamped and Formed Yes
  • Termination Method to Printed Circuit Board Surface Mount
  • PCB Mount Retention Type Boardlock
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment Without
  • Mating Retention Without
  • PCB Mount Retention With
  • Contact Retention Without
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 1.5
  • Housing Color Natural
  • Housing Material LCP (Liquid Crystal Polymer)
  • Pass-Through Hole Size .236 x .197 in
  • Width 7.25
  • Height 6.9
  • Wire/Cable Size 24
  • Mating Post Length 2.4
  • Post-Mating Assembly Measurement .272 in
  • Length 9.11
  • Operating Temperature Range -30 – 105
  • UL Flammability Rating UL 94V-0
  • UL File Number E28476
  • Agency/Standard CSA
  • Agency/Standard Number C22.2 No. 182.3-M1987
  • Packaging Method Box
  • Packaging Quantity 450
2106431-1 Solid State Lighting Connectors  1
  • Connector Style Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Zero Cross Tuning Yes
  • Energy Metering Header Yes
  • Wire/Cable Type Discrete Wire
  • Make First / Break Last No
  • Connector Type Connector Assembly
  • Lighting Interconnect Level Level 1
  • Strain Relief With
  • Product Type Connector
  • Connector Design Feed Through
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Number of Positions 1
  • Number of Rows 1
  • Pre-Designed Cables Available No
  • Keyed No
  • Operating Voltage 250
  • Operating Voltage 250
  • Strain Relief Type Terminating Covers
  • Header Mating Direction Horizontal
  • Contact Mating Area Plating Material Finish Matte
  • Contact Current Rating (Max) 8.5
  • Contact Termination Area Plating Thickness 5.08
  • Contact Mating Area Plating Thickness 5.08
  • Contact Layout Inline
  • Contact Termination Area Plating Material Tin-Lead over Nickel
  • Contact Termination Area Plating Finish Matte
  • Contact Mating Area Plating Material Tin
  • Stamped and Formed Yes
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Termination Method to Printed Circuit Board Surface Mount
  • Tool-less Wire Termination Yes
  • PCB Mount Retention With
  • PCB Mount Alignment Without
  • Mounting Angle Right Angle
  • Housing Material LCP (Liquid Crystal Polymer)
  • Housing Color Natural
  • Wire/Cable Size 18
  • Length 5.7
  • Height 5.8
  • Accepts Wire Insulation Diameter Range 2.2
  • Width 7.75
  • Post-Mating Assembly Measurement 5.7
  • Operating Temperature Range -40 – 105
  • SMT Soldering Temperature 220
  • UV Exposure Rated No
  • SMT Compatible Yes
  • Circuit Identification Feature Without
  • Agency/Standard Number C22.2 No. 182.3-M1987
  • UL Flammability Rating UL 94V-0
  • Agency/Standard CSA
  • Packaging Quantity 450
  • Packaging Method Box
1-2106431-2 Solid State Lighting Connectors
  • Connector Style Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Zero Cross Tuning Yes
  • Energy Metering Header Yes
  • Wire/Cable Type Discrete Wire
  • Make First / Break Last No
  • Connector Type Connector Assembly
  • Lighting Interconnect Level Level 1
  • Strain Relief With
  • Product Type Connector
  • Connector Design Feed Through
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Number of Positions 2
  • Number of Rows 1
  • Pre-Designed Cables Available No
  • Keyed No
  • Operating Voltage 250
  • Operating Voltage 250
  • Strain Relief Type Terminating Covers
  • Header Mating Direction Horizontal
  • Contact Mating Area Plating Material Finish Matte
  • Contact Current Rating (Max) 7.5
  • Contact Termination Area Plating Thickness 5.08
  • Contact Mating Area Plating Thickness 5.08
  • Contact Layout Inline
  • Contact Termination Area Plating Material Tin-Lead over Nickel
  • Contact Termination Area Plating Finish Matte
  • Contact Mating Area Plating Material Tin
  • Stamped and Formed Yes
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Termination Method to Printed Circuit Board Surface Mount
  • Tool-less Wire Termination Yes
  • PCB Mount Retention With
  • PCB Mount Alignment Without
  • Mounting Angle Right Angle
  • Centerline (Pitch) 4
  • Housing Material LCP (Liquid Crystal Polymer)
  • Housing Color Natural
  • Wire/Cable Size 20
  • Length 9.7
  • Height 5.8
  • Accepts Wire Insulation Diameter Range 1.9
  • Width 7.75
  • Post-Mating Assembly Measurement 9.7
  • Operating Temperature Range -40 – 105
  • SMT Soldering Temperature 220
  • UV Exposure Rated No
  • SMT Compatible Yes
  • Circuit Identification Feature Without
  • Agency/Standard Number C22.2 No. 182.3-M1987
  • UL Flammability Rating UL 94V-0
  • Agency/Standard CSA
  • Packaging Quantity 450
  • Packaging Method Box
1-2106489-3 Solid State Lighting Connectors
  • Connector Style Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Zero Cross Tuning Yes
  • Energy Metering Header Yes
  • Wire/Cable Type Discrete Wire
  • Make First / Break Last No
  • Connector Type Connector Assembly
  • Lighting Interconnect Level Level 1
  • Strain Relief With
  • Product Type Connector
  • Connector Design Closed End
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Number of Positions 3
  • Number of Rows 1
  • Pre-Designed Cables Available No
  • Keyed No
  • Operating Voltage 400
  • Operating Voltage 400
  • Strain Relief Type Terminating Covers
  • Header Mating Direction Horizontal
  • Contact Mating Area Plating Material Finish Matte
  • Contact Current Rating (Max) 7.5
  • Contact Termination Area Plating Thickness 5.08
  • Contact Mating Area Plating Thickness 5.08
  • Contact Layout Staggered
  • Contact Termination Area Plating Material Tin
  • Contact Termination Area Plating Finish Matte
  • Contact Mating Area Plating Material Tin
  • Stamped and Formed Yes
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Termination Method to Printed Circuit Board Through Hole
  • Tool-less Wire Termination Yes
  • PCB Mount Retention Without
  • PCB Mount Alignment Without
  • Mounting Angle Right Angle
  • Centerline (Pitch) 4
  • Housing Material LCP (Liquid Crystal Polymer)
  • Housing Color Natural
  • Wire/Cable Size 20
  • Length 13.7
  • PCB Thickness (Recommended) 1.57
  • Height 5.8
  • Accepts Wire Insulation Diameter Range 1.9
  • Width 7.75
  • Post-Mating Assembly Measurement 13.7
  • Operating Temperature Range -40 – 105
  • UV Exposure Rated No
  • SMT Compatible No
  • Circuit Identification Feature Without
  • Agency/Standard Number C22.2 No. 182.3-M1987
  • UL Flammability Rating UL 94V-0
  • Agency/Standard CSA
  • Packaging Quantity 350
  • Packaging Method SMT Pocket Tape
2-2106003-1 Solid State Lighting Connectors
  • Connector Style Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Zero Cross Tuning Yes
  • Energy Metering Header Yes
  • Wire/Cable Type Discrete Wire
  • Make First / Break Last No
  • Connector Type Connector Assembly
  • Lighting Interconnect Level Level 1
  • Strain Relief With
  • Product Type Connector
  • Connector Design Closed End
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Number of Positions 1
  • Number of Rows 1
  • Pre-Designed Cables Available No
  • Keyed No
  • Operating Voltage 400
  • Operating Voltage 400
  • Strain Relief Type Terminating Covers
  • Header Mating Direction Horizontal
  • Contact Mating Area Plating Material Finish Matte
  • Contact Current Rating (Max) 7
  • Contact Termination Area Plating Thickness 2.03 – 5.08
  • Contact Mating Area Plating Thickness 2.03 – 5.08
  • Contact Layout Inline
  • Contact Type Socket
  • Contact Termination Area Plating Material Tin over Nickel
  • Contact Termination Area Plating Finish Matte
  • Contact Mating Area Plating Material Tin
  • Stamped and Formed Yes
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Termination Method to Printed Circuit Board Surface Mount
  • Tool-less Wire Termination Yes
  • PCB Mount Retention With
  • PCB Mount Alignment Without
  • Mounting Angle Right Angle
  • Housing Material LCP (Liquid Crystal Polymer)
  • Housing Color Natural
  • Wire/Cable Size 22
  • Length 5.7
  • Height 5.8
  • Accepts Wire Insulation Diameter Range 1.7
  • Width 7.75
  • Post-Mating Assembly Measurement 5.7
  • Operating Temperature Range -40 – 105
  • SMT Soldering Temperature 220
  • UV Exposure Rated No
  • SMT Compatible Yes
  • Circuit Identification Feature Without
  • Agency/Standard Number C22.2 No. 182.3-M1987
  • UL Flammability Rating UL 94V-0
  • Agency/Standard CSA
  • Packaging Quantity 450
  • Packaging Method Tape & Reel
2-2106003-3 Solid State Lighting Connectors
  • Connector Style Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Zero Cross Tuning Yes
  • Energy Metering Header Yes
  • Wire/Cable Type Discrete Wire
  • Make First / Break Last No
  • Connector Type Connector Assembly
  • Lighting Interconnect Level Level 1
  • Strain Relief With
  • Product Type Connector
  • Connector Design Closed End
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Number of Positions 3
  • Number of Rows 1
  • Pre-Designed Cables Available No
  • Keyed No
  • Operating Voltage 400
  • Operating Voltage 400
  • Strain Relief Type Terminating Covers
  • Header Mating Direction Horizontal
  • Contact Mating Area Plating Material Finish Matte
  • Contact Current Rating (Max) 7
  • Contact Termination Area Plating Thickness 2.03 – 5.08
  • Contact Mating Area Plating Thickness 2.03 – 5.08
  • Contact Layout Inline
  • Contact Type Socket
  • Contact Termination Area Plating Material Tin over Nickel
  • Contact Termination Area Plating Finish Matte
  • Contact Mating Area Plating Material Tin
  • Stamped and Formed Yes
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Termination Method to Printed Circuit Board Surface Mount
  • Tool-less Wire Termination Yes
  • PCB Mount Retention With
  • PCB Mount Alignment Without
  • Mounting Angle Right Angle
  • Centerline (Pitch) 4
  • Housing Material LCP (Liquid Crystal Polymer)
  • Housing Color Natural
  • Wire/Cable Size 22
  • Length 13.7
  • Height 5.8
  • Accepts Wire Insulation Diameter Range 1.7
  • Width 7.75
  • Post-Mating Assembly Measurement 13.7
  • Operating Temperature Range -40 – 105
  • SMT Soldering Temperature 220
  • UV Exposure Rated No
  • SMT Compatible Yes
  • Circuit Identification Feature Without
  • Agency/Standard Number C22.2 No. 182.3-M1987
  • UL Flammability Rating UL 94V-0
  • Agency/Standard CSA
  • Packaging Quantity 450
  • Packaging Method Tape & Reel
2-2106431-3 Solid State Lighting Connectors
  • Connector Style Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Zero Cross Tuning Yes
  • Energy Metering Header Yes
  • Wire/Cable Type Discrete Wire
  • Make First / Break Last No
  • Connector Type Connector Assembly
  • Lighting Interconnect Level Level 1
  • Strain Relief With
  • Product Type Connector
  • Connector Design Feed Through
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Number of Positions 3
  • Number of Rows 1
  • Pre-Designed Cables Available No
  • Keyed No
  • Operating Voltage 250
  • Operating Voltage 250
  • Strain Relief Type Terminating Covers
  • Header Mating Direction Horizontal
  • Contact Mating Area Plating Material Finish Matte
  • Contact Current Rating (Max) 7
  • Contact Termination Area Plating Thickness 5.08
  • Contact Mating Area Plating Thickness 5.08
  • Contact Layout Inline
  • Contact Termination Area Plating Material Tin-Lead over Nickel
  • Contact Termination Area Plating Finish Matte
  • Contact Mating Area Plating Material Tin
  • Stamped and Formed Yes
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Termination Method to Printed Circuit Board Surface Mount
  • Tool-less Wire Termination Yes
  • PCB Mount Retention With
  • PCB Mount Alignment Without
  • Mounting Angle Right Angle
  • Centerline (Pitch) 4
  • Housing Material LCP (Liquid Crystal Polymer)
  • Housing Color Natural
  • Wire/Cable Size 22
  • Length 13.7
  • Height 5.8
  • Accepts Wire Insulation Diameter Range 1.7
  • Width 7.75
  • Post-Mating Assembly Measurement 13.7
  • Operating Temperature Range -40 – 105
  • SMT Soldering Temperature 220
  • UV Exposure Rated No
  • SMT Compatible Yes
  • Circuit Identification Feature Without
  • Agency/Standard Number C22.2 No. 182.3-M1987
  • UL Flammability Rating UL 94V-0
  • Agency/Standard CSA
  • Packaging Quantity 450
  • Packaging Method Box
2-2106489-3 Solid State Lighting Connectors
  • Connector Style Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Zero Cross Tuning Yes
  • Energy Metering Header Yes
  • Wire/Cable Type Discrete Wire
  • Make First / Break Last No
  • Connector Type Connector Assembly
  • Lighting Interconnect Level Level 1
  • Strain Relief With
  • Product Type Connector
  • Connector Design Closed End
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Number of Positions 3
  • Number of Rows 1
  • Pre-Designed Cables Available No
  • Keyed No
  • Operating Voltage 400
  • Operating Voltage 400
  • Strain Relief Type Terminating Covers
  • Header Mating Direction Horizontal
  • Contact Mating Area Plating Material Finish Matte
  • Contact Current Rating (Max) 7
  • Contact Termination Area Plating Thickness 5.08
  • Contact Mating Area Plating Thickness 5.08
  • Contact Layout Staggered
  • Contact Termination Area Plating Material Tin
  • Contact Termination Area Plating Finish Matte
  • Contact Mating Area Plating Material Tin
  • Stamped and Formed Yes
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Termination Method to Printed Circuit Board Through Hole
  • Tool-less Wire Termination Yes
  • PCB Mount Retention Without
  • PCB Mount Alignment Without
  • Mounting Angle Right Angle
  • Centerline (Pitch) 4
  • Housing Material LCP (Liquid Crystal Polymer)
  • Housing Color Natural
  • Wire/Cable Size 22
  • Length 13.7
  • PCB Thickness (Recommended) 1.57
  • Height 5.8
  • Accepts Wire Insulation Diameter Range 1.7
  • Width 7.75
  • Post-Mating Assembly Measurement 13.7
  • Operating Temperature Range -40 – 105
  • UV Exposure Rated No
  • SMT Compatible No
  • Circuit Identification Feature Without
  • Agency/Standard Number C22.2 No. 182.3-M1987
  • UL Flammability Rating UL 94V-0
  • Agency/Standard CSA
  • Packaging Quantity 350
  • Packaging Method SMT Pocket Tape
2-2106751-3 Solid State Lighting Connectors
  • Connector Style Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Zero Cross Tuning Yes
  • Energy Metering Header Yes
  • Wire/Cable Type Discrete Wire
  • Make First / Break Last No
  • Connector Type Connector Assembly
  • Lighting Interconnect Level Level 1
  • Strain Relief With
  • Product Type Connector
  • Connector Design Feed Through
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Number of Positions 3
  • Number of Rows 1
  • Pre-Designed Cables Available No
  • Keyed No
  • Operating Voltage 400
  • Operating Voltage 400
  • Strain Relief Type Terminating Covers
  • Header Mating Direction Horizontal
  • Contact Mating Area Plating Material Finish Matte
  • Contact Current Rating (Max) 7
  • Contact Termination Area Plating Thickness 5.08
  • Contact Mating Area Plating Thickness 5.08
  • Contact Layout Staggered
  • Contact Type Socket
  • Contact Termination Area Plating Material Tin
  • Contact Termination Area Plating Finish Matte
  • Contact Mating Area Plating Material Tin
  • Stamped and Formed Yes
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Termination Method to Printed Circuit Board Through Hole
  • Tool-less Wire Termination Yes
  • PCB Mount Retention Without
  • PCB Mount Alignment Without
  • Mounting Angle Right Angle
  • Centerline (Pitch) 4
  • Housing Material LCP (Liquid Crystal Polymer)
  • Housing Color Natural
  • Wire/Cable Size 22
  • Length 13.7
  • PCB Thickness (Recommended) 1.57
  • Height 5.8
  • Accepts Wire Insulation Diameter Range 1.7
  • Width 7.75
  • Post-Mating Assembly Measurement 13.7
  • Operating Temperature Range -40 – 105
  • UV Exposure Rated No
  • SMT Compatible No
  • Circuit Identification Feature Without
  • Agency/Standard Number C22.2 No. 182.3-M1987
  • UL Flammability Rating UL 94V-0
  • Agency/Standard CSA
  • Packaging Quantity 350
  • Packaging Method SMT Pocket Tape