5-862197-3 Circular Power Connectors
  • Product Type Lead Assembly
  • Connector & Contact Terminates To Wire & Cable
  • Housing Type Receptacle
  • Contact Type Pin
  • Number of Positions 1
  • Number of Signal Positions 1
  • Operating Voltage 20000
  • Reverse Gender Standard
  • Wire/Cable Size 18 – 16
  • Panel Mount Feature Type Flange with Mounting Holes
  • Mating Retention With
  • Accepts Wire Insulation Diameter Range 4.7
  • Shielded No
  • Packaging Quantity 100
2134439-2 IC Socket Hardware  1
  • Accessory Type ILM Assembly
  • Product Type Accessory
  • Frame Style Wide
  • Top Support Plate Material Stainless Steel
  • Insulator Material Polycarbonate Film Plus Acrylic Adhesive Layer
  • Spring Plate Assembly Material Stainless Steel
  • Socket Type LGA 2011
  • Operating Temperature Range -25 – 100
  • Packaging Method Bag/Box
  • Comment Wide Type with Cover.
2229339-2 IC Socket Hardware  1
  • Accessory Type ILM Assembly
  • Product Type Accessory
  • Top Support Plate Material Stainless Steel
  • Spring Plate Assembly Material Stainless Steel
  • Socket Type LGA 2011
  • Operating Temperature Range -25 – 100
  • Packaging Method Box & Tray
1554653-1 LGA Sockets  1
  • Connector System Board-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Socket
  • Number of Positions 2011
  • Grid Spacing 1.016 x .8814
  • Frame Style Square
  • Plating Thickness 15
  • Plating Material Gold
  • Contact Base Material Copper Alloy
  • Socket Type LGA 2011
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness 15
  • Contact Current Rating (Max) .5
  • PCB Mounting Style Surface Mount Solder Ball
  • Connector Mounting Type Board Mount
  • Heat Sink Attachment Without
  • Centerline (Pitch) 1.016
  • Housing Color Black
  • Housing Material High Temperature Thermoplastic
  • Operating Temperature Range -25 – 100
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tray
  • Tray Color Blue
  • Comment Lead-Free Solderball
2134440-1 IC Socket Hardware  1
  • Accessory Type Backplate
  • Product Type Accessory
  • Backplate Material Steel
  • Top Support Plate Material Stainless Steel
  • Insulator Material Polycarbonate Film Plus Acrylic Adhesive Layer
  • Plating Material Nickel
  • Spring Plate Assembly Material Stainless Steel
  • Socket Type LGA 2011
  • Operating Temperature Range -25 – 100
  • Packaging Method Bag/Box
2201838-2 LGA Sockets  1
  • Connector System Board-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Socket
  • Number of Positions 2011
  • Grid Spacing 1.016 x .8814
  • Frame Style Square
  • Plating Thickness 30
  • Plating Material Gold
  • Contact Base Material Copper Alloy
  • Socket Type LGA 2011
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness 30
  • Contact Current Rating (Max) .5
  • PCB Mounting Style Surface Mount Solder Ball
  • Connector Mounting Type Board Mount
  • Heat Sink Attachment Without
  • Centerline (Pitch) 1.016
  • Housing Color Black
  • Housing Material High Temperature Thermoplastic
  • Operating Temperature Range -25 – 100
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tray
  • Tray Color Black
  • Comment Lead-Free Solderball
2201838-1 LGA Sockets  1
  • Connector System Board-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Socket
  • Number of Positions 2011
  • Grid Spacing 1.016 x .8814
  • Frame Style Square
  • Plating Thickness 15
  • Plating Material Gold
  • Contact Base Material Copper Alloy
  • Socket Type LGA 2011
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness 15
  • Contact Current Rating (Max) .5
  • PCB Mounting Style Surface Mount Solder Ball
  • Connector Mounting Type Board Mount
  • Heat Sink Attachment Without
  • Centerline (Pitch) 1.016
  • Housing Color Black
  • Housing Material High Temperature Thermoplastic
  • Operating Temperature Range -25 – 100
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tray
  • Tray Color Black
  • Comment Lead-Free Solderball
1-830611-0 Circular Power Connectors
  • Product Type Lead Assembly
  • Contact Type Socket
  • Operating Voltage 10000
  • Positive Stop Ferrule Without
  • Wire/Cable Size 16
  • Termination Method to Wire & Cable Pre-Terminated to Cable
  • Assembly Length 914.4
  • Pigtail Length 6.35
  • Operating Temperature Range -55 – 125
  • Shielded No
  • Packaging Quantity 20
859526-4 Circular Power Connectors
  • Product Type Lead Assembly
  • Housing Type Receptacle
  • Number of Positions 4
  • Number of Signal Positions 4
  • Operating Voltage 27000
  • Wire/Cable Size .2 – .5
  • Panel Mount Feature Type Flange
  • Mating Alignment With
  • Mating Retention With
  • Mating Retention Type Threaded
  • Mating Alignment Type Keyed
  • Shielded No
  • Packaging Quantity 1
862545-5 Circular Power Connectors
  • Product Type Lead Assembly
  • Contact Type Socket
  • Operating Voltage 10000
  • Positive Stop Ferrule With
  • Wire/Cable Size 16
  • Termination Method to Wire & Cable Pre-Terminated to Cable
  • Assembly Length 381
  • Pigtail Length 9.65
  • Operating Temperature Range -55 – 125
  • Shielded No
  • Packaging Quantity 25
2174988-2 LGA Sockets  1
  • Connector System Board-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Socket
  • Number of Positions 2011
  • Grid Spacing 1.016 x .8814
  • Frame Style Square
  • Plating Thickness 30
  • Plating Material Gold
  • Contact Base Material Copper Alloy
  • Socket Type LGA 2011
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness 30
  • Contact Current Rating (Max) .5
  • PCB Mounting Style Surface Mount Solder Ball
  • Connector Mounting Type Board Mount
  • Heat Sink Attachment Without
  • Centerline (Pitch) 1.016
  • Housing Color Black
  • Housing Material High Temperature Thermoplastic
  • Operating Temperature Range -25 – 100
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tray
  • Tray Color Blue
  • Comment Lead-Free Solderball
2229339-1 IC Socket Hardware  1
  • Accessory Type ILM Assembly
  • Product Type Accessory
  • Top Support Plate Material Stainless Steel
  • Spring Plate Assembly Material Stainless Steel
  • Socket Type LGA 2011
  • Operating Temperature Range -25 – 100
  • Packaging Method Box & Tray
846290-4 Circular Power Connectors
  • Product Type Lead Assembly
  • Contact Type Socket
  • Operating Voltage 50000
  • Positive Stop Ferrule Without
  • Wire/Cable Size 16
  • Termination Method to Wire & Cable Pre-Terminated to Cable
  • Assembly Length 1219.2
  • Pigtail Length 9.65
  • Operating Temperature Range -55 – 125
  • Shielded No
  • Packaging Quantity 1
858827-1 Circular Power Connectors
  • Product Type Lead Assembly
  • Housing Type Receptacle
  • Contact Type Pin
  • Operating Voltage 20000
  • Panel Mount Feature Type Flange with Mounting Holes
  • Panel Feedthrough No
  • Packaging Quantity 1
  • Weight 16
5-861258-1 Circular Power Connectors
  • Product Type Lead Assembly
  • Housing Type Receptacle
  • Seal Type Hermetically Sealed
  • Operating Voltage 50000
  • Panel Mount Feature Type Flange
  • Panel Feedthrough No
  • Packaging Quantity 1
  • Weight 47.8
830395-1 Circular Power Connectors
  • Product Type Lead Assembly
  • Housing Type Receptacle
  • Contact Type Pin
  • Operating Voltage 10000
  • Panel Mount Feature Type Flange with Mounting Holes
  • Panel Feedthrough No
  • Operating Temperature Range -55 – 125
  • Packaging Quantity 10
  • Weight 4.2
862004-1 Circular Power Connectors
  • Product Type Lead Assembly
  • Housing Type Receptacle
  • Contact Type Socket
  • Number of Positions 7
  • Operating Voltage 15000
  • Wire/Cable Size 1.29 – 1.42
  • Panel Mount Feature Type Flange
  • Connector Mounting Type Bulkhead
  • Operating Temperature Range -55 – 125
  • Shielded Yes
  • Packaging Quantity 1
861647-7 Circular Power Connectors
  • Product Type Lead Assembly
  • Housing Type Receptacle
  • Number of Positions 7
  • Operating Voltage 27000
  • Wire/Cable Size .2 – .5
  • Panel Mount Feature Type Flange
  • Connector Mounting Type Bulkhead
  • Shielded No
  • Packaging Quantity 1
862544-1 Unscreened Circular Connector Backshells & Clamps
  • Accessory Type Potting Shell/Strain Relief
  • Product Style Potting Shell
  • Shape Circular
  • Product Type Accessory
  • Grade Military
  • Cover Without
  • Number of Positions 2
  • Operating Voltage 15000
  • Body Style Straight
  • Cable Clamp Material Valox 420-SE-0
  • Cable Clamp Color Black
  • Material Thermoplastic Polyester
  • Accepts Cable Diameter (Max) .68
  • Packaging Method Package
  • Packaging Quantity 1
861253-1 Circular Power Connectors
  • Product Type Lead Assembly
  • Housing Type Receptacle
  • Seal Type Hermetically Sealed
  • Operating Voltage 15000
  • Panel Mount Feature Type Flange
  • Panel Feedthrough No
  • Packaging Quantity 40
  • Weight 3