829791-2 RF Connectors
  • RF Interface MCX
  • RF Connector Style Jack
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Port Configuration Single Port
  • Number of Positions 1
  • PCB Mount Orientation Vertical
  • Number of Coaxial Contacts 1
  • Number of Mounting Legs 4
  • Cable Connector Orientation Straight
  • Body Material Copper Zinc
  • Body Plating Material Gold over Nickel
  • Crimp Type Hex
  • Ferrule Plating Material Gold over Nickel
  • RF Connector Center Contact Plating Material Gold
  • RF Connector Center Contact Material Phosphor Bronze
  • Ferrule Material Soft Copper
  • Termination Method to Wire & Cable Crimp
  • Termination Method to Printed Circuit Board Through Hole
  • PCB Mount Retention With
  • RF Connector Coupling Mechanism Push-On
  • Connector Mounting Type Board Mount
  • RF Contact Captivation Method Mechanical
  • Detent Without
  • Height Above PC Board 6.6
  • PCB Tail Length 5.45
  • Cable Type RG 174
  • Operating Temperature Range -65 – 165
  • Packaging Method Package
  • Comment Cable acts as center conductor.