207530-7 Standard Rectangular Connectors
  • Header Type Unshrouded
  • Product Type Connector
  • Connector Style Plug
  • Connector System Wire-to-Board
  • Row-to-Row Spacing 5
  • Connector & Contact Terminates To Printed Circuit Board
  • Boxmount No
  • Connector Type Header
  • Connector Configuration Square Grid
  • PCB Mount Orientation Vertical
  • Number of Positions 18
  • Number of Rows 6
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Plating Material Tin
  • Contact Current Rating (Max) 7.5
  • Tail Plating Thickness 3.81
  • Tail Plating Material Tin
  • Contact Type Socket
  • Contact Layout Matrix
  • Contact Transmits (Typical) Signal (Data)
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Mating Retention With
  • Mating Retention Type Locking Latch
  • PCB Mount Retention With
  • PCB Mount Retention Type Mounting Hole
  • Contact Retention With
  • Housing Color Red
  • Housing Material Nylon
  • Height 14.35
  • Tail Length 4.6
  • Length 47.32
  • PCB Thickness (Recommended) 1.6
  • Width 21.34
  • Operating Temperature Range -55 – 130
  • For Use With Receptacle Housing
  • UL Flammability Rating UL 94V-0
  • VDE Tested Yes
  • UL Rating Certified
  • UL File Number E28476
  • Agency/Standard CSA
  • CSA File Number LR16455
  • Packaging Method Box & Tray
  • Packaging Quantity 40
3-1489841-2 DIMM Sockets
  • DRAM Type Double Data Rate (DDR) 2
  • Connector System Board-to-Board
  • Row-to-Row Spacing 1.9
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Center Post With
  • Product Type Socket
  • Number of Positions 240
  • Module Orientation Vertical
  • Center Key Center
  • Number of Bays 2
  • Number of Rows 2
  • Keying Standard
  • Number of Keys 1
  • DRAM Voltage 1.8
  • Ejector Type Standard
  • Latch Color Blue
  • Latch Material High Temperature Thermoplastic
  • Retention Post Material Stainless Steel
  • Ejector Material Color Natural
  • Retention Post Location Both Ends
  • Module Key Type Center
  • Ejector Location Both Ends
  • Ejector Material High Temperature Thermoplastic
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Matte Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) .5
  • Socket Style DIMM
  • Contact Mating Area Plating Thickness .38
  • Solder Tail Contact Plating Thickness 3
  • Contact Mating Area Plating Material Gold
  • Socket Type Memory Card
  • Termination Post Length 3.18
  • Insertion Style Direct Insert
  • PCB Mount Retention Type Retention Clip/Post
  • PCB Mount Retention With
  • Locating Posts With
  • PCB Mounting Style Through Hole
  • Connector Mounting Type Board Mount
  • Mounting Angle Vertical
  • Boardlock Material Stainless Steel
  • Centerline (Pitch) 1
  • Housing Material High Temperature Nylon
  • Housing Color Natural
  • Height Above PC Board 23.1
  • Center Retention Hole Diameter 1.5
  • Operating Temperature Range -55 – 85
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tray
  • Packaging Quantity 64
1-1337629-0 RF Connectors
  • RF Interface N Type
  • RF Connector Style Plug
  • Connector System Cable-to-Cable
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Connector Seal Type Gasket
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Plating Material Nickel
  • Crimp Type Hex
  • Ferrule Plating Material Nickel
  • RF Connector Center Contact Plating Material Gold
  • RF Connector Center Contact Material Brass
  • Ferrule Material Annealed Copper
  • RF Connector Contact Configuration Captivated Contacts
  • Termination Method to Wire & Cable Crimp
  • RF Connector Coupling Mechanism Threaded
  • RF Contact Captivation Method Mechanical
  • Detent Without
  • RF Connector Mated Outer Diameter (Approximate) 19.05
  • Cable Type KX 24
  • Operating Temperature Range -65 – 165
  • Operating Frequency 11
  • Packaging Quantity 50
  • Packaging Method Box
  • Dielectric Material PTFE
  • Coupling Nut Base Material Brass
  • Military Style Number UG-1681/U
  • Gasket Material Silicone Rubber
  • Grade Commercial
1-1337414-0 RF Connectors
  • RF Interface N Type
  • RF Connector Style Jack
  • Connector System Cable-to-Cable
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Connector Seal Type Gasket
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Plating Material Silver
  • Crimp Type Hex
  • Ferrule Plating Material Silver
  • RF Connector Center Contact Plating Material Silver
  • RF Connector Center Contact Material Brass
  • Ferrule Material Annealed Copper
  • RF Connector Contact Configuration Captivated Contacts
  • Termination Method to Wire & Cable Crimp
  • RF Connector Coupling Mechanism Threaded
  • RF Contact Captivation Method Mechanical
  • Detent Without
  • RF Connector Mated Outer Diameter (Approximate) 19.05
  • Cable Type PSF 1/4M
  • Operating Temperature Range -65 – 165
  • Operating Frequency 11
  • Packaging Quantity 50
  • Packaging Method Box
  • Dielectric Material PTFE
  • Military Style Number UG-1688/U
  • Grade Commercial
1-1337626-0 RF Connectors
  • RF Interface N Type
  • RF Connector Style Plug
  • Connector System Cable-to-Cable
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Connector Seal Type Gasket
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Right Angle
  • Body Material Brass
  • Body Plating Material Nickel
  • Crimp Type Hex
  • Ferrule Plating Material Nickel
  • RF Connector Center Contact Plating Material Gold
  • RF Connector Center Contact Material Brass
  • Ferrule Material Annealed Copper
  • RF Connector Contact Configuration Not Captivated
  • Termination Method to Wire & Cable Crimp
  • RF Connector Coupling Mechanism Threaded
  • RF Contact Captivation Method Mechanical
  • Detent Without
  • RF Connector Mated Outer Diameter (Approximate) 19.05
  • Cable Type KX 4
  • Operating Temperature Range -65 – 165
  • Operating Frequency 11
  • Packaging Quantity 50
  • Packaging Method Box
  • Dielectric Material PTFE
  • Coupling Nut Base Material Brass
  • Gasket Material Silicone Rubber
  • Grade Commercial
1-1478213-0 RF Connectors
  • RF Interface N Type
  • RF Connector Style Jack
  • Connector System Cable-to-Panel
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Connector Seal Type Gasket
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Plating Material Silver
  • Crimp Type Hex
  • Ferrule Plating Material Silver
  • RF Connector Center Contact Plating Material Silver
  • RF Connector Center Contact Material Brass
  • Ferrule Material Annealed Copper
  • RF Connector Contact Configuration Captivated Contacts
  • Termination Method to Wire & Cable Crimp
  • Panel Mount Feature Type Hex Nut
  • RF Connector Coupling Mechanism Threaded
  • Connector Mounting Type Panel
  • RF Contact Captivation Method Mechanical
  • Detent Without
  • Panel Attachment Style Rear Mount
  • RF Connector Mated Outer Diameter (Approximate) 19.05
  • Flange Diameter 21
  • Panel Cutout 15.9 x 13.5mm Double D-Shape
  • Panel Thickness (Recommended) 9.5
  • Cable Type KX 4
  • Operating Temperature Range -65 – 165
  • Operating Frequency 11
  • Packaging Quantity 50
  • Packaging Method Box
  • Dielectric Material PTFE
  • Flange and Thread Material Brass
  • Lockwasher Material Brass
  • Gasket Material Silicone Rubber
  • Lockwasher Plating Material Silver
  • Grade Commercial
1-1337410-0 RF Connectors
  • RF Interface N Type
  • RF Connector Style Plug
  • Connector System Cable-to-Cable
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Connector Seal Type Gasket
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Plating Material Silver
  • Crimp Type Hex
  • Ferrule Plating Material Silver
  • RF Connector Center Contact Plating Material Silver
  • RF Connector Center Contact Material Brass
  • Ferrule Material Annealed Copper
  • RF Connector Contact Configuration Captivated Contacts
  • Termination Method to Wire & Cable Crimp
  • RF Connector Coupling Mechanism Threaded
  • RF Contact Captivation Method Mechanical
  • Detent Without
  • RF Connector Mated Outer Diameter (Approximate) 19.05
  • Cable Type PSF 1/4M
  • Operating Temperature Range -65 – 165
  • Operating Frequency 11
  • Packaging Quantity 50
  • Packaging Method Box
  • Dielectric Material PTFE
  • Coupling Nut Base Material Brass
  • Military Style Number UG-1681/U
  • Gasket Material Silicone Rubber
  • Grade Commercial
1-1337412-0 RF Connectors
  • RF Interface N Type
  • RF Connector Style Plug
  • Connector System Cable-to-Cable
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Connector Seal Type Gasket
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Right Angle
  • Body Material Brass
  • Body Plating Material Silver
  • Crimp Type Hex
  • Ferrule Plating Material Silver
  • RF Connector Center Contact Plating Material Silver
  • RF Connector Center Contact Material Brass
  • Ferrule Material Annealed Copper
  • RF Connector Contact Configuration Not Captivated
  • Termination Method to Wire & Cable Crimp
  • RF Connector Coupling Mechanism Threaded
  • RF Contact Captivation Method Mechanical
  • Detent Without
  • RF Connector Mated Outer Diameter (Approximate) 19.05
  • Cable Type PSF 1/4M
  • Operating Temperature Range -65 – 165
  • Operating Frequency 11
  • Packaging Quantity 50
  • Packaging Method Box
  • Dielectric Material PTFE
  • Coupling Nut Base Material Brass
  • Gasket Material Silicone Rubber
  • Grade Commercial
1-1337551-0 RF Connectors
  • RF Interface FME
  • RF Connector Style Jack
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Plating Material Nickel
  • RF Connector Center Contact Plating Material Gold
  • RF Connector Center Contact Material Brass
  • Termination Method to Wire & Cable Crimp
  • RF Connector Coupling Mechanism Threaded
  • RF Contact Captivation Method Mechanical
  • Detent Without
  • Cable Type KX 22A
  • Operating Temperature Range -55 – 85
  • Operating Frequency 2
  • Packaging Quantity 50
  • Packaging Method Box
  • Dielectric Material Delrin
  • Coupling Nut Base Material Brass
  • Crimp Ferrule Material Brass
  • Coupling Nut Plating Material Nickel
1-1634000-0 RF Connectors
  • RF Interface MMCX
  • RF Connector Style Plug
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Finish Plated
  • Body Plating Material Gold
  • Body Shape Circular
  • Crimp Type Hex
  • RF Connector Center Contact Plating Material Gold
  • RF Connector Center Contact Material Brass
  • Termination Method to Wire & Cable Solder & Clamp
  • RF Connector Coupling Mechanism Snap-On
  • RF Contact Captivation Method Solder
  • Detent Without
  • Cable Type Raychem 5026A1318
  • Operating Temperature Range -55 – 155
  • Operating Frequency 6
  • Packaging Quantity 50
  • Packaging Method Box
  • Dielectric Material PTFE
  • Grade Professional
1-1634002-0 RF Connectors
  • RF Interface MMCX
  • RF Connector Style Plug
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Right Angle
  • Body Material Brass
  • Body Finish Plated
  • Body Plating Material Gold
  • Body Shape Circular
  • Crimp Type Hex
  • RF Connector Center Contact Plating Material Gold
  • RF Connector Center Contact Material Brass
  • Termination Method to Wire & Cable Solder & Clamp
  • RF Connector Coupling Mechanism Snap-On
  • RF Contact Captivation Method Solder
  • Detent Without
  • Cable Type Raychem 5026A1318
  • Operating Temperature Range -55 – 155
  • Operating Frequency 6
  • Packaging Quantity 50
  • Packaging Method Individual
  • Dielectric Material PTFE
  • Grade Professional
530509-8 Card Edge Connector Housings
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Type Housing
  • Product Type Housing
  • Number of Positions 18
  • Number of Dual Positions 18
  • Mounting Ears With
  • Centerline (Pitch) 3.96
  • Housing Color Natural
  • Housing Material Nylon GF
  • Accepts Wire Insulation Diameter Range 2.29 – 3.3
  • Packaging Quantity 1
  • Packaging Method Package
583859-5 Wire-to-Board Connector Housings
  • Connector & Contact Terminates To Printed Circuit Board
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Strain Relief Without
  • Product Type Housing
  • Number of Dual Positions 18
  • Number of Positions 18
  • Number of Rows 2
  • Contact Current Rating (Max) 5
  • Termination Method to Wire & Cable Crimp
  • Panel Mount Feature Type Mounting Ears
  • PCB Mount Retention Without
  • Mating Alignment Type Polarization Groove
  • Mating Alignment With
  • Centerline (Pitch) 3.96
  • Housing Color Black
  • Housing Material Polyester - GF
  • Operating Temperature Range -55 – 105
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 200
  • Packaging Method Carton
1-1337588-0 RF Connectors
  • RF Interface MCX
  • RF Connector Style Jack
  • Connector System Cable-to-Panel
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Number of Signal Positions 1
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Plating Material Gold
  • Body Shape Circular
  • Crimp Type Hex
  • Ferrule Plating Material Gold
  • RF Connector Center Contact Plating Material Gold
  • RF Connector Center Contact Material Beryllium Copper
  • Ferrule Material Brass
  • Termination Method to Wire & Cable Crimp
  • Panel Mount Feature Type Hex Nut
  • PCB Mount Retention Without
  • RF Connector Coupling Mechanism Snap-On
  • Connector Mounting Type Bulkhead
  • RF Contact Captivation Method Mechanical
  • Detent Without
  • Panel Attachment Style Front Mount
  • RF Connector Mated Outer Diameter (Approximate) 6.5
  • Flange Diameter 4.8
  • Panel Cutout 4.9 x 4.5 D-Shape
  • Panel Thickness (Recommended) 5
  • Flats Dimension 6.35 A/F
  • Cable Type KX 22A
  • Operating Temperature Range -55 – 155
  • Operating Frequency 6
  • Packaging Quantity 50
  • Packaging Method Tray
  • Dielectric Material PTFE
  • Flange and Thread Material Brass
  • Lockwasher Material Brass
  • Lockwasher Plating Material Gold
  • Grade Professional
1-1337517-0 RF Connectors
  • RF Interface BNC
  • RF Connector Style Plug
  • Connector System Cable-to-Cable
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Connector Seal Type Gasket
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 75
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Finish Plated
  • Body Plating Material Nickel
  • Body Insulation With
  • Crimp Type Hex
  • RF Connector Center Contact Plating Material Gold
  • RF Connector Center Contact Material Brass
  • Termination Method to Wire & Cable Crimp
  • RF Connector Coupling Mechanism Bayonet
  • RF Contact Captivation Method Mechanical
  • Detent Without
  • RF Connector Mated Outer Diameter (Approximate) 14.529
  • Cable Type PSF 1/3M
  • Operating Temperature Range -65 – 165
  • Operating Frequency 2
  • Packaging Quantity 50
  • Packaging Method Box
  • Dielectric Material PTFE
  • Coupling Nut Base Material Brass
  • Gasket Material Silicone Rubber
  • Grade Professional
1-1634004-0 RF Connectors
  • RF Interface MMCX
  • RF Connector Style Jack
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Finish Plated
  • Body Plating Material Gold
  • Body Shape Circular
  • Crimp Type Hex
  • RF Connector Center Contact Plating Material Gold
  • RF Connector Center Contact Material Beryllium Copper
  • Termination Method to Wire & Cable Solder & Clamp
  • RF Connector Coupling Mechanism Snap-On
  • RF Contact Captivation Method Solder
  • Detent Without
  • Cable Type Raychem 5026A1318
  • Operating Temperature Range -55 – 155
  • Operating Frequency 6
  • Packaging Quantity 50
  • Packaging Method Tray
  • Dielectric Material PTFE
  • Grade Professional
1-281695-8 Multiple Configuration PCB Headers & Receptacles
  • Connector Assembly Type PCB Mount Header
  • Connector & Contact Terminates To Printed Circuit Board
  • Header Type Shrouded
  • Row-to-Row Spacing 2.54
  • Board Standoff Without
  • Gasket Without
  • Product Type Connector
  • Stabilizers Without
  • Connector Type Connector Assembly
  • Strain Relief Without
  • Connector Contact Load Condition Fully Loaded
  • PCB Mount Orientation Vertical
  • Number of Positions 18
  • Number of Rows 1
  • Keyed No
  • Post Size .64
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Protection With
  • Contact Shape Square
  • Contact Type Pin
  • Contact Current Rating (Max) 3
  • Contact Mating Area Plating Material Tin
  • Contact Protection Type Shrouded
  • Termination Method to Wire & Cable Crimp
  • Termination Method to Printed Circuit Board Through Hole
  • Termination End Plating Material Tin-Lead
  • Termination Post Length 2.9
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • Mating Connector Lock Without
  • PCB Mounting Style Through Hole
  • Mating Alignment Type Polarization
  • Mating Alignment Without
  • Centerline (Pitch) 2.54
  • Housing Material High Temperature Thermoplastic
  • Housing Color Blue
  • Housing Style 2-Sided
  • Mating Post Length 6.75
  • Shrouded End Dimension 1.27
  • Operating Temperature Range -55 – 105
  • Approved Standards CSA LR7189
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 500
  • Packaging Method Package
1-281696-8 Multiple Configuration PCB Headers & Receptacles
  • Connector Assembly Type PCB Mount Header
  • Connector & Contact Terminates To Printed Circuit Board
  • Header Type Shrouded
  • Row-to-Row Spacing 2.54
  • Board Standoff Without
  • Gasket Without
  • Product Type Connector
  • Stabilizers Without
  • Connector Type Connector Assembly
  • Strain Relief Without
  • Connector Contact Load Condition Fully Loaded
  • PCB Mount Orientation Vertical
  • Number of Positions 18
  • Number of Rows 1
  • Keyed No
  • Post Size .64
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin-Lead
  • Contact Protection With
  • Contact Shape Square
  • Contact Type Pin
  • Contact Current Rating (Max) 3
  • Contact Mating Area Plating Material Gold
  • Contact Protection Type Shrouded
  • Termination Method to Wire & Cable Crimp
  • Termination Method to Printed Circuit Board Through Hole
  • Termination End Plating Material Tin-Lead
  • Termination Post Length 2.9
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • Mating Connector Lock Without
  • PCB Mounting Style Through Hole
  • Mating Alignment Type Polarization
  • Mating Alignment Without
  • Centerline (Pitch) 2.54
  • Housing Material High Temperature Thermoplastic
  • Housing Color Blue
  • Housing Style 2-Sided
  • Mating Post Length 6.75
  • Shrouded End Dimension 1.27
  • Operating Temperature Range -55 – 105
  • Approved Standards CSA LR7189
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 500
  • Packaging Method Package
1-281698-8 Multiple Configuration PCB Headers & Receptacles
  • Connector Assembly Type PCB Mount Header
  • Connector & Contact Terminates To Printed Circuit Board
  • Header Type Shrouded
  • Row-to-Row Spacing 2.54
  • Board Standoff Without
  • Gasket Without
  • Product Type Connector
  • Stabilizers Without
  • Connector Type Connector Assembly
  • Strain Relief Without
  • Connector Contact Load Condition Fully Loaded
  • PCB Mount Orientation Right Angle
  • Number of Positions 18
  • Number of Rows 1
  • Keyed No
  • Post Size .64
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Protection With
  • Contact Shape Square
  • Contact Type Pin
  • Contact Current Rating (Max) 3
  • Contact Mating Area Plating Material Tin
  • Contact Protection Type Shrouded
  • Termination Method to Wire & Cable Crimp
  • Termination Method to Printed Circuit Board Through Hole
  • Termination End Plating Material Tin-Lead
  • Termination Post Length 2.9
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • Mating Connector Lock Without
  • PCB Mounting Style Through Hole
  • Mating Alignment Type Polarization
  • Mating Alignment Without
  • Centerline (Pitch) 2.54
  • Housing Material High Temperature Thermoplastic
  • Housing Color Blue
  • Housing Style 2-Sided
  • Mating Post Length 6.75
  • Shrouded End Dimension 1.27
  • Operating Temperature Range -55 – 105
  • Approved Standards CSA LR7189
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 500
  • Packaging Method Package
1-281699-8 Multiple Configuration PCB Headers & Receptacles
  • Connector Assembly Type PCB Mount Header
  • Connector & Contact Terminates To Printed Circuit Board
  • Header Type Shrouded
  • Row-to-Row Spacing 2.54
  • Board Standoff Without
  • Gasket Without
  • Product Type Connector
  • Stabilizers Without
  • Connector Type Connector Assembly
  • Strain Relief Without
  • Connector Contact Load Condition Fully Loaded
  • PCB Mount Orientation Right Angle
  • Number of Positions 18
  • Number of Rows 1
  • Keyed No
  • Post Size .64
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Protection With
  • Contact Shape Square
  • Contact Type Pin
  • Contact Current Rating (Max) 3
  • Contact Mating Area Plating Material Gold
  • Contact Protection Type Shrouded
  • Termination Method to Wire & Cable Crimp
  • Termination Method to Printed Circuit Board Through Hole
  • Termination End Plating Material Tin-Lead
  • Termination Post Length 2.9
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • Mating Connector Lock Without
  • PCB Mounting Style Through Hole
  • Mating Alignment Type Polarization
  • Mating Alignment Without
  • Centerline (Pitch) 2.54
  • Housing Material High Temperature Thermoplastic
  • Housing Color Blue
  • Housing Style 2-Sided
  • Mating Post Length 6.75
  • Shrouded End Dimension 1.27
  • Operating Temperature Range -55 – 105
  • Approved Standards CSA LR7189
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 100
  • Packaging Method Package