CAT-H396-CH8172 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Strain Relief Add By Accessory
  • Number of Positions 6
  • Nominal Voltage Architecture 12
  • Color Blue
  • Cable Exit Angle 180°
  • Body Material PA GF
  • Mating Pin Diameter 1
  • Connector Mounting Type Panel
  • Mounting Feature Without
  • Terminal Position Assurance No
  • Polarized Yes
  • Height 50.8
  • Length 41.86
  • Operating Temperature Range -55 – 125
  • Circuit Application Power & Signal
  • Degree of Protection IP67
  • UL Flammability Rating UL 94V-1
  • Connector Position Assurance Capable No
  • Serviceable Yes
CAT-H396-B128 Automotive Connector Caps & Covers  1
  • Accessory Type Backshell
  • Strain Relief With
  • Connector System Wire-to-Wire
  • Cable Exit Angle 180
  • Color Black
  • Material PA
  • Operating Temperature Range -55 – 125
  • UL Flammability Rating UL 94-HB
  • Packaging Method Box
  • Packaging Quantity 150
  • Serviceable Yes
CAT-H396-RC8382 Automotive Connector Caps & Covers  1
  • Accessory Type Protective Cap
  • Strain Relief Without
  • Color Black
  • Material Nylon
  • Packaging Method Package
  • Packaging Quantity 1
  • Serviceable Yes
CAT-H396-M8649 Other Automotive Connector Accessories  1
  • Accessory Type Other
  • Material Other
  • Color Black
  • Operating Temperature Range -55 – 125
  • UL Flammability Rating None
  • Serviceable Yes