1-745492-7 IDC D-Sub Connectors  1
  • Connector Style Plug
  • Shielded Yes
  • Shell Size 1
  • Wire/Cable Type Discrete Wire
  • Number of Rows 2
  • Preloaded Yes
  • Color Black
  • Contact Size 20
  • Wire Range .05 – .15
  • Comment Connectors can be made available with clinch nuts, contact AMP Incorporated
1-745494-7 IDC D-Sub Connectors
  • Connector Style Plug
  • Shielded Yes
  • Connector System Wire-to-Wire
  • Shell Size 2
  • Wire/Cable Type Discrete Wire
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 15
  • Number of Rows 2
  • Preloaded Yes
  • Color Black
  • Contact Size 20
  • Contact Current Rating (Max) 1.5
  • Connector Mounting Type Panel
  • Centerline (Pitch) 2.743
  • Wire Range .05 – .15
  • Operating Temperature Range -55 – 105
  • Comment Connectors can be made available with clinch nuts, contact AMP Incorporated