201346-4 Rectangular Connector Hoods
  • Accessory Type Pin Hood
  • Sealable No
  • Strain Relief Without
  • Product Type Hardware
  • Material Carbon Steel
  • Pin Hood Type External Closed End
  • Height 76.84
  • Width 45.72
  • Length 17.48
  • For Use With 104 Position Posted Connectors
  • Packaging Quantity 100
  • Packaging Method Bag
6-926657-0 Wire-to-Board Connector Housings
  • Row-to-Row Spacing 2.54
  • Strain Relief Without
  • Connector Type Housing
  • Product Type Connector
  • Connector Style Receptacle
  • Number of Positions 10
  • Number of Rows 1
  • Stamped No
  • Color Black
  • Contact Type Socket
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Mating Connector Lock Without
  • Mating Retention Without
  • Mating Alignment Without
  • Centerline (Pitch) 2.54
  • Housing Configuration Right End Open
  • Housing Material PBT GV15
  • Housing Color Black
  • For Use With Plug
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 1000