5415569-2 RF Connectors
  • RF Interface F Series
  • RF Connector Style Jack
  • Connector System Cable-to-Board
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Connector Seal Type O-Ring
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 75
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Plating Material Nickel
  • RF Connector Center Contact Plating Material Tin
  • RF Connector Center Contact Material Beryllium Copper
  • Termination Method to Wire & Cable Crimp
  • RF Connector Coupling Mechanism Push-On
  • Connector Mounting Type Panel
  • RF Contact Captivation Method Mechanical
  • Detent Without
  • Panel Attachment Style Front Mount
  • RF Connector Mated Outer Diameter (Approximate) 8.534
  • Cable Type RG 179
  • Operating Temperature Range -55 – 85
  • Operating Frequency 1
  • Packaging Method Carton
  • Dielectric Material PTFE
  • Gasket Material Silicone Rubber