1828698-1 Expanded Beam Fiber Housings
  • Connector Style Plug
  • Applies To Cable
  • Booted No
  • Product Type Connector Shell Kit
  • Shell Material Aluminum Alloy
  • Protective Cap Material Thermoplastic
  • Shell Finish Hard Anodize
  • Grip Ring Material EPDM
  • Grip Ring Yes
1828700-1 Expanded Beam Fiber Optics
  • Product Type Cable Adapter Kit
  • Booted Yes
  • Shell Material Aluminum Alloy
  • Boot Material EPDM
  • Mounts To Plug
  • Outside Cable Diameter (Max) 5.1
1828700-2 Expanded Beam Fiber Optics
  • Product Type Cable Adapter Kit
  • Booted Yes
  • Shell Material Aluminum Alloy
  • Boot Material EPDM
  • Mounts To Plug
  • Outside Cable Diameter (Max) 5.6
1828700-3 Expanded Beam Fiber Optics
  • Product Type Cable Adapter Kit
  • Booted Yes
  • Shell Material Aluminum Alloy
  • Boot Material EPDM
  • Mounts To Plug
  • Outside Cable Diameter (Max) 6.2
1516228-1 Expanded Beam Fiber Optics
  • Product Type Cable Adapter Kit
  • Booted Yes
  • Bulkhead Style Sealed
  • Boot Material EPDM
  • Mounts To Bulkhead
  • Outside Cable Diameter (Max) 5.1
1516228-2 Expanded Beam Fiber Optics
  • Product Type Cable Adapter Kit
  • Booted Yes
  • Bulkhead Style Sealed
  • Boot Material EPDM
  • Mounts To Bulkhead
  • Outside Cable Diameter (Max) 5.6
1516228-3 Expanded Beam Fiber Optics
  • Product Type Cable Adapter Kit
  • Booted Yes
  • Bulkhead Style Sealed
  • Boot Material EPDM
  • Mounts To Bulkhead
  • Outside Cable Diameter (Max) 6.2