1-1939758-8 Rectangular Connector Housings
  • Connector System Wire-to-Board
  • Connector Style Receptacle
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Type Housing
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Product Type Connector
  • Series Number 1000
  • Number of Positions 8
  • Number of Rows 1
  • Preloaded No
  • Operating Voltage 125
  • Operating Voltage 125
  • Contact Type Socket
  • Contact Current Rating (Max) 5
  • Shunts/Shorting Bars Without
  • Contact Layout Inline
  • Multiple Contact Types Without
  • Panel Mount Feature Without
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 2
  • Housing Material Polyester GF
  • Housing Color Black
  • Width 18.6
  • Height 9.15
  • Length 11.3
  • Operating Temperature Range -55 – 105
  • Halogen Free Yes
  • Circuit Application Power & Signal
  • For Use With Header
  • VDE Tested No
  • UL File Number E28476
  • CSA Rating Certified
  • CSA File Number LR 7189
  • UL Flammability Rating UL 94V-0
  • UL Rating Recognized
  • Agency/Standard CSA
  • CSA Certified Yes
  • Packaging Quantity 300
  • Packaging Method Bag