1375963-3 PC/104 Connectors
  • Connector Style Receptacle
  • Board Standoff Without
  • Product Type Connector
  • Number of Positions 104
  • Number of Loaded Positions 102
  • Position Keyed B-10
  • Keyed Yes
  • Dielectric Withstanding Voltage 500
  • Signal Contact Current 3
  • Insulation Resistance 1000
  • Contact Base Material Phosphor Bronze
  • Contact Configuration Non-Stack Through
  • Contact Mating Area Plating Material Gold
  • Termination Post Length 3.03
  • PCB Mount Retention Type None
  • PCB Mounting Style Through Hole
  • Centerline (Pitch) 2.54
  • Housing Color Black
  • Housing Material Nylon - GF
  • Operating Temperature Range -55 – 105
  • UL Flammability Rating UL 94V-0
  • Comment See Specific Info Link for information on a PC/104 Extraction Tool.