201363-4 Rectangular Connector Hardware
  • Product Type Hardware
  • Strain Relief Without
  • Material Carbon Steel
  • Pin Hood Type Internal Open End
  • Hardware Type Pin Hood
  • Length 18.26
  • Width 13.97
  • Height 31.75
  • For Use With 14-Position Posted Connectors
  • Packaging Method Bag
  • Packaging Quantity 100
5146029-1 PCMCIA Connectors
  • Button Ejector Side Left
  • Connector Style Header - Pin
  • Header Type Header & Ejector Assembly
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Rail Plate Material Stainless Steel
  • Organizer Material Liquid Crystal Polymer (LCP)
  • Rail Material Liquid Crystal Polymer (LCP)
  • Product Type Connector
  • Shielded No
  • Profile Standard
  • Number of Positions 68
  • Number of Rows 8
  • Number of Slots 2
  • Preloaded Yes
  • Lead Configuration Staggered
  • Voltage 5
  • Shroud Material Liquid Crystal Polymer (LCP)
  • Button Color Black
  • Lever Material Stainless Steel
  • Color Black
  • Hold-Down Without
  • Button Material Liquid Crystal Polymer (LCP)
  • Ejector Material Stainless Steel
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Thickness 30
  • Contact Type Pin
  • Contact Mating Area Plating Material Gold
  • PCB Mounting Style Through Hole
  • Mounting Angle Right Angle
  • Connector Mounting Type Board Mount
  • Mating Alignment Without
  • Board Mount Top Side
  • Centerline (Pitch) 1.27
  • Housing Material LCP (Liquid Crystal Polymer)
  • Height Above PC Board 13.96
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 20
  • Packaging Method Box & Tray
  • Comment Two size M2 screws (customer supplied) are required for strain relief.
6059442-1 RF Connectors
  • RF Interface OSP
  • RF Connector Style Jack
  • Connector System Cable-to-Panel
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Stainless Steel
  • Body Plating Material Gold
  • RF Connector Center Contact Plating Material Gold
  • RF Connector Center Contact Material Beryllium Copper
  • Termination Method to Wire & Cable Solder
  • Panel Mount Feature Type Floating Flange
  • RF Connector Coupling Mechanism Push-On
  • Connector Mounting Type Panel
  • RF Contact Captivation Method Mechanical
  • Detent Without
  • Panel Attachment Style Rear Mount
  • RF Connector Mated Outer Diameter (Approximate) 7.62
  • Cable Type .085 Semi-Rigid
  • Operating Temperature Range -65 – 125
  • Operating Frequency 22
  • Packaging Method Carton
  • Dielectric Material TFE Fluorocarbon
6059503-1 RF Connectors
  • RF Interface OSP
  • RF Connector Style Jack
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Stainless Steel
  • Body Finish Passivated
  • RF Connector Center Contact Plating Material Gold
  • RF Connector Center Contact Material Beryllium Copper
  • Termination Method to Wire & Cable Solder
  • Panel Mount Feature Type Floating Bulkhead
  • RF Connector Coupling Mechanism Screw
  • Connector Mounting Type Panel
  • RF Contact Captivation Method Mechanical
  • Detent Without
  • Panel Attachment Style Rear Mount
  • RF Connector Mated Outer Diameter (Approximate) 7.62
  • Panel Thickness (Recommended) 3.18
  • Cable Type RG 405 Semi-Rigid
  • Operating Temperature Range -55 – 125
  • Operating Frequency 18
  • Packaging Method Package
  • Dielectric Material TFE Fluorocarbon