5415487-1 RF Connectors  1
  • RF Interface SMB
  • RF Connector Style Plug
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 75
  • Cable Connector Orientation Straight
  • Body Material Zinc
  • Body Plating Material Nickel
  • RF Connector Center Contact Plating Material Gold
  • RF Connector Center Contact Material Beryllium Copper
  • Connector Product Type Connector Assembly
  • Termination Method to Wire & Cable Crimp
  • RF Connector Coupling Mechanism Snap-On
  • Connector Mounting Type Panel
  • RF Contact Captivation Method Mechanical
  • Detent Without
  • RF Connector Mated Outer Diameter (Approximate) 4.75
  • Cable Type RD 179
  • Operating Temperature Range -65 – 165
  • Operating Frequency 4
  • Packaging Method Carton
  • Dielectric Material PTFE
  • Outer Contact Plating Material Gold (Au)
  • Grade Commercial
2178148-1 RJ45 Connectors  1
  • Modular Jack & Plug Interface Type RJ45 Plus Power
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Connector Style Plug
  • Connectors & Connector Components Type Connector
  • Keyed No
  • Connector Contact Density Standard
  • Number of Positions 10
  • Shield Material Copper Alloy
  • Shield Plating Material Nickel
  • Contact Base Material Copper Alloy
  • Housing Color Clear
  • Housing Material Polycarbonate
  • Conductor Outside Diameter .7 – .79
  • Shielded No
  • UL Flammability Rating UL 94V-2
  • Performance Category Cat 5e
  • Packaging Method Bag/Box
5415484-1 RF Connectors
  • RF Interface SMB
  • RF Connector Style Plug
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 75
  • Cable Connector Orientation Right Angle
  • Body Material Zinc
  • Body Plating Material Nickel
  • RF Connector Center Contact Plating Material Gold
  • RF Connector Center Contact Material Beryllium Copper
  • Connector Product Type Connector Assembly
  • Termination Method to Wire & Cable Crimp
  • RF Connector Coupling Mechanism Snap-On
  • Connector Mounting Type Panel
  • RF Contact Captivation Method Mechanical
  • Detent Without
  • RF Connector Mated Outer Diameter (Approximate) 4.75
  • Cable Type RG 179
  • Operating Temperature Range -65 – 165
  • Operating Frequency 4
  • Packaging Method Carton
  • Dielectric Material PTFE
  • Outer Contact Plating Material Nickel (Ni)
  • Grade Commercial
5415484-2 RF Connectors
  • RF Interface SMB
  • RF Connector Style Plug
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 75
  • Cable Connector Orientation Right Angle
  • Body Material Zinc
  • Body Plating Material Nickel
  • RF Connector Center Contact Plating Material Gold
  • RF Connector Center Contact Material Beryllium Copper
  • Connector Product Type Connector Assembly
  • Termination Method to Wire & Cable Crimp
  • RF Connector Coupling Mechanism Snap-On
  • Connector Mounting Type Panel
  • RF Contact Captivation Method Mechanical
  • Detent Without
  • RF Connector Mated Outer Diameter (Approximate) 4.75
  • Cable Type RG 179
  • Operating Temperature Range -65 – 165
  • Operating Frequency 4
  • Packaging Method Carton
  • Dielectric Material PTFE
  • Outer Contact Plating Material Gold (Au)
  • Grade Commercial
1828700-2 Expanded Beam Fiber Optics
  • Product Type Cable Adapter Kit
  • Booted Yes
  • Shell Material Aluminum Alloy
  • Boot Material EPDM
  • Mounts To Plug
  • Outside Cable Diameter (Max) 5.6
1828700-3 Expanded Beam Fiber Optics
  • Product Type Cable Adapter Kit
  • Booted Yes
  • Shell Material Aluminum Alloy
  • Boot Material EPDM
  • Mounts To Plug
  • Outside Cable Diameter (Max) 6.2
1-1516229-3 Expanded Beam Fiber Optics
  • Product Type Cable Adapter Kit
  • Booted No
  • Bulkhead Style Standard
  • Shell Material Aluminum Alloy
  • Shell Finish Hard Anodize
  • Mounts To Bulkhead
  • Outside Cable Diameter (Max) 6.7
1-1516229-4 Expanded Beam Fiber Optics
  • Product Type Cable Adapter Kit
  • Booted No
  • Bulkhead Style Standard
  • Shell Material Nickel Aluminum Bronze
  • Mounts To Bulkhead
  • Outside Cable Diameter (Max) 6.7
1516229-1 Expanded Beam Fiber Optics
  • Product Type Cable Adapter Kit
  • Booted No
  • Bulkhead Style Standard
  • Shell Material Aluminum Alloy
  • Shell Finish Hard Anodize
  • Mounts To Bulkhead
  • Outside Cable Diameter (Max) 3
  • Comment 4 Cables, 3mm each
1516229-3 Expanded Beam Fiber Optics
  • Product Type Cable Adapter Kit
  • Booted No
  • Bulkhead Style Standard
  • Shell Material Aluminum Alloy
  • Shell Finish Hard Anodize
  • Mounts To Bulkhead
  • Outside Cable Diameter (Max) 5.1
1516229-5 Expanded Beam Fiber Optics
  • Product Type Cable Adapter Kit
  • Booted No
  • Bulkhead Style Standard
  • Shell Material Nickel Aluminum Bronze
  • Mounts To Bulkhead
  • Outside Cable Diameter (Max) 3
  • Comment 4 Cables, 3mm each
1516229-6 Expanded Beam Fiber Optics
  • Product Type Cable Adapter Kit
  • Booted No
  • Bulkhead Style Standard
  • Shell Material Nickel Aluminum Bronze
  • Mounts To Bulkhead
  • Outside Cable Diameter (Max) 5.65
2106378-5 Lighting Cable Assemblies
  • Product Line SlimSeal Solid State Lighting Connectors
  • Wire/Cable Type Discrete Wire
  • Applies To Wire/Cable
  • Sealed Yes
  • Product Type Cable Assembly
  • Cable Assembly System Wire-to-Wire
  • Strain Relief Without
  • Number of Positions 2
  • Number of Rows 1
  • Operating Voltage 400 VAC
  • Contact Termination Area Plating Thickness 2.54
  • Accepts Contact Gender Socket
  • Contact Type Receptacle
  • Contact Mating Area Plating Material Tin over Nickel
  • Contact Mating Area Plating Thickness 2.54
  • Contact Termination Area Plating Material Tin over Nickel
  • Termination Method to Wire & Cable Crimp Snap-In
  • Mating Retention Type Latch(ing)
  • Mating Retention With
  • Mating Alignment Type Polarization
  • Mating Alignment With
  • Housing Color Black
  • Housing Material Polycarbonate
  • Centerline 9
  • Cable Assembly Length 304.8
  • Wire Size 18
  • Connector Width 14.4
  • Accepts Wire Insulation Diameter Range 1.7 – 2.1
  • Connector Profile Height 6.3
  • Connector Length 25
  • IP Dust Sealing Level 6
  • Operating Temperature Range -40 – 105
  • IP Water Sealing Level 7
  • Circuit Identification Feature With
  • CSA File Number CSA C22.2 No. 182.3
  • UL File Number UL 1977
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag/Box
2106378-6 Lighting Cable Assemblies
  • Product Line SlimSeal Solid State Lighting Connectors
  • Wire/Cable Type Discrete Wire
  • Applies To Wire/Cable
  • Sealed Yes
  • Product Type Cable Assembly
  • Cable Assembly System Wire-to-Wire
  • Strain Relief Without
  • Number of Positions 3
  • Number of Rows 1
  • Operating Voltage 400 VAC
  • Contact Termination Area Plating Thickness 2.54
  • Accepts Contact Gender Socket
  • Contact Type Receptacle
  • Contact Mating Area Plating Material Tin over Nickel
  • Contact Mating Area Plating Thickness 2.54
  • Contact Termination Area Plating Material Tin over Nickel
  • Termination Method to Wire & Cable Crimp Snap-In
  • Mating Retention Type Latch(ing)
  • Mating Retention With
  • Mating Alignment Type Polarization
  • Mating Alignment With
  • Housing Color Black
  • Housing Material Polycarbonate
  • Centerline 3.5
  • Cable Assembly Length 304.8
  • Wire Size 18
  • Connector Width 17.9
  • Accepts Wire Insulation Diameter Range 1.7 – 2.1
  • Connector Profile Height 6.3
  • Connector Length 25
  • IP Dust Sealing Level 6
  • Operating Temperature Range -40 – 105
  • IP Water Sealing Level 7
  • Circuit Identification Feature With
  • CSA File Number CSA C22.2 No. 182.3
  • UL File Number UL 1977
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag/Box
2106391-4 Lighting Cable Assemblies
  • Product Line SlimSeal Solid State Lighting Connectors
  • Connector Style Receptacle
  • Wire/Cable Type Discrete Wire
  • Applies To Wire/Cable
  • Sealed Yes
  • Product Type Cable Assembly
  • Shielded No
  • Cable Assembly System Wire-to-Wire
  • Strain Relief Without
  • Number of Positions 4
  • Preloaded Yes
  • Number of Rows 1
  • Keyed No
  • Operating Voltage 400 VAC
  • Wire Color Red, Black, White, Blue
  • Contact Termination Area Plating Thickness 2.54
  • Accepts Contact Gender Socket
  • Contact Type Tab
  • Contact Material (Socket) Copper Alloy
  • Contact Mating Area Plating Material Tin over Nickel
  • Contact Mating Area Plating Thickness 2.54
  • Contact Termination Area Plating Material Tin over Nickel
  • Termination Method to Wire & Cable Crimp Snap-In
  • Mating Retention Type Latch(ing)
  • Mating Retention With
  • Mating Alignment Type Polarization
  • Mating Alignment With
  • Housing Color Black
  • Housing Material Polycarbonate
  • Centerline 3.5
  • Cable Assembly Length 101.3
  • Wire Size 18
  • Connector Width 21.4
  • Accepts Wire Insulation Diameter Range 1.7 – 2.1
  • Connector Profile Height 6.02
  • Connector Length 35.3
  • IP Dust Sealing Level 6
  • Operating Temperature Range -40 – 105
  • IP Water Sealing Level 7
  • Circuit Identification Feature With
  • CSA File Number CSA C22.2 No. 182.3
  • UL File Number UL 1977
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag/Box
2106391-6 Lighting Cable Assemblies
  • Product Line SlimSeal Solid State Lighting Connectors
  • Connector Style Receptacle
  • Wire/Cable Type Discrete Wire
  • Applies To Wire/Cable
  • Sealed Yes
  • Product Type Cable Assembly
  • Shielded No
  • Cable Assembly System Wire-to-Wire
  • Strain Relief Without
  • Number of Positions 3
  • Preloaded Yes
  • Number of Rows 1
  • Keyed No
  • Operating Voltage 400 VAC
  • Wire Color Red, Black, White
  • Contact Termination Area Plating Thickness 2.54
  • Accepts Contact Gender Socket
  • Contact Type Tab
  • Contact Material (Socket) Copper Alloy
  • Contact Mating Area Plating Material Tin over Nickel
  • Contact Mating Area Plating Thickness 2.54
  • Contact Termination Area Plating Material Tin over Nickel
  • Termination Method to Wire & Cable Crimp Snap-In
  • Mating Retention Type Latch(ing)
  • Mating Retention With
  • Mating Alignment Type Polarization
  • Mating Alignment With
  • Housing Color Black
  • Housing Material Polycarbonate
  • Centerline 3.5
  • Cable Assembly Length 304.8
  • Wire Size 18
  • Connector Width 17.9
  • Accepts Wire Insulation Diameter Range 1.7 – 2.1
  • Connector Profile Height 6.02
  • Connector Length 35.3
  • IP Dust Sealing Level 6
  • Operating Temperature Range -40 – 105
  • IP Water Sealing Level 7
  • Circuit Identification Feature With
  • CSA File Number CSA C22.2 No. 182.3
  • UL File Number UL 1977
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag/Box
213300-7 Rectangular Power Connectors
  • Assembly or Kit Kit
  • Product Type Housing
  • Housing Type Plug
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Pin
  • Number of Positions 34
  • Panel Mount Feature Without
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material Phenolic GF
  • Accepts Cable Diameter (Max) 7.62
  • Length 52.07
  • Width 21.03
  • Operating Temperature Range -55 – 150
  • Packaging Method Bag
  • Packaging Quantity 1
  • For Use With Receptacle Connector Kit
213621-3 Rectangular Connector Hardware
  • Product Type Hardware
  • Strain Relief Without
  • Material Zinc Alloy
  • Hardware Type Cable Clamp
  • Accepts Cable Diameter (Max) 15.24
  • Length 19.05
  • Width 19.05
  • Height 17.68
  • Packaging Method Package
  • Packaging Quantity 1
  • Comment Seating fixture Part No. 91296-1 required to fully seat cable clamp inserts.
213621-4 Rectangular Connector Hardware
  • Product Type Hardware
  • Strain Relief Without
  • Material Zinc Alloy
  • Hardware Type Cable Clamp
  • Accepts Cable Diameter (Max) 10.16
  • Length 19.05
  • Width 19.05
  • Height 17.68
  • Packaging Method Package
  • Packaging Quantity 1
  • Comment Seating fixture Part No. 91296-1 required to fully seat cable clamp inserts.
415484-1 RF Connectors
  • RF Interface SMB
  • RF Connector Style Plug
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 75
  • Cable Connector Orientation Right Angle
  • Body Material Zinc
  • Body Plating Material Nickel over Copper
  • Body Shape Circular
  • RF Connector Center Contact Plating Material Gold over Nickel
  • RF Connector Center Contact Material Beryllium Copper
  • Connector Product Type Connector Assembly
  • Termination Method to Wire & Cable Crimp
  • RF Connector Coupling Mechanism Snap-Fit
  • Connector Mounting Type Cable Mount
  • RF Contact Captivation Method Mechanical
  • Detent With
  • RF Connector Mated Outer Diameter (Approximate) 4.75
  • Cable Type RG 179
  • Operating Temperature Range -65 – 165
  • Operating Frequency 4
  • Packaging Method Carton
  • Outer Contact Plating Material Nickel (Ni)
  • Grade Commercial