2173157-3 USB Connectors  1
USB 2.0 Specification
  • USB Type B
  • USB Version 2.0
  • Size Micro
  • Connector Style Receptacle
  • Orientation Right Angle
  • Connector System Cable-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Integral Locking Latch Without
  • Product Type Connector
  • LED Without
  • Number of Ports 1
  • Number of Positions 5
  • Shell Plating Finish Matte
  • Shell Plating Material Tin over Nickel
  • Offset .8
  • Contact Current Rating (Max) 1.8
  • Contact Mating Area Plating Thickness .76
  • Contact Mating Area Plating Material Gold
  • Contact Termination Type Surface Mount
  • Termination Method to Printed Circuit Board Reflow Solder
  • Termination Method Surface Mount
  • Locating Posts Without
  • Mounting Location Top
  • Locking Feature Without
  • PCB Connector Seating Offset
  • PCB Mount Retention Type SMT Hold-Down
  • Panel Mount Feature Type Flange
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) .65
  • Housing Material Thermoplastic
  • Housing Color Black
  • PCB Thickness (Recommended) .8 – 1.
  • Tail Length .85
  • Soldering Temperature (Max) 260
  • Mating Cycles (Max) 10000
  • Operating Temperature Range -30 – 85
  • Halogen Free No
  • Pick & Place Capable Yes
  • Pick and Place Without Pick and Place Cover
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Industry Standard USB 2.0
  • Degree of Protection Splashproof
  • Moisture Sensitivity Level 1
  • Packaging Method Tape & Reel
  • Packaging Quantity 1000
1551629-3 USB Connectors
USB 2.0 Specification
  • USB Type A/B
  • USB Version 2.0
  • Size Micro
  • Connector Style Receptacle
  • Orientation Right Angle
  • Connector System Cable-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Integral Locking Latch Without
  • Product Type Connector
  • LED Without
  • Number of Ports 1
  • Number of Positions 5
  • Shell Plating Finish Matte
  • Shell Plating Material Tin over Nickel
  • Offset .8
  • Contact Current Rating (Max) 1.8
  • Contact Mating Area Plating Thickness .76
  • Contact Mating Area Plating Material Gold
  • Contact Termination Type Surface Mount
  • Termination Method to Printed Circuit Board Reflow Solder
  • Termination Method Surface Mount
  • Locating Posts Without
  • Mounting Location Top
  • Locking Feature Without
  • PCB Connector Seating Offset
  • PCB Mount Retention Type SMT Hold-Down
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) .65
  • Housing Material Thermoplastic
  • Housing Color Black
  • PCB Thickness (Recommended) .8 – 1.
  • Tail Length .85
  • Soldering Temperature (Max) 260
  • Mating Cycles (Max) 10000
  • Operating Temperature Range -30 – 85
  • Halogen Free No
  • Pick & Place Capable Yes
  • Pick and Place Without Pick and Place Cover
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Industry Standard USB 2.0
  • Degree of Protection Splashproof
  • Moisture Sensitivity Level 1
  • Packaging Method Package
  • Packaging Quantity 1000
2-292207-3 Wire-to-Board Headers & Receptacles
  • Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Shape Rectangular
  • Product Type Connector
  • Connector Type Connector Assembly
  • Strain Relief Without
  • PCB Mount Orientation Vertical
  • Number of Positions 3
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 50
  • Operating Voltage 50
  • Contact Base Material Brass
  • Contact Shape Square
  • Contact Mating Area Plating Material Tin
  • Contact Type Pin
  • Contact Current Rating (Max) 2
  • PCB Contact Termination Area Plating Thickness 1 – 2
  • Contact Transmits (Typical) Signal (Data)
  • PCB Contact Termination Area Plating Material Tin
  • Contact Layout Staggered
  • Contact Design Square Post
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Retention Type Kinked Legs
  • Panel Mount Feature With
  • Contact Retention Type Locking Lance
  • PCB Mount Alignment With
  • Mating Retention With
  • PCB Mount Retention With
  • Contact Retention With
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 1.5
  • Housing Color Black
  • Housing Material Nylon(G.F)
  • Width 4.7
  • Height 8.4
  • Tail Length 3
  • Mating Post Length 2.4
  • PCB Thickness (Recommended) 1.6
  • Length 7
  • Operating Temperature Range -22 – 221
  • Pick and Place Cover Internal
  • UL Flammability Rating UL 94V-0
  • Agency/Standard CSA
  • Agency/Standard Number CSA
  • UL File Number E28476
  • CSA File Number LR 7189-133
  • Packaging Method Box & Tray
  • Packaging Reel Diameter 2150
  • Packaging Quantity 2150
2178148-1 RJ45 Connectors  1
  • Modular Jack & Plug Interface Type RJ45 Plus Power
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Connector Style Plug
  • Connectors & Connector Components Type Connector
  • Keyed No
  • Connector Contact Density Standard
  • Number of Positions 10
  • Shield Material Copper Alloy
  • Shield Plating Material Nickel
  • Contact Base Material Copper Alloy
  • Housing Color Clear
  • Housing Material Polycarbonate
  • Conductor Outside Diameter .7 – .79
  • Shielded No
  • UL Flammability Rating UL 94V-2
  • Performance Category Cat 5e
  • Packaging Method Bag/Box
1-1986775-0 PCB Terminal Blocks  1
  • Header Type Header Only
  • Block Type Spring Terminal Block
  • Connector Style Header
  • Connector System Wire-to-Component
  • Connector & Contact Terminates To Printed Circuit Board
  • Wire Protection With
  • Number of Positions 10
  • Number of Rows 2
  • Wire Entry Angle Side
  • Stacking Configuration Side Stackable
  • Current Rating (Max) 15
  • Voltage 300
  • Interlock Without
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 15
  • Contact Mount Through Hole
  • Contact Mating Area Plating Material Tin
  • Locating Posts Without
  • Connector Mounting Type Board Mount
  • Mounting Angle Straight
  • Screw Flange Without
  • Screwless Terminal Block Yes
  • Centerline (Pitch) 5.08
  • Housing Material PA 66
  • Housing Color Green
  • Wire Range .5 – 41
  • PCB Tail Length 3.5
  • Operating Temperature Range -40 – 110
  • Circuit Application Power & Signal
  • Packaging Quantity 100
  • Packaging Method Package
1-1986775-1 PCB Terminal Blocks  1
  • Header Type Header Only
  • Block Type Spring Terminal Block
  • Connector Style Header
  • Connector System Wire-to-Component
  • Connector & Contact Terminates To Printed Circuit Board
  • Wire Protection With
  • Number of Positions 11
  • Number of Rows 2
  • Wire Entry Angle Side
  • Stacking Configuration Side Stackable
  • Current Rating (Max) 15
  • Voltage 300
  • Interlock Without
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 15
  • Contact Mount Through Hole
  • Contact Mating Area Plating Material Tin
  • Locating Posts Without
  • Connector Mounting Type Board Mount
  • Mounting Angle Straight
  • Screw Flange Without
  • Screwless Terminal Block Yes
  • Centerline (Pitch) 5.08
  • Housing Material PA 66
  • Housing Color Green
  • Wire Range .5 – 41
  • PCB Tail Length 3.5
  • Operating Temperature Range -40 – 110
  • Circuit Application Power & Signal
  • Packaging Quantity 100
  • Packaging Method Package
1-1986775-2 PCB Terminal Blocks  1
  • Header Type Header Only
  • Block Type Spring Terminal Block
  • Connector Style Header
  • Connector System Wire-to-Component
  • Connector & Contact Terminates To Printed Circuit Board
  • Wire Protection With
  • Number of Positions 12
  • Number of Rows 2
  • Wire Entry Angle Side
  • Stacking Configuration Side Stackable
  • Current Rating (Max) 15
  • Voltage 300
  • Interlock Without
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 15
  • Contact Mount Through Hole
  • Contact Mating Area Plating Material Tin
  • Locating Posts Without
  • Connector Mounting Type Board Mount
  • Mounting Angle Straight
  • Screw Flange Without
  • Screwless Terminal Block Yes
  • Centerline (Pitch) 5.08
  • Housing Material PA 66
  • Housing Color Green
  • Wire Range .5 – 41
  • PCB Tail Length 3.5
  • Operating Temperature Range -40 – 110
  • Circuit Application Power & Signal
  • Packaging Quantity 100
  • Packaging Method Package
1986775-2 PCB Terminal Blocks  1
  • Header Type Header Only
  • Block Type Spring Terminal Block
  • Connector Style Header
  • Connector System Wire-to-Component
  • Connector & Contact Terminates To Printed Circuit Board
  • Wire Protection With
  • Number of Positions 2
  • Number of Rows 2
  • Wire Entry Angle Side
  • Stacking Configuration Side Stackable
  • Current Rating (Max) 15
  • Voltage 300
  • Interlock Without
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 15
  • Contact Mount Through Hole
  • Contact Mating Area Plating Material Tin
  • Locating Posts Without
  • Connector Mounting Type Board Mount
  • Mounting Angle Straight
  • Screw Flange Without
  • Screwless Terminal Block Yes
  • Centerline (Pitch) 5.08
  • Housing Material PA 66
  • Housing Color Green
  • Wire Range .5 – 41
  • PCB Tail Length 3.5
  • Operating Temperature Range -40 – 110
  • Circuit Application Power & Signal
  • Packaging Quantity 300
  • Packaging Method Package
1986775-5 PCB Terminal Blocks  1
  • Header Type Header Only
  • Block Type Spring Terminal Block
  • Connector Style Header
  • Connector System Wire-to-Component
  • Connector & Contact Terminates To Printed Circuit Board
  • Wire Protection With
  • Number of Positions 5
  • Number of Rows 2
  • Wire Entry Angle Side
  • Stacking Configuration Side Stackable
  • Current Rating (Max) 15
  • Voltage 300
  • Interlock Without
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 15
  • Contact Mount Through Hole
  • Contact Mating Area Plating Material Tin
  • Locating Posts Without
  • Connector Mounting Type Board Mount
  • Mounting Angle Straight
  • Screw Flange Without
  • Screwless Terminal Block Yes
  • Centerline (Pitch) 5.08
  • Housing Material PA 66
  • Housing Color Green
  • Wire Range .5 – 41
  • PCB Tail Length 3.5
  • Operating Temperature Range -40 – 110
  • Circuit Application Power & Signal
  • Packaging Quantity 150
  • Packaging Method Package
1986775-7 PCB Terminal Blocks  1
  • Header Type Header Only
  • Block Type Spring Terminal Block
  • Connector Style Header
  • Connector System Wire-to-Component
  • Connector & Contact Terminates To Printed Circuit Board
  • Wire Protection With
  • Number of Positions 7
  • Number of Rows 2
  • Wire Entry Angle Side
  • Stacking Configuration Side Stackable
  • Current Rating (Max) 15
  • Voltage 300
  • Interlock Without
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 15
  • Contact Mount Through Hole
  • Contact Mating Area Plating Material Tin
  • Locating Posts Without
  • Connector Mounting Type Board Mount
  • Mounting Angle Straight
  • Screw Flange Without
  • Screwless Terminal Block Yes
  • Centerline (Pitch) 5.08
  • Housing Material PA 66
  • Housing Color Green
  • Wire Range .5 – 41
  • PCB Tail Length 3.5
  • Operating Temperature Range -40 – 110
  • Circuit Application Power & Signal
  • Packaging Quantity 100
  • Packaging Method Package
1986775-9 PCB Terminal Blocks  1
  • Header Type Header Only
  • Block Type Spring Terminal Block
  • Connector Style Header
  • Connector System Wire-to-Component
  • Connector & Contact Terminates To Printed Circuit Board
  • Wire Protection With
  • Number of Positions 9
  • Number of Rows 2
  • Wire Entry Angle Side
  • Stacking Configuration Side Stackable
  • Current Rating (Max) 15
  • Voltage 300
  • Interlock Without
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 15
  • Contact Mount Through Hole
  • Contact Mating Area Plating Material Tin
  • Locating Posts Without
  • Connector Mounting Type Board Mount
  • Mounting Angle Straight
  • Screw Flange Without
  • Screwless Terminal Block Yes
  • Centerline (Pitch) 5.08
  • Housing Material PA 66
  • Housing Color Green
  • Wire Range .5 – 41
  • PCB Tail Length 3.5
  • Operating Temperature Range -40 – 110
  • Circuit Application Power & Signal
  • Packaging Quantity 100
  • Packaging Method Package
2271678-3 Modular Terminal Blocks  1
  • Modular Terminal Block Product Type Screw Terminal Block
  • Sealable No
  • Block Type Standard
  • Number of Circuits 1
  • Number of Positions 1
  • Voltage Rating 300
  • Contact Base Material Brass
  • Contact Configuration Quick Connect
  • Contact Current Rating (Max) 20
  • Contact Plating Material Tin
  • Connector Mounting Type DIN Rail
  • Tightening Torque 4.5
  • Screw Size M2.6
  • Screw Plating Material Zinc
  • Screw Base Material Steel
  • Centerline (Pitch) 5.1
  • Wire Size 28 – 12
  • Operating Temperature Range -40 – 105
  • Circuit Application Power
  • UL Flammability Rating UL 94V-0