1775485-1 Battery Holders  1
  • Connector System Board-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 2
  • Battery Holder Type Coin Cell
  • Battery Size CR2032
  • Battery Holder Material Glass Filled Nylon 66
  • Battery Holder Color Black
  • Contact Mating Area Plating Material Nickel over Nickel Palladium over Gold
  • Contact Current Rating (Max) 7
  • PCB Mount Retention Without
  • Mounting Angle Vertical
  • Locating Posts Without
  • Mounting Holes Without
  • Connector Mounting Type Board Mount
  • Housing Color Black
  • Housing Material Ny66
  • Battery Dimensions 23 x 18.49 x 21
  • Operating Temperature Range -55 – 105
  • For Battery Type CR2032
  • Circuit Application Signal
  • Packaging Method Box & Tray
  • Packaging Quantity 80
2-350375-0 Rectangular Connector Hardware
  • Product Type Accessory
  • Strain Relief With
  • Color Black
  • Material Flexible PVC
  • Hardware Type Grommet
  • Length 9.53
  • Height 9.53
  • Packaging Method Package
  • Packaging Quantity 1
5225398-3 RF Connectors  1
  • RF Interface BNC
  • RF Connector Style Jack
  • Connector System Cable-to-Panel
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Connector Seal Type Gasket
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Plating Material Nickel
  • Body Insulation Without
  • Body Shape Circular
  • Crimp Type Dual
  • RF Connector Center Contact Plating Material Gold
  • RF Connector Center Contact Material Beryllium Copper
  • Termination Method to Wire & Cable Crimp
  • RF Connector Coupling Mechanism Snap-Fit
  • Connector Mounting Type Panel
  • RF Contact Captivation Method Mechanical
  • Detent With
  • Panel Attachment Style Rear Mount
  • RF Connector Mated Outer Diameter (Approximate) 14.529
  • Cable Type RG 223
  • Operating Temperature Range -65 – 165
  • Operating Frequency 4
  • Packaging Method Carton
  • Dielectric Material PTFE
  • Coupling Nut Base Material Brass
  • Grade Military
3-213598-2 Panel & PCB Outlets
  • Product Type Convenience Outlet
  • Current Rating 15
  • Color Black
  • Contact Base Material Brass
  • Contact Plating Material Tin
  • Termination Method Solder
  • Mounts To Printed Circuit Board
  • Housing Material Glass-Filled Nylon
  • Dimensions 31.12 x 31.12 x 32.54
  • Comment Receptacle Assembly
205607-2 Rectangular Power Connectors
  • Product Type Housing
  • Housing Type Plug
  • Connector System Cable-to-Panel
  • Sealable No
  • Contact Type Pin
  • Number of Positions 15
  • Number of Rows 5
  • Panel Mount Feature Type Screw Mount
  • Panel Mount Feature With
  • Connector Mounting Type Panel
  • Centerline (Pitch) 5.08
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material Phenolic GF
  • Length 23.24
  • Height 41.4
  • Width 14.5
  • Operating Temperature Range -55 – 150
  • Packaging Method Box & Carton
  • Packaging Quantity 152
  • For Use With Receptacle Block 205606-3
2-1775485-1 Battery Holders
  • Connector System Board-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 2
  • Battery Holder Type Coin Cell
  • Battery Size CR2032
  • Battery Holder Material Glass Filled Nylon 66
  • Battery Holder Color Black
  • Contact Mating Area Plating Material Nickel over Nickel Palladium over Gold
  • Contact Current Rating (Max) 7
  • PCB Mount Retention Without
  • Mounting Angle Vertical
  • Locating Posts Without
  • Mounting Holes Without
  • Connector Mounting Type Board Mount
  • Housing Color Black
  • Housing Material Ny66
  • Battery Dimensions 23 x 18.49 x 21
  • Operating Temperature Range -55 – 105
  • For Battery Type CR2032
  • Circuit Application Signal
  • Packaging Method Box & Tray
  • Packaging Quantity 80
7-1734774-3 PCI & PCI Express Connectors
  • Connector System Cable-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Type of Connector Card Edge
  • Number of Positions 164
  • PCB Mount Orientation Vertical
  • Ejector Without
  • Number of Pylons 2
  • Voltage 50
  • Operating Voltage 50
  • Current Rating 1.1
  • Weight 8.8
  • Pylon Material Plastic
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Solder Tail Contact Plating Material Finish Matte
  • Contact Mating Area Plating Thickness 30
  • Contact Current Rating (Max) 1.1
  • Solder Tail Contact Plating Thickness 2.54
  • Contact Mating Area Plating Material Gold
  • Termination Post Length 3.1
  • PCB Mounting Style Through Hole
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 1
  • Housing Color Black
  • Housing Material PA 46
  • PCB Thickness (Accepted) 1.57
  • Height 10
  • Width 8.8
  • PCB Thickness (Recommended) 2.39
  • Length 89
  • Operating Temperature Range -40 – 85
  • Pick and Place Cover Without
  • Bus Type PCI Express
  • PCI Generation II
  • Packaging Method Box & Tray
  • Packaging Quantity 30
5-1814826-3 RF Connectors
  • RF Interface F Series
  • RF Connector Style Jack
  • Connector System Cable-to-Panel
  • Sealable No
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 75
  • Body Material Brass
  • Body Finish Plated
  • Body Plating Material Nickel
  • RF Connector Center Contact Plating Material Tin
  • RF Connector Center Contact Material Brass
  • Termination Method to Wire & Cable Crimp
  • RF Connector Coupling Mechanism Threaded
  • RF Contact Captivation Method Mechanical
  • Detent Without
  • Panel Attachment Style Rear Mount
  • RF Connector Mated Outer Diameter (Approximate) 8.7
  • Cable Type RG 6
  • Operating Temperature Range -55 – 85
  • Operating Frequency 2
  • Packaging Method Box
  • Dielectric Material Polypropylene
225398-3 RF Connectors
  • RF Interface BNC
  • RF Connector Style Jack
  • Connector System Cable-to-Panel
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Connector Seal Type Gasket
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Plating Material Nickel
  • Body Insulation Without
  • Body Shape Circular
  • Crimp Type Dual
  • RF Connector Center Contact Plating Material Gold
  • RF Connector Center Contact Material Beryllium Copper
  • Termination Method to Wire & Cable Crimp
  • RF Connector Coupling Mechanism Snap-On
  • Connector Mounting Type Panel
  • RF Contact Captivation Method Mechanical
  • Detent With
  • Panel Attachment Style Rear Mount
  • RF Connector Mated Outer Diameter (Approximate) 14.529
  • Cable Type RG 223
  • Operating Temperature Range -65 – 165
  • Operating Frequency 4
  • Packaging Method Carton
  • Dielectric Material PTFE
  • Coupling Nut Base Material Brass
  • Additional Features Hardware Included
  • Grade Military
6-1634000-0 RF Connectors  1
  • RF Interface MMCX
  • RF Connector Style Plug
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Finish Plated
  • Body Plating Material Gold
  • Body Shape Circular
  • RF Connector Center Contact Plating Material Gold
  • RF Connector Center Contact Material Brass
  • Termination Method to Wire & Cable Solder & Clamp
  • RF Connector Coupling Mechanism Snap-On
  • RF Contact Captivation Method Solder
  • Detent Without
  • Cable Type RG 174
  • Operating Temperature Range -55 – 155
  • Operating Frequency 6
  • Packaging Quantity 100
  • Packaging Method Box & Tray
  • Dielectric Material PTFE
  • Comment Center contact to be soldered.