CAT-EC7491-CH8172 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Board
  • Sealable No
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Connector & Contact Terminates To Wire & Cable
  • Strain Relief No
  • Row-to-Row Spacing 5.6
  • Number of Positions 1
  • Number of Rows 1
  • Nominal Voltage Architecture 12
  • Color Black
  • Connector Code B
  • Cable Exit Angle 180°
  • Body Material PA
  • Mating Tab Width 1.2
  • Mating Pin Diameter 1.5
  • Mounting Feature Without
  • Terminal Position Assurance No
  • Polarized Yes
  • Centerline (Pitch) 3.5
  • Width 24.6
  • Height 32.55
  • Length 35
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • Packaging Method Bag
  • Packaging Quantity 400
  • Connector Position Assurance Capable No
  • Serviceable No