1-166774-2 Standard Edge Connectors
  • Connector System Board-to-Board
  • Product Type Connector
  • Connector Style Receptacle
  • Row-to-Row Spacing 5.08
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Type Connector Assembly
  • Post Type Board-to-Board
  • Number of Positions 12
  • Number of Rows 2
  • Connector Contact Load Condition Fully Loaded
  • PCB Mount Orientation Vertical
  • Hot Pluggable No
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Type Socket
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Thickness 3
  • Contact Termination Area Plating Material Tin over Nickel
  • Contact Termination Area Plating Thickness 3
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post Length 3.2
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Contact Retention Without
  • Mating Retention Without
  • Mating Alignment Type Polarization
  • Mating Alignment With
  • Centerline (Pitch) 2.54
  • Housing Color Green
  • Housing Material Thermoplastic Polyester -20% GF
  • End Caps Without
  • Housing Style Closed
  • Card Slot Depth 7.9
  • Height 13.4
  • For Use With Mates with Plug
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 15
  • Packaging Method Tube