1604050-3 Rectangular Power Connectors  1
  • Rectangular Power Connector Type Housing
  • Connector & Housing Type Plug
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 2
  • Number of Power Positions 0
  • Number of Signal Positions 0
  • Number of Rows 1
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Retention Within Housing Without
  • Termination Method to Wire & Cable Crimp
  • Wire Type Stranded
  • Wire/Cable Type Discrete Wire
  • Panel Mount Feature Without
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Centerline (Pitch) 19.06
  • Housing Color Red
  • Housing Material Polycarbonate
  • Length 107.46
  • Height 33.2
  • Accepts Wire Insulation Diameter Range 24
  • Width 69.9
  • Operating Temperature Range -20 – 105
  • Circuit Application Power
  • UL Flammability Rating UL 94V-0
  • Glow Wire Rating Standard Part - Not Glow Wire
  • UL Rating Recognized
  • Agency/Standard UL
  • Agency/Standard Number E28476
  • Packaging Method Bag/Box
  • Packaging Quantity 12
1604050-4 Rectangular Power Connectors  1
  • Rectangular Power Connector Type Housing
  • Connector & Housing Type Plug
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 2
  • Number of Power Positions 0
  • Number of Signal Positions 0
  • Number of Rows 1
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Retention Within Housing Without
  • Termination Method to Wire & Cable Crimp
  • Wire Type Stranded
  • Wire/Cable Type Discrete Wire
  • Panel Mount Feature Without
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Centerline (Pitch) 19.06
  • Housing Color Gray
  • Housing Material Polycarbonate
  • Length 107.46
  • Height 33.2
  • Accepts Wire Insulation Diameter Range 24
  • Width 69.9
  • Operating Temperature Range -20 – 105
  • Circuit Application Power
  • UL Flammability Rating UL 94V-0
  • Glow Wire Rating Standard Part - Not Glow Wire
  • UL Rating Recognized
  • Agency/Standard UL
  • Agency/Standard Number E28476
  • Packaging Method Bag/Box
  • Packaging Quantity 12
1604050-5 Rectangular Power Connectors
  • Rectangular Power Connector Type Housing
  • Connector & Housing Type Plug
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 2
  • Number of Power Positions 0
  • Number of Signal Positions 0
  • Number of Rows 1
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Retention Within Housing Without
  • Termination Method to Wire & Cable Crimp
  • Wire Type Stranded
  • Wire/Cable Type Discrete Wire
  • Panel Mount Feature Without
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Centerline (Pitch) 19.06
  • Housing Color Blue
  • Housing Material Polycarbonate
  • Length 107.46
  • Height 33.2
  • Accepts Wire Insulation Diameter Range 24
  • Width 69.9
  • Operating Temperature Range -20 – 105
  • Circuit Application Power
  • UL Flammability Rating UL 94V-0
  • Glow Wire Rating Standard Part - Not Glow Wire
  • UL Rating Recognized
  • Agency/Standard UL
  • Agency/Standard Number E28476
  • Packaging Method Bag/Box
  • Packaging Quantity 12
1604050-1 Rectangular Power Connectors
  • Rectangular Power Connector Type Housing
  • Connector & Housing Type Plug
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 2
  • Number of Power Positions 0
  • Number of Signal Positions 0
  • Number of Rows 1
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Retention Within Housing Without
  • Termination Method to Wire & Cable Crimp
  • Wire Type Stranded
  • Wire/Cable Type Discrete Wire
  • Panel Mount Feature Without
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Centerline (Pitch) 19.06
  • Housing Color Yellow
  • Housing Material Polycarbonate
  • Length 107.46
  • Height 33.2
  • Accepts Wire Insulation Diameter Range 24
  • Width 69.9
  • Operating Temperature Range -20 – 105
  • Circuit Application Power
  • UL Flammability Rating UL 94V-0
  • Glow Wire Rating Standard Part - Not Glow Wire
  • UL Rating Recognized
  • Agency/Standard UL
  • Agency/Standard Number E28476
  • Packaging Method Bag/Box
  • Packaging Quantity 12
1604050-2 Rectangular Power Connectors
  • Rectangular Power Connector Type Housing
  • Connector & Housing Type Plug
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 2
  • Number of Power Positions 0
  • Number of Signal Positions 0
  • Number of Rows 1
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Retention Within Housing Without
  • Termination Method to Wire & Cable Crimp
  • Wire Type Stranded
  • Wire/Cable Type Discrete Wire
  • Panel Mount Feature Without
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Centerline (Pitch) 19.06
  • Housing Color Orange
  • Housing Material Polycarbonate
  • Length 107.46
  • Height 33.2
  • Accepts Wire Insulation Diameter Range 24
  • Width 69.9
  • Operating Temperature Range -20 – 105
  • Circuit Application Power
  • UL Flammability Rating UL 94V-0
  • Glow Wire Rating Standard Part - Not Glow Wire
  • UL Rating Recognized
  • Agency/Standard UL
  • Agency/Standard Number E28476
  • Packaging Method Bag/Box
  • Packaging Quantity 12
1604050-6 Rectangular Power Connectors  1
  • Rectangular Power Connector Type Housing
  • Connector & Housing Type Plug
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 2
  • Number of Power Positions 0
  • Number of Signal Positions 0
  • Number of Rows 1
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Retention Within Housing Without
  • Termination Method to Wire & Cable Crimp
  • Wire Type Stranded
  • Wire/Cable Type Discrete Wire
  • Panel Mount Feature Without
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Centerline (Pitch) 19.06
  • Housing Color Green
  • Housing Material Polycarbonate
  • Length 107.46
  • Height 33.2
  • Accepts Wire Insulation Diameter Range 24
  • Width 69.9
  • Operating Temperature Range -20 – 105
  • Circuit Application Power
  • UL Flammability Rating UL 94V-0
  • Glow Wire Rating Standard Part - Not Glow Wire
  • UL Rating Recognized
  • Agency/Standard UL
  • Agency/Standard Number E28476
  • Packaging Method Bag/Box
  • Packaging Quantity 12