CAT-M4599-H342 Automotive, Truck, Bus, & Off-Road Headers  1
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Shielded No
  • Hybrid Header No
  • Number of Signal Positions 18
  • Number of Positions 18
  • Number of Rows 3
  • Nominal Voltage Architecture 12
  • Operating Voltage 24
  • Color Black
  • Tab Width 2.8
  • Tab Thickness .8
  • Interface Plating Tin (Sn)
  • Termination Method Through Hole - Solder
  • PCB Mount Retention Type Solder Tail
  • PCB Mount Retention Without
  • Panel Mount Feature With
  • PCB Mount Alignment Without
  • Mounting Orientation Horizontal/90°
  • Mounting Holes With
  • Locking Interface With
  • Centerline (Pitch) 3.5
  • Width 20.3
  • Length 46
  • Profile Height from PCB 26.2
  • Operating Temperature Range -40 – 100
  • Operating Temperature (Max) 100
  • Circuit Application Signal
  • UL Flammability Rating UL 94-HB
  • Packaging Quantity 112
  • Packaging Type Tray
CAT-AM705-CH8173 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for male terminals
  • Connector System Wire-to-Wire
  • Sealable No
  • Hybrid Connector Yes
  • Primary Locking Feature On the Terminal
  • Row-to-Row Spacing 5.5
  • Strain Relief No
  • Number of Positions 25
  • Number of Rows 1
  • Nominal Voltage Architecture 12
  • Operating Voltage 36
  • Color Gray
  • Cable Exit Angle 180°
  • Body Material PBT GF
  • Mating Tab Width 1.5
  • Polarized Yes
  • Mounting Feature Without
  • Terminal Position Assurance Yes
  • Centerline (Pitch) 4
  • Height 32.05
  • Width 44.6
  • Length 44.5
  • Operating Temperature Range -40 – 120
  • Circuit Application Signal
  • UL Flammability Rating UL 94-HB
  • Packaging Quantity 330
  • Packaging Method Box
  • Connector Position Assurance Capable No
  • Serviceable Yes
CAT-M4599-B128 Automotive Connector Caps & Covers  1
  • Accessory Type Cover Assembly
  • Strain Relief Without
  • Connector System Wire-to-Board
  • Number of Positions 18
  • Cable Exit Angle 180 (In-Line)
  • Color Gray
  • Material PBT GF
  • Operating Temperature Range -40 – 130
  • Packaging Quantity 900
  • Packaging Method Box
CAT-AM705-CH8172 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Board
  • Sealable Yes
  • Hybrid Connector Yes
  • Primary Locking Feature On the Terminal
  • Row-to-Row Spacing 6
  • Strain Relief Yes
  • Number of Positions 18
  • Number of Rows 2
  • Nominal Voltage Architecture 12
  • Operating Voltage 12
  • Color Black
  • Connector Code A
  • Cable Exit Angle 180°
  • Body Material PBT GF
  • Mating Tab Width 1.2
  • Polarized Yes
  • Mounting Feature Without
  • Terminal Position Assurance Yes
  • Centerline (Pitch) 3.5
  • Height 33.3
  • Width 37.1
  • Length 60.3
  • Operating Temperature Range -25 – 125
  • Circuit Application Signal
  • Degree of Protection IPX9K
  • UL Flammability Rating UL 94-HB
  • Packaging Quantity 320
  • Connector Position Assurance Capable No
  • Serviceable No
CAT-AM705-T273 Automotive, Truck, Bus, & Off-Road Terminals  1
  • Sealable No
  • Primary Locking Feature Locking Lance
  • Wire Type Copper
  • Receptacle Style 180°
  • Crimp Type F-Crimp
  • Typical Current Rating 65
  • Terminal & Splice Type Receptacle
  • Mating Tab Width 9.5
  • Mating Tab Thickness 1.2
  • Interface Plating Tin (Sn)
  • Contact Termination Area Plating Material Tin (Sn)
  • Termination Method Crimp
  • Wire Size 6 – 10
  • Wire Size Search 7
  • Wire Size Search 6
  • Wire Insulation Diameter 4.6 – 6.4
  • Operating Temperature Range -40 – 130
  • Agency/Standard LV214
  • Packaging Quantity 600
  • Packaging Method Reel
  • Terminal Transmits 41 – 100 A (High Power)
CAT-EC7491-CH8172 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector Yes
  • Primary Locking Feature Integrated in Housing
  • Strain Relief No
  • Number of Positions 15
  • Number of Rows 6
  • Color Black
  • Cable Exit Angle 180°
  • Body Material PA
  • Polarized No
  • Mounting Feature Without
  • Terminal Position Assurance No
  • Centerline (Pitch) 4.3
  • Height 33
  • Width 39
  • Length 45.65
  • Connector Position Assurance Capable No
2324104-1 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature Locking Lance
  • Row-to-Row Spacing 4
  • Number of Positions 6
  • Number of Rows 2
  • Nominal Voltage Architecture 14
  • Color Gray
  • Body Material PA GF
  • Mating Tab Width 1.6
  • Polarized Yes
  • Mounting Feature Without
  • Terminal Position Assurance Yes
  • Centerline (Pitch) 4
  • Height 46.6
  • Width 16.3
  • Length 22.3
  • Circuit Application Power & Signal
  • Degree of Protection IPX9K
  • Agency/Standard LV214
2327728-1 Automotive Connector Caps & Covers  1
  • Accessory Type Cap
  • Strain Relief No
  • Sealable Yes
  • Keying 1
  • Color Red
  • Material PBT
  • Operating Temperature Range -40 – 100
  • Degree of Protection IP67
  • UL Flammability Rating UL 94-HB
  • Packaging Quantity 600
  • Packaging Method Bag
  • Serviceable No
2327728-2 Automotive Connector Caps & Covers  1
  • Accessory Type Cap
  • Strain Relief No
  • Sealable Yes
  • Keying 1
  • Color Red
  • Material PBT
  • Operating Temperature Range -40 – 100
  • Degree of Protection IP67
  • UL Flammability Rating UL 94-HB
  • Packaging Quantity 600
  • Packaging Method Bag
  • Serviceable No
2338360-1 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Row-to-Row Spacing 5.6
  • Strain Relief No
  • Number of Positions 2
  • Number of Rows 1
  • Blank Cavity Position 0
  • Nominal Voltage Architecture 12
  • Operating Voltage 12
  • Operating Voltage 12
  • Color Black
  • Connector Code 0
  • Cable Exit Angle 180°
  • Body Material PBT
  • Mating Tab Width 1.8
  • Contact Current Rating (Max) 10
  • Polarized Yes
  • Mounting Feature With
  • Terminal Position Assurance Yes
  • Centerline (Pitch) 4.8
  • Height 22.8
  • Width 20.68
  • Length 27.6
  • Operating Temperature Range -30 – 105
  • Circuit Application Power
  • Degree of Protection IP67
  • UL Flammability Rating UL 94-HB
  • Agency/Standard LV214
  • Packaging Quantity 1200
  • Packaging Method Box
  • Connector Position Assurance Capable Yes
  • Serviceable Yes
284726-1 Automotive Connector Caps & Covers  1
  • Accessory Type Cover Assembly
  • Strain Relief With
  • Number of Positions 60
  • Cable Exit Angle 90 (Right Angle)
  • Color Black
  • Material PA GF
  • Operating Temperature Range -40 – 125
  • Packaging Quantity 500
  • Packaging Method Box
  • Serviceable No