1-163680-1 Board-to-Board Headers & Receptacles
  • Connector Assembly Type PCB Mount Receptacle
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Type Connector Assembly
  • Product Type Connector
  • Boss No
  • Stackable No
  • PCB Mount Orientation Vertical
  • Number of Positions 12
  • Number of Rows 1
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Material Tin-Lead
  • Contact Shape Square
  • Contact Mating Area Plating Material Tin
  • Contact Type Socket
  • PCB Contact Termination Area Plating Thickness 1.52 – 2
  • Contact Layout Inline
  • Termination Method to Printed Circuit Board Through Hole
  • Centerline (Pitch) 2.5
  • Housing Color Gray
  • Housing Material Crastin
  • Housing Entry Style Top
  • Height 7.6
  • Pick and Place Cover Without
  • For Use With Header Assembly
  • UL Flammability Rating UL 94V-1
  • Packaging Method Box
  • Packaging Quantity 650