132390-2 RF Connectors  1
  • RF Interface C Series
  • RF Connector Style Plug
  • Connector System Cable-to-Cable
  • Connector & Contact Terminates To Wire & Cable
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Finish Plated
  • Body Plating Material Silver
  • RF Connector Center Contact Plating Material Gold (Au)
  • RF Connector Center Contact Material Brass
  • Termination Method to Wire & Cable Crimp
  • RF Connector Coupling Mechanism Threaded
  • Connector Mounting Type Cable Mount
  • RF Contact Captivation Method Mechanical
  • RF Connector Mated Outer Diameter (Approximate) 19.05
  • Cable Type KX 23
  • Operating Temperature Range -65 – 85
  • Operating Frequency 11
  • Circuit Application Signal
  • Packaging Method Package
  • Dielectric Material PTFE
132391-1 RF Connectors  1
  • RF Interface C Series
  • RF Connector Style Plug
  • Connector System Cable-to-Cable
  • Connector & Contact Terminates To Wire & Cable
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Right Angle
  • Body Material Brass
  • Body Finish Plated
  • Body Plating Material Silver
  • RF Connector Center Contact Plating Material Gold (Au)
  • RF Connector Center Contact Material Brass
  • Termination Method to Wire & Cable Crimp
  • RF Connector Coupling Mechanism Threaded
  • Connector Mounting Type Cable Mount
  • RF Contact Captivation Method Mechanical
  • RF Connector Mated Outer Diameter (Approximate) 19.05
  • Cable Type KX 23
  • Operating Temperature Range -65 – 85
  • Operating Frequency 11
  • Circuit Application Signal
  • Packaging Method Package
  • Dielectric Material PTFE
1991073-1 RF Connectors
  • RF Interface N Type
  • RF Connector Style Plug
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Connector Seal Type Interfacial Seal
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Finish Plated
  • Body Plating Material Silver
  • Crimp Type Dual
  • RF Connector Center Contact Plating Material Gold
  • RF Connector Center Contact Material Brass
  • RF Connector Contact Configuration Not Captivated
  • Termination Method to Wire & Cable Crimp
  • RF Connector Coupling Mechanism Threaded
  • Connector Mounting Type Cable Mount
  • RF Contact Captivation Method Mechanical
  • RF Connector Mated Outer Diameter (Approximate) 21
  • Cable Type FILECA F1703/94
  • Operating Temperature Range -65 – 165
  • Operating Frequency 11
  • Packaging Method Bag
  • Dielectric Material PTFE
  • Grade Commercial