CAT-A12-CH8172 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Board
  • Sealable No
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 1
  • Number of Rows 1
  • Nominal Voltage Architecture 12
  • Color Black
  • Connector Code A
  • Cable Exit Angle 180°
  • Body Material PBT
  • Mating Tab Width .5
  • Centerline (Pitch) 1.5
  • Operating Temperature Range -30 – 85
  • Circuit Application Signal
  • Connector Position Assurance Capable No
CAT-MINH6642 Automotive, Truck, Bus, & Off-Road Headers  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Shielded No
  • Hybrid Header No
  • Number of Signal Positions 6
  • Number of Positions 6
  • Number of Rows 1
  • Number of Sections 1
  • Nominal Voltage Architecture 12
  • Operating Voltage 12
  • Color Beige
  • Tab Width .5
  • Tab Thickness .4
  • Interface Plating Gold (Au)
  • Termination Method Surface Mount
  • PCB Mount Retention Type Solder Tail
  • PCB Mount Retention With
  • Panel Mount Feature Without
  • Mounting Holes With
  • PCB Mount Alignment With
  • Mounting Orientation Horizontal/90°
  • Locking Interface Without
  • Centerline (Pitch) 1.6
  • Width 19
  • Length 29
  • Profile Height from PCB 7.9
  • Operating Temperature Range -40 – 100
  • Operating Temperature (Max) 70
  • Circuit Application Signal
  • UL Flammability Rating None
CAT-HPCH5372 Automotive, Truck, Bus, & Off-Road Headers  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Shielded No
  • Hybrid Header No
  • Number of Signal Positions 29
  • Number of Positions 44
  • Number of Rows 1
  • Nominal Voltage Architecture 12
  • Voltage Rating (Max) 12
  • Operating Voltage 12
  • Color Black
  • Tab Width .5
  • Tab Thickness .4
  • Interface Plating Gold (Au)
  • Termination Method Pressfit/Compliant Pin
  • PCB Mount Retention Type Boardlock
  • PCB Mount Retention With
  • Panel Mount Feature With
  • Mounting Holes With
  • PCB Mount Alignment With
  • Mounting Orientation Horizontal/90°
  • Locking Interface With
  • Centerline (Pitch) 1.5
  • Width 19
  • Length 47
  • Profile Height from PCB 7.9
  • Operating Temperature Range -40 – 100
  • Operating Temperature (Max) 65
  • Circuit Application Power & Signal
  • Degree of Protection IP54K
  • Packaging Quantity 30
  • Packaging Type Tube
CAT-LMPH9507 Automotive, Truck, Bus, & Off-Road Headers  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Shielded No
  • Hybrid Header Yes
  • Number of Signal Positions 2
  • Number of Positions 2
  • Number of Rows 1
  • Number of Sections 1
  • Nominal Voltage Architecture 12
  • Voltage Rating (Max) 12
  • Operating Voltage 12
  • Color Black
  • Connector Code B1
  • Tab Width .5
  • Tab Thickness .25
  • Pin Diameter .6
  • Interface Plating Gold (Au)
  • Termination Method Surface Mount
  • PCB Mount Retention Type Boardlock
  • PCB Mount Retention With
  • Panel Mount Feature With
  • Mounting Holes With
  • PCB Mount Alignment With
  • Mounting Orientation Horizontal/90°
  • Connector Mounting Type Board Mount
  • Locking Interface With
  • Centerline (Pitch) 1
  • PCB Thickness (Recommended) 1.6
  • Width 40.3
  • Length 33.7
  • Profile Height from PCB 11.8
  • Operating Temperature Range -55 – 105
  • Operating Temperature (Max) 65
  • Circuit Application Power & Signal
  • Degree of Protection IP54K
  • UL Flammability Rating None
  • Packaging Type Tube
1939082-9 Automotive, Truck, Bus, & Off-Road Headers  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Shielded No
  • Hybrid Header Yes
  • Number of Positions 16
  • Number of Rows 2
  • Color Natural
  • Tab Width .5
  • Tab Thickness .4
  • Interface Plating Tin (Sn)
  • Termination Method Surface Mount
  • Mounting Orientation Horizontal/90°
  • Operating Temperature Range -30 – 85
  • Operating Temperature (Max) 65
  • Circuit Application Power & Signal
  • Packaging Quantity 35
  • Packaging Type Tray
1981562-1 Automotive Seals & Cavity Plugs  1
  • Seal Type Family Seal
  • Color Gray
  • UL Flammability Rating UL 94-HB
  • Packaging Method Bag
  • Packaging Quantity 5000
1827855-3 Automotive, Truck, Bus, & Off-Road Terminals  1
  • Sealable No
  • Primary Locking Feature Clean Body
  • Wire Type Copper
  • Crimp Type F-Crimp
  • Terminal & Splice Style Receptacle
  • Mating Tab Width .5
  • Mating Tab Thickness .4
  • Interface Plating Tin (Sn)
  • Wire Size .22 – .35
  • Wire Size Search 22
  • Wire Size Search .22
  • Wire Insulation Diameter 1.3 – 1.5
  • Operating Temperature Range -30 – 90
  • Packaging Method Strip
  • Terminal Transmits 0 – 24 A (Low Power)
1939351-1 Automotive, Truck, Bus, & Off-Road Terminals  1
  • Sealable Yes
  • Primary Locking Feature Clean Body
  • Wire Type Copper
  • Receptacle Style 180°
  • Seal Type Family Seal
  • Crimp Type F-Crimp
  • Typical Current Rating 6
  • Terminal & Splice Style Receptacle
  • Mating Tab Width 1
  • Mating Tab Thickness .64
  • Interface Plating Tin (Sn)
  • Contact Termination Area Plating Material Tin (Sn)
  • Termination Method Crimp
  • Wire Size .75 – 1
  • Wire Size Search .75
  • Wire Insulation Diameter 1.8 – 2.2
  • Operating Temperature Range -40 – 100
  • Agency/Standard LV214
  • Packaging Quantity 5000
  • Packaging Method Reel
  • Terminal Transmits 0 – 24 A (Low Power)
  • Customer Preferred Contact No
1827855-4 Automotive, Truck, Bus, & Off-Road Terminals  1
  • Sealable No
  • Primary Locking Feature Clean Body
  • Wire Type Copper
  • Receptacle Style 180°
  • Crimp Type F-Crimp
  • Terminal & Splice Style Receptacle
  • Mating Tab Width .5
  • Mating Tab Thickness .4
  • Interface Plating Tin (Sn)
  • Contact Termination Area Plating Material Tin (Sn)
  • Termination Method Crimp
  • Wire Size .13
  • Wire Size Search .13
  • Wire Insulation Diameter .85 – .95
  • Operating Temperature Range -30 – 85
  • Packaging Quantity 10000
  • Packaging Method Reel
  • Terminal Transmits 0 – 24 A (Low Power)
  • Customer Preferred Contact No
1827855-1 Automotive, Truck, Bus, & Off-Road Terminals  1
  • Sealable No
  • Primary Locking Feature Clean Body
  • Wire Type Copper
  • Crimp Type F-Crimp
  • Terminal & Splice Style Receptacle
  • Mating Tab Width .5
  • Mating Tab Thickness .4
  • Interface Plating Tin (Sn)
  • Wire Size .22 – .35
  • Wire Size Search 22
  • Wire Size Search .22
  • Wire Insulation Diameter .95 – 1.2
  • Operating Temperature Range -30 – 90
  • Packaging Method Strip
  • Terminal Transmits 0 – 24 A (Low Power)
1827855-2 Automotive, Truck, Bus, & Off-Road Terminals  1
  • Sealable No
  • Primary Locking Feature Clean Body
  • Wire Type Copper
  • Crimp Type F-Crimp
  • Terminal & Splice Style Receptacle
  • Mating Tab Width .5
  • Mating Tab Thickness .4
  • Interface Plating Tin (Sn)
  • Wire Size .35 – .5
  • Wire Size Search 19
  • Wire Size Search .35
  • Wire Insulation Diameter 1.1 – 1.4
  • Operating Temperature Range -30 – 90
  • Packaging Method Strip
  • Terminal Transmits 0 – 24 A (Low Power)
1903703-1 Automotive, Truck, Bus, & Off-Road Terminals  1
  • Sealable No
  • Primary Locking Feature Clean Body
  • Wire Type Copper
  • Crimp Type F-Crimp
  • Terminal & Splice Style Receptacle
  • Mating Tab Width .5
  • Mating Tab Thickness .4
  • Interface Plating Gold (Au)
  • Wire Size .22 – .35
  • Wire Size Search 22
  • Wire Size Search .22
  • Wire Insulation Diameter .95 – 1.2
  • Operating Temperature Range -30 – 90
  • Packaging Method Strip
  • Terminal Transmits 0 – 24 A (Low Power)
1939349-1 Automotive, Truck, Bus, & Off-Road Terminals  1
  • Sealable Yes
  • Primary Locking Feature Clean Body
  • Wire Type Copper
  • Receptacle Style 180°
  • Seal Type Family Seal
  • Crimp Type F-Crimp
  • Typical Current Rating 4
  • Terminal & Splice Style Receptacle
  • Mating Tab Width .5
  • Mating Tab Thickness .4
  • Interface Plating Tin (Sn)
  • Contact Termination Area Plating Material Tin (Sn)
  • Termination Method Crimp
  • Wire Size .35 – .5
  • Wire Size Search .35
  • Wire Insulation Diameter 1.4 – 1.7
  • Operating Temperature Range -40 – 100
  • Agency/Standard LV214
  • Packaging Quantity 8000
  • Packaging Method Reel
  • Terminal Transmits 0 – 24 A (Low Power)
  • Customer Preferred Contact No
1939350-1 Automotive, Truck, Bus, & Off-Road Terminals  1
  • Sealable Yes
  • Primary Locking Feature Clean Body
  • Wire Type Copper
  • Receptacle Style 180°
  • Seal Type Family Seal
  • Crimp Type F-Crimp
  • Typical Current Rating 4
  • Terminal & Splice Style Receptacle
  • Mating Tab Width .5
  • Mating Tab Thickness .4
  • Interface Plating Gold (Au)
  • Contact Termination Area Plating Material Tin (Sn)
  • Termination Method Crimp
  • Wire Size .35
  • Wire Size Search .35
  • Wire Insulation Diameter 1.4 – 1.5
  • Operating Temperature Range -40 – 100
  • Agency/Standard LV214
  • Packaging Quantity 8000
  • Packaging Method Reel
  • Terminal Transmits 0 – 24 A (Low Power)
  • Customer Preferred Contact No
1981561-2 Automotive Seals & Cavity Plugs  1
  • Seal Type Family Seal
  • Material Other
  • Color Gray
  • UL Flammability Rating UL 94-HB
  • Packaging Method Bag
  • Packaging Quantity 10000
2098583-2 Automotive, Truck, Bus, & Off-Road Terminals  1
  • Sealable No
  • Primary Locking Feature Clean Body
  • Wire Type Copper
  • Receptacle Style 180°
  • Crimp Type F-Crimp
  • Terminal & Splice Style Receptacle
  • Mating Tab Width .5
  • Mating Tab Thickness .4
  • Interface Plating Tin (Sn)
  • Contact Termination Area Plating Material Tin (Sn)
  • Termination Method Crimp
  • Wire Size .35
  • Wire Size Search .35
  • Wire Insulation Diameter 1.1 – 1.4
  • Operating Temperature Range -40 – 105
  • Agency/Standard USCAR-21
  • Packaging Quantity 20000
  • Packaging Method Reel
2288662-1 Automotive, Truck, Bus, & Off-Road Headers  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Shielded No
  • Hybrid Header Yes
  • Number of Signal Positions 78
  • Number of Positions 86
  • Number of Rows 3
  • Number of Sections 3
  • Voltage Rating (Max) 12
  • Operating Voltage 12
  • Color Natural
  • Tab Width .5
  • Tab Thickness .4
  • Interface Plating Tin (Sn)
  • Contact Current Rating (Max) 1
  • Termination Method Through Hole - Solder
  • PCB Mount Retention Type Mounting Hole
  • PCB Mount Retention With
  • Panel Mount Feature Without
  • Mounting Holes With
  • PCB Mount Alignment Without
  • Mounting Orientation Horizontal/90°
  • Connector Mounting Type Board Mount
  • Locking Interface With
  • Centerline (Pitch) 1.6
  • PCB Thickness (Recommended) 1.6
  • Width 99.9
  • Length 33.7
  • Profile Height from PCB 11.95
  • Operating Temperature Range -30 – 85
  • Operating Temperature (Max) 85
  • Circuit Application Power & Signal
  • Degree of Protection JIS D0203
  • UL Flammability Rating UL 94-HB
  • Packaging Quantity 120
  • Packaging Type Carton
2292894-2 Automotive, Truck, Bus, & Off-Road Headers  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Shielded No
  • Hybrid Header No
  • Number of Signal Positions 6
  • Number of Positions 6
  • Number of Rows 1
  • Number of Sections 1
  • Nominal Voltage Architecture 12
  • Operating Voltage 12
  • Color Black
  • Connector Code B
  • Tab Width .5
  • Tab Thickness .4
  • Interface Plating Tin (Sn)
  • Termination Method Surface Mount
  • PCB Mount Retention Type SMT Hold-Down
  • PCB Mount Retention With
  • Panel Mount Feature Without
  • Mounting Holes Without
  • PCB Mount Alignment With
  • Mounting Orientation Horizontal/90°
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 2
  • Width 21.25
  • Length 19.45
  • Profile Height from PCB 11.1
  • Operating Temperature Range -40 – 100
  • Operating Temperature (Max) 100
  • Circuit Application Signal
  • UL Flammability Rating UL 94-HB
2292894-1 Automotive, Truck, Bus, & Off-Road Headers  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Shielded No
  • Hybrid Header No
  • Number of Signal Positions 6
  • Number of Positions 6
  • Number of Rows 1
  • Number of Sections 1
  • Nominal Voltage Architecture 12
  • Operating Voltage 12
  • Color Black
  • Connector Code A
  • Tab Width .5
  • Tab Thickness .4
  • Interface Plating Tin (Sn)
  • Termination Method Surface Mount
  • PCB Mount Retention Type SMT Hold-Down
  • PCB Mount Retention With
  • Panel Mount Feature Without
  • Mounting Holes Without
  • PCB Mount Alignment With
  • Mounting Orientation Horizontal/90°
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 2
  • Width 21.25
  • Length 19.45
  • Profile Height from PCB 11.1
  • Operating Temperature Range -40 – 100
  • Operating Temperature (Max) 100
  • Circuit Application Signal
  • UL Flammability Rating UL 94-HB