
PRODUCT
- EP CONN CONT LUBRICANT SPCL 647662-1
- Connector System Wire-to-Board
- Connector & Contact Terminates To Printed Circuit Board
- Cable Type Special
- Glow Wire Rating Standard Part - Not Glow Wire
- ESD Protection Without
- Barrel Type Open Barrel
- Compatible With Wire & Cable Type Discrete Wire
- Single Wire Sealing System No
- Contact Resistance 20
- Operating Voltage 250
- Operating Voltage 250
- Contact Length 10.6
- Contact Type Socket
- Contact Mating Area Plating Material Pre-Tin
- Wire Contact Termination Area Plating Material Tin
- Contact Retention Within Housing With
- Contact Base Material Phosphor Bronze
- Contact Current Rating (Max) 8
- Termination Method to Wire & Cable Crimp
- Termination End Plating Material Pre-Tin
- Contact Retention Type Within Housing Locking Lance
- Connector Mounting Type Cable Mount (Free-Hanging)
- Accepts Wire Insulation Diameter Range 1.7 – 3
- Wire Size .3 – .89
- Operating Temperature Range -25 – 105
- Halogen Free Yes
- Circuit Application Power
- For Use With Header
- For Multiple Crimp No
- High Current No
- Packaging Quantity 4000
- Packaging Method Box