2287721-2 Connector Contacts  1
PRODUCT
  1. Connectors
  2. Connector Contacts
  1. DYNAMIC D4200 REC CONTACT SS 2287721-2
active
  • Connector System Wire-to-Wire
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Discrete Wire Type Stranded
  • Barrel Type Open Barrel
  • Compatible With Wire & Cable Type Discrete Wire
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Type Receptacle
  • Contact Mating Area Plating Material Gold
  • Contact Retention Within Housing With
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 9
  • Termination Method to Wire & Cable Crimp
  • Contact Retention Type Within Housing Locking Lance
  • Wire Size 22 – 20
  • Wire Size .34 – .56
  • Operating Temperature Range -55 – 105
  • Circuit Application Power
2288020-1 Connector Contacts
PRODUCT
  1. Connectors
  2. Connector Contacts
  1. DYNAMIC D4200 REC CONTACT SS L/P 2288020-1
active
  • Connector System Wire-to-Wire
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Discrete Wire Type Stranded
  • Barrel Type Open Barrel
  • Compatible With Wire & Cable Type Discrete Wire
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Length 17.1
  • Contact Type Receptacle
  • Contact Mating Area Plating Material Gold
  • Contact Retention Within Housing With
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 9
  • Termination Method to Wire & Cable Crimp
  • Contact Retention Type Within Housing Locking Lance
  • Wire Size 22 – 20
  • Wire Size .34 – .56
  • Operating Temperature Range -55 – 105
  • Circuit Application Power