
PRODUCT
- 1.5 MINI CT LATTICE POWER TAB 1123910-1
- Connector System Wire-to-Board
- Connector & Contact Terminates To Wire & Cable
- Compatible With Wire & Cable Type Discrete Wire
- Operating Voltage 250
- Test Current 10
- Contact Type Pin
- Contact Mating Area Plating Material Tin
- Wire Contact Termination Area Plating Material Pre-Tin
- Contact Retention Within Housing Without
- Contact Base Material Copper Alloy
- Contact Current Rating (Max) 7
- Contact Mating Area Plating Thickness .8
- Termination Method to Wire & Cable Crimp
- Connector Mounting Type Cable Mount (Free-Hanging)
- Wire Size 20 – 16
- Wire Size .51 – 1.38
- Operating Temperature Range -30 – 105
- Circuit Application Power & Signal
- Packaging Quantity 4000
- Packaging Method Reel

PRODUCT
- 1.5 MINI CT LATTICE POWER REC 1123907-1
- Connector System Wire-to-Board
- Connector & Contact Terminates To Wire & Cable
- Compatible With Wire & Cable Type Discrete Wire
- Operating Voltage 250
- Test Current 10
- Contact Type Socket
- Contact Mating Area Plating Material Tin
- Wire Contact Termination Area Plating Material Pre-Tin
- Contact Retention Within Housing With
- Contact Base Material Copper Alloy
- Contact Current Rating (Max) 7
- Termination Method to Wire & Cable Crimp
- Contact Retention Type Within Housing Locking Lance
- Connector Mounting Type Cable Mount (Free-Hanging)
- Wire Size 20
- Wire Size .51 – 1.8
- Operating Temperature Range -30 – 105
- Circuit Application Power & Signal
- Packaging Quantity 4000
- Packaging Method Reel