5553811-1 PCB D-Sub Connectors  1
  • Connector Style Receptacle
  • Connector System Cable-to-Board
  • Row-to-Row Spacing .085
  • Profile Standard
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Grounded Yes
  • Product Type Connector
  • Orientation Standard
  • Shielded Yes
  • Number of Positions 24
  • Number of Rows 2
  • PCB Mount Orientation Right Angle
  • Preloaded Yes
  • Shield Plating Material Nickel
  • Bracket Material Thermoplastic
  • Shield Material Die Cast Metal
  • Plating Material Thermoplastic
  • Color Black
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Gold
  • Panel Mount Feature With
  • PCB Mounting Style Through Hole
  • PCB Mount Retention With
  • PCB Mount Retention Type Mounting Hole
  • Mating Connector Lock With
  • Mating Connector Lock Type Screwlocks
  • Connector Mounting Type Board Mount
  • Panel Attachment Style Rear Mount
  • Screw Size 11841
  • Centerline (Pitch) 2.16
  • Housing Color Black
  • Housing Material Thermoplastic
  • Panel Thickness 1.57
  • Operating Temperature Range -40 – 105
  • Circuit Application Signal
  • Packaging Quantity 1
  • Packaging Method Package
  • Comb Material Thermoplastic
5554434-1 IDC D-Sub Connectors  1
  • Connector Style Receptacle
  • Shielded Yes
  • Connector System Cable-to-Panel
  • Wire/Cable Type Ribbon Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Connector Classification IDC
  • Product Category Connectors
  • Profile Standard
  • Product Type Connector
  • Boss on Shield With
  • Number of Positions 24
  • Number of Rows 2
  • Shield Plating Material Nickel
  • Shield Material Die Cast Metal
  • Ribbon Cable Centerline Spacing 1.27
  • Color Black
  • Strain Relief Clip Material Thermoplastic
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Gold Flash
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) 1
  • Contact Mating Area Plating Material Gold Flash over Palladium Nickel
  • Mating Connector Lock Type Screwlocks
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • Connector Mounting Type Panel
  • Screw Size 11841
  • Centerline (Pitch) 2.16
  • Housing Color Black
  • Housing Material Polyphenylene Oxide
  • Solid Wire Range 30 – 26
  • Solid Wire Range .05 – .13
  • Stranded Wire Range 28
  • Stranded Wire Range .08
  • Operating Temperature Range -40 – 75
  • Circuit Application Signal
  • Packaging Quantity 100
  • Packaging Method Package
  • Comment Boss is a 1.02 [.040] shoulder on front of shield.
5552560-5 D-Sub Covers
  • Product Type Accessory
  • Number of Positions 50
  • Cover Type Strain Relief
  • Operating Temperature Range -55 – 105
  • Packaging Quantity 100
  • Packaging Method Kit
5175475-5 Board-to-Board Headers & Receptacles
  • Connector Assembly Type PCB Mount Receptacle
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Boss No
  • Sealed Bottom Without
  • Series High Density (HD)
  • Connector Type Connector Assembly
  • Profile Standard
  • Product Type Connector
  • Stackable No
  • PCB Mount Orientation Vertical
  • Number of Positions 40
  • Board-to-Board Configuration Vertical
  • Number of Rows 1
  • Voltage 250
  • Insulation Resistance 40
  • Insulation Resistance 1
  • PCB Retention Feature Material Brass
  • PCB Retention Feature Plating Material Tin over Nickel
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Configuration Single Tine
  • Contact Shape Square
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .2
  • Contact Type Socket
  • Contact Current Rating (Max) 1
  • PCB Contact Termination Area Plating Thickness 1
  • Contact Layout Inline
  • Termination Method to Printed Circuit Board Through Hole
  • Termination Post Length 3.1
  • PCB Mount Retention Type Boardlock
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • PCB Mount Retention With
  • PCB Mount Alignment Without
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 1.27
  • Housing Material Nylon - GF
  • Height 7
  • Operating Temperature Range -55 – 85
  • Pick and Place Cover Without
  • Circuit Application Signal
  • For Use With Plug Assembly
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tube
  • Packaging Quantity 130
554753-1 PCB D-Sub Connectors
  • Connector Style Receptacle
  • Connector System Cable-to-Board
  • Row-to-Row Spacing .085
  • Profile Standard
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Grounded No
  • Product Type Connector
  • Orientation Standard
  • Shielded No
  • Number of Positions 50
  • Number of Rows 2
  • PCB Mount Orientation Vertical
  • Preloaded Yes
  • Color Natural
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 3
  • Contact Mating Area Plating Material Gold
  • Panel Mount Feature With
  • PCB Mounting Style Through Hole
  • PCB Mount Retention With
  • PCB Mount Retention Type Action/Compliant Tail
  • Mating Connector Lock Without
  • Connector Mounting Type Board Mount
  • Mounting Hole Diameter 3.3
  • Panel Attachment Style Rear Mount
  • Centerline (Pitch) 2.16
  • Housing Color Black
  • Housing Material Polyester
  • PCB Thickness (Recommended) 1.57 – 3.18
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 20
  • Packaging Method Tray
  • Comment Contains self retained terminals.
1-5175473-0 Board-to-Board Headers & Receptacles
  • Connector Assembly Type PCB Mount Header
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Boss No
  • Sealed Bottom Without
  • Series High Density (HD)
  • Connector Type Connector Assembly
  • Profile Standard
  • Product Type Connector
  • Stackable No
  • PCB Mount Orientation Vertical
  • Number of Positions 100
  • Board-to-Board Configuration Vertical
  • Number of Rows 1
  • Voltage 250
  • Insulation Resistance 100
  • Insulation Resistance 1
  • PCB Retention Feature Material Brass
  • PCB Retention Feature Plating Material Tin over Nickel
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Configuration Single Tine
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .2
  • Contact Type Tab
  • Contact Current Rating (Max) 1
  • PCB Contact Termination Area Plating Thickness 1
  • Contact Layout Inline
  • Termination Method to Printed Circuit Board Through Hole
  • Termination Post Length 3.1
  • PCB Mount Retention Type Boardlock
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • PCB Mount Retention With
  • PCB Mount Alignment Without
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 1.27
  • Housing Material Nylon - GF
  • Mating Post Length 6.6
  • Height 7
  • Operating Temperature Range -55 – 85
  • Pick and Place Cover Without
  • Circuit Application Signal
  • For Use With Receptacle Assembly
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tray
  • Packaging Quantity 60
1-5175473-1 Board-to-Board Headers & Receptacles
  • Connector Assembly Type PCB Mount Header
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Boss No
  • Sealed Bottom Without
  • Series High Density (HD)
  • Connector Type Connector Assembly
  • Profile Standard
  • Product Type Connector
  • Stackable No
  • PCB Mount Orientation Vertical
  • Number of Positions 120
  • Board-to-Board Configuration Vertical
  • Number of Rows 1
  • Voltage 250
  • Insulation Resistance 120
  • Insulation Resistance 1
  • PCB Retention Feature Material Brass
  • PCB Retention Feature Plating Material Tin over Nickel
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Configuration Single Tine
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .2
  • Contact Type Tab
  • Contact Current Rating (Max) 1
  • PCB Contact Termination Area Plating Thickness 1
  • Contact Layout Inline
  • Termination Method to Printed Circuit Board Through Hole
  • Termination Post Length 3.1
  • PCB Mount Retention Type Boardlock
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • PCB Mount Retention With
  • PCB Mount Alignment Without
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 1.27
  • Housing Material Nylon - GF
  • Mating Post Length 6.6
  • Height 7
  • Operating Temperature Range -55 – 85
  • Pick and Place Cover Without
  • Circuit Application Signal
  • For Use With Receptacle Assembly
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tray
  • Packaging Quantity 50
1-5175474-0 Board-to-Board Headers & Receptacles
  • Connector Assembly Type PCB Mount Receptacle
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Boss No
  • Sealed Bottom Without
  • Series High Density (HD)
  • Connector Type Connector Assembly
  • Profile Standard
  • Product Type Connector
  • Stackable No
  • PCB Mount Orientation Right Angle
  • Number of Positions 100
  • Board-to-Board Configuration Right Angle
  • Number of Rows 1
  • Voltage 250
  • Insulation Resistance 100
  • Insulation Resistance 1
  • PCB Retention Feature Material Brass
  • PCB Retention Feature Plating Material Tin over Nickel
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Configuration Single Tine
  • Contact Shape Square
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .2
  • Contact Type Socket
  • Contact Current Rating (Max) 1
  • PCB Contact Termination Area Plating Thickness 1
  • Contact Layout Inline
  • Termination Method to Printed Circuit Board Through Hole
  • Termination Post Length 3.1
  • PCB Mount Retention Type Boardlock
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • PCB Mount Retention With
  • PCB Mount Alignment Without
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 1.27
  • Housing Material Nylon - GF
  • Height 7.5
  • Operating Temperature Range -55 – 85
  • Pick and Place Cover Without
  • Circuit Application Signal
  • For Use With Plug Assembly
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tray
  • Packaging Quantity 60