2288220-2 CFP/CFP2/CFP4  1
  • Product Line J81
  • Form Factor CFP2
  • Product Type Accessory
  • Cage Type Clip
  • Included Heat Sink No
  • Pluggable I/O Accessory Type Heat Sink
  • Sealable No
  • Data Rate (Max) 25
  • Packaging Method Tray
2304454-1 CFP/CFP2/CFP4  1
  • Form Factor CFP2
  • Product Type Accessory
  • Included Heat Sink No
  • Pluggable I/O Accessory Type Receptacle Cover
  • Sealable No
  • Port Matrix Configuration 1 x 2
  • Data Rate (Max) 25
2274842-2 CFP/CFP2/CFP4  1
  • Product Line J81
  • Form Factor CFP2
  • Product Type Accessory
  • Cage Type 1x1
  • Included Heat Sink Yes
  • Pluggable I/O Accessory Type Hardware Kit
  • Sealable No
  • Number of Fins 11
  • Port Matrix Configuration 1 x 1
  • Data Rate (Max) 25
  • Heat Sink Style Front End Air Flow
  • Heat Sink Height 9.55
  • Heat Sink Finish Anodized
  • PCB Thickness (Recommended) 3
  • Packaging Method Tray
2287075-1 CFP/CFP2/CFP4  1
  • Product Line J81
  • Form Factor CFP2
  • Product Type Accessory
  • Cage Type 1x2
  • Included Heat Sink Yes
  • Pluggable I/O Accessory Type Hardware Kit
  • Sealable No
  • Number of Fins 23
  • Port Matrix Configuration 1 x 2
  • Data Rate (Max) 25
  • Heat Sink Style Side-to-Side Air Flow
  • Heat Sink Height 9.55
  • Heat Sink Finish Anodized
  • PCB Thickness (Recommended) 3
  • Packaging Method Tray
2287075-2 CFP/CFP2/CFP4  1
  • Product Line J81
  • Form Factor CFP2
  • Product Type Accessory
  • Cage Type 1x2
  • Included Heat Sink Yes
  • Pluggable I/O Accessory Type Hardware Kit
  • Sealable No
  • Number of Fins 11
  • Port Matrix Configuration 1 x 2
  • Data Rate (Max) 25
  • Heat Sink Style Front End Air Flow
  • Heat Sink Height 9.55
  • Heat Sink Finish Anodized
  • PCB Thickness (Recommended) 3
  • Packaging Method Tray
2287076-2 CFP/CFP2/CFP4  1
  • Form Factor CFP2
  • Product Type Connector
  • Cage Type 1x2
  • Included Heat Sink No
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Port Matrix Configuration 1 x 2
  • Data Rate (Max) 25
  • Connector Mounting Type Board Mount
  • Operating Temperature Range -55 – 85
  • Circuit Application Signal
2288218-3 CFP/CFP2/CFP4  1
  • Product Line J81
  • Form Factor CFP2
  • Product Type Accessory
  • Cage Type CFP2
  • Included Heat Sink No
  • Pluggable I/O Accessory Type Heat Sink
  • Sealable No
  • Number of Fins 11
  • Data Rate (Max) 25
  • Heat Sink Style Front End Air Flow
  • Heat Sink Height 9.55
  • Heat Sink Finish Anodized
  • Packaging Method Tray
2274843-2 CFP/CFP2/CFP4  1
  • Form Factor CFP2
  • Product Type Connector
  • Cage Type 1x1
  • Included Heat Sink No
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Port Matrix Configuration 1 x 1
  • Data Rate (Max) 25
  • PCB Mounting Style Through Hole Press-Fit
  • Connector Mounting Type Board Mount
  • Operating Temperature Range -55 – 85
  • Circuit Application Signal
2274845-1 CFP/CFP2/CFP4  1
  • Product Line CFP
  • Form Factor CFP2
  • Product Type Connector
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 104
  • Data Rate (Max) 25
  • Contact Current Rating (Max) .5
  • Termination Method to Printed Circuit Board Surface Mount
  • PCB Mounting Style Surface Mount
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) .6
  • Operating Temperature Range -55 – 85
  • Circuit Application Signal
2288218-6 CFP/CFP2/CFP4  1
  • Product Line J81
  • Form Factor CFP2
  • Product Type Accessory
  • Cage Type CFP2
  • Included Heat Sink No
  • Pluggable I/O Accessory Type Heat Sink
  • Sealable No
  • Number of Fins 11
  • Data Rate (Max) 25
  • Heat Sink Style Front End Air Flow
  • Heat Sink Height 9.55
  • Heat Sink Finish Anodized
  • Packaging Method Tray
2288219-3 CFP/CFP2/CFP4  1
  • Product Line J81
  • Form Factor CFP2
  • Product Type Accessory
  • Cage Type Side-to-Side Air Flow
  • Included Heat Sink No
  • Pluggable I/O Accessory Type Heat Sink
  • Sealable No
  • Number of Fins 23
  • Data Rate (Max) 25
  • Heat Sink Style Side-to-Side Air Flow
  • Heat Sink Height 9.55
  • Heat Sink Finish Anodized
  • PCB Thickness (Recommended) 3
  • Packaging Method Tray
2288221-1 CFP/CFP2/CFP4  1
  • Product Line J81
  • Form Factor CFP2
  • Product Type Accessory
  • Cage Type Plug
  • Included Heat Sink No
  • Pluggable I/O Accessory Type Dust & EMI Cover
  • Sealable No
  • Data Rate (Max) 25
  • Packaging Method Tray
2304452-1 CFP/CFP2/CFP4  1
  • Product Line J81
  • Form Factor CFP2
  • Product Type Accessory
  • Cage Type 1x1
  • Included Heat Sink No
  • Pluggable I/O Accessory Type Receptacle Cover
  • Sealable Yes
  • Port Matrix Configuration 1 x 1
  • Data Rate (Max) 25
  • Packaging Method Tray
2274842-1 CFP/CFP2/CFP4  1
  • Product Line J81
  • Form Factor CFP2
  • Product Type Accessory
  • Cage Type 1x1
  • Included Heat Sink Yes
  • Pluggable I/O Accessory Type Hardware Kit
  • Sealable No
  • Number of Fins 23
  • Port Matrix Configuration 1 x 1
  • Data Rate (Max) 25
  • Heat Sink Style Side-to-Side Air Flow
  • Heat Sink Height 9.55
  • Heat Sink Finish Anodized
  • PCB Thickness (Recommended) 3
  • Packaging Method Tray