2170708-1 QSFP/QSFP+/zQSFP+  1
  • Form Factor QSFP28/56
  • Product Type Cage Assembly
  • Included Heat Sink Yes
  • Cage Type Ganged
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Port Matrix Configuration 1 x 6
  • Number of Ports 6
  • Lightpipe Configuration Single Round
  • Rear EONs per Port Column 1
  • Data Rate (Max) 28
  • Heat Sink Style Pin
  • Heat Sink Height Class PCI
  • Heat Sink Height 4.2
  • Heat Sink Finish Anodized Black
  • PCB Contact Termination Area Plating Material Tin
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • Connector Mounting Type Board Mount
  • Cage Material Nickel Silver
  • PCB Thickness (Recommended) 1.57
  • Tail Length 2.05
  • Operating Temperature Range -40 – 85
  • For Use With Pluggable I/O Products QSFP28 Cable Assembly
  • Pluggable I/O Applications Standard
  • Circuit Application Signal
  • Heat Sink Compatible Yes
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tray
  • EMI Containment Feature Type Internal/External EMI Springs
  • Included Lightpipe Yes
  • Enhancements Standard
2170745-2 QSFP/QSFP+/zQSFP+  1
SFF-8663
  • Form Factor QSFP28/56
  • Product Type Cage Assembly
  • Included Heat Sink Yes
  • Cage Type Ganged
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Port Matrix Configuration 1 x 4
  • Number of Ports 4
  • Rear EONs per Port Column 1
  • Data Rate (Max) 28
  • Heat Sink Style Pin
  • Heat Sink Height Class SAN
  • Heat Sink Height 6.5
  • Heat Sink Finish Anodized Black
  • PCB Contact Termination Area Plating Material Tin
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • Connector Mounting Type Board Mount
  • Cage Material Nickel Silver
  • PCB Thickness (Recommended) 1.57
  • Tail Length 2.05
  • Operating Temperature Range -40 – 85
  • For Use With Pluggable I/O Products QSFP28 Cable Assembly
  • Pluggable I/O Applications Standard
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tray
  • EMI Containment Feature Type Internal/External EMI Springs
  • Included Lightpipe No
  • Enhancements Standard
2198339-2 SFP/SFP+/zSFP+  1
  • Form Factor zSFP+(SFP28)
  • Product Type Cage Assembly with Integrated Connector
  • Cage Type Stacked
  • Included Heat Sink No
  • Integrated Lightpipes Yes
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Port Matrix Configuration 2 x 6
  • Lightpipe Configuration Quad Triangular (Inner & Outer)
  • Lightpipe Style Standard
  • Number of Ports 12
  • Number of Positions 240
  • Data Rate (Max) 32
  • Contact Mating Area Plating Material Gold or Gold Flash over Palladium Nickel
  • Tail Plating Material Tin
  • Contact Mating Area Plating Thickness .76
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • PCB Mounting Style Through Hole Press-Fit
  • Connector Mounting Type Board Mount
  • Cage Material Nickel Silver Alloy
  • Centerline (Pitch) .8
  • PCB Thickness (Recommended) 1.5
  • Tail Length 1.8
  • Operating Temperature Range -55 – 105
  • For Use With Pluggable I/O Products zSFP+ SMT Connector
  • Pluggable I/O Applications zSFP+ Thermally Enhanced
  • Circuit Application Signal
  • Heat Sink Compatible No
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tray
  • EMI Containment Feature Type Elastomeric Gasket
  • Included Lightpipe Yes
1-2007394-8 SFP/SFP+/zSFP+  1
  • Form Factor SFP+
  • Product Type Cage Assembly with Integrated Connector
  • Cage Type Stacked
  • Included Heat Sink No
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Port Matrix Configuration 2 x 4
  • Number of Ports 8
  • Number of Positions 160
  • Data Rate (Max) 16
  • Contact Mating Area Plating Material Gold or Gold Flash over Palladium Nickel
  • Tail Plating Material Tin
  • Contact Mating Area Plating Thickness .76
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • PCB Mounting Style Through Hole Press-Fit
  • Connector Mounting Type Board Mount
  • Cage Material Nickel Silver
  • Centerline (Pitch) .8
  • PCB Thickness (Recommended) 1.5
  • Tail Length 3
  • Operating Temperature Range -55 – 105
  • Pluggable I/O Applications EMI Enhanced
  • Circuit Application Signal
  • Heat Sink Compatible No
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tray
  • EMI Containment Feature Type External Springs
  • Included Lightpipe No
2299870-1 QSFP/QSFP+/zQSFP+  1
  • Form Factor zQSFP+
  • Product Type Cage Assembly with Integrated Connector
  • Included Heat Sink Yes
  • Cage Type Stacked
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Port Matrix Configuration 2 x 2
  • Number of Ports 4
  • Lightpipe Configuration Quad Square
  • Rear EONs per Port Column 3
  • Number of Positions 38
  • Data Rate (Max) 25
  • Heat Sink Style Fin
  • Heat Sink Height Class Custom
  • Heat Sink Height 6.77
  • Heat Sink Finish Anodized Black
  • PCB Contact Termination Area Plating Material Gold
  • Contact Underplating Material Tin
  • Contact Mating Area Plating Thickness 30
  • Contact Mating Area Plating Material Gold
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • Connector Mounting Type Board Mount
  • Cage Material Nickel Silver
  • PCB Thickness (Recommended) 1.57
  • Tail Length 2
  • For Use With Pluggable I/O Products QSFP28 Cable Assembly
  • Pluggable I/O Applications Thermally Enhanced
  • Circuit Application Signal
  • Heat Sink Compatible No
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tray
  • EMI Containment Feature Type Internal/External EMI Springs
  • Included Lightpipe Yes
  • Enhancements Thermally Enhanced
2143330-1 QSFP/QSFP+/zQSFP+  1
SFF-8683
  • Form Factor QSFP+
  • Product Type Cage Assembly
  • Included Heat Sink Yes
  • Cage Type Ganged
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Port Matrix Configuration 1 x 6
  • Number of Ports 6
  • Rear EONs per Port Column 1
  • Data Rate (Max) 28
  • Heat Sink Style Pin
  • Heat Sink Height Class PCI
  • Heat Sink Height 4.2
  • Heat Sink Finish Anodized Black
  • PCB Contact Termination Area Plating Material Tin
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • Connector Mounting Type Board Mount
  • Cage Material Nickel Silver
  • PCB Thickness (Recommended) 1.45
  • Tail Length 2.2
  • Operating Temperature Range -55 – 105
  • For Use With Pluggable I/O Products QSFP Cable Assembly
  • Pluggable I/O Applications Standard
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tray
  • EMI Containment Feature Type Customer Applied Gasket
  • Included Lightpipe No
  • Enhancements Standard
2170705-7 QSFP/QSFP+/zQSFP+  1
  • Form Factor QSFP28/56
  • Product Type Cage Assembly
  • Included Heat Sink Yes
  • Cage Type Single
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Port Matrix Configuration 1 x 1
  • Number of Ports 1
  • Lightpipe Configuration Single Round
  • Rear EONs per Port Column 1
  • Data Rate (Max) 28
  • Heat Sink Style Pin
  • Heat Sink Height Class PCI
  • Heat Sink Height 4.2
  • Heat Sink Finish Anodized Black
  • PCB Contact Termination Area Plating Material Tin
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • Connector Mounting Type Board Mount
  • Cage Material Nickel Silver
  • PCB Thickness (Recommended) 1.57
  • Tail Length 2.05
  • Operating Temperature Range -40 – 85
  • For Use With Pluggable I/O Products QSFP28 Cable Assembly
  • Pluggable I/O Applications Standard
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tray
  • EMI Containment Feature Type Internal/External EMI Springs
  • Included Lightpipe Yes
  • Enhancements Standard
3-2180324-0 SFP/SFP+/zSFP+  1
  • Form Factor zSFP+(SFP28)
  • Product Type Cage Assembly with Integrated Connector
  • Cage Type Stacked
  • Included Heat Sink No
  • Integrated Lightpipes No
  • Connector System Cable-to-Board
  • Sealable Yes
  • Connector & Contact Terminates To Printed Circuit Board
  • Port Matrix Configuration 2 x 4
  • Number of Ports 8
  • Number of Positions 160
  • Data Rate (Max) 32
  • Tail Plating Material Tin
  • Contact Mating Area Plating Thickness .76
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • PCB Mounting Style Through Hole Press-Fit
  • Connector Mounting Type Board Mount
  • Cage Material Nickel Silver Alloy
  • Centerline (Pitch) .8
  • PCB Thickness (Recommended) 1.5
  • Tail Length 1.8
  • Operating Temperature Range -55 – 105
  • For Use With Pluggable I/O Products zSFP+ Cable Assembly
  • Pluggable I/O Applications zSFP+ Thermally Enhanced
  • Circuit Application Signal
  • Heat Sink Compatible No
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tray
  • EMI Containment Feature Type Elastomeric Gasket
  • Included Lightpipe No
2110915-1 CFP/CFP2/CFP4  1
  • Form Factor CFP
  • Product Type Accessory
  • Included Heat Sink Yes
  • Pluggable I/O Accessory Type Hardware Kit
  • Port Matrix Configuration 1 x 1
  • Data Rate (Max) 100
  • Heat Sink Style Custom
  • Heat Sink Height 37.07
  • Heat Sink Finish Anodized Black
  • Termination Method to Printed Circuit Board Screw
  • PCB Thickness (Recommended) 2
  • For Use With Pluggable I/O Products CFP Assembly
  • Heat Sink Compatible Yes
  • Packaging Method Package
  • Comment Kit includes 2 guide rails, 1 connector cover assy., 1 backer plate assy., 1 external bracket assy., 1 heat sink assy.
2198483-1 Mini-SAS Cages  1
  • Shell With
  • Connector System Cable-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Grouping Mini-SAS HD
  • Connector Type Mini-SAS HD
  • Product Type Receptacle Assembly
  • Connector Style Receptacle
  • PCB Mount Orientation Right Angle
  • Stackable No
  • Number of Ports 2
  • Number of Rows 2
  • Keyed No
  • Number of Positions 72
  • Contact Base Material Copper Alloy
  • PCB Termination Through Hole - Press-Fit
  • Termination Post Length 1.64
  • PCB Mount Retention Type M2 Screw
  • PCB Mount Retention With
  • Centerline (Pitch) .029
  • Housing Color Black
  • Housing Material LCP (Liquid Crystal Polymer)
  • Height Above PC Board 16.44
  • PCB Thickness (Recommended) .97
  • Operating Temperature Range -55 – 85
  • High Temperature Housing Yes
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tray
  • Included Lightpipe Yes
2227671-3 QSFP/QSFP+/zQSFP+  1
SFF-8663
  • Form Factor zQSFP+
  • Product Type Cage Assembly with Integrated Connector
  • Included Heat Sink No
  • Cage Type Stacked
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Port Matrix Configuration 2 x 3
  • Number of Ports 6
  • Lightpipe Configuration Outer Left Indicator Down
  • Rear EONs per Port Column 3
  • Number of Positions 228
  • Data Rate (Max) 28
  • PCB Contact Termination Area Plating Material Gold
  • Contact Underplating Material Tin
  • Contact Current Rating (Max) .5
  • Contact Mating Area Plating Thickness .76
  • Contact Mating Area Plating Material Gold
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • Connector Mounting Type Board Mount
  • Cage Material Nickel Silver
  • Centerline (Pitch) .8
  • PCB Thickness (Recommended) 1.57
  • Tail Length 2
  • Operating Temperature Range -55 – 105
  • For Use With Pluggable I/O Products QSFP Cable Assembly
  • Pluggable I/O Applications Standard
  • Circuit Application Signal
  • Heat Sink Compatible No
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tray
  • EMI Containment Feature Type Internal/External EMI Springs
  • Included Lightpipe Yes
  • Enhancements Standard
2170747-6 QSFP/QSFP+/zQSFP+  1
  • Form Factor QSFP28/56
  • Product Type Cage Assembly
  • Included Heat Sink Yes
  • Cage Type Ganged
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Port Matrix Configuration 1 x 4
  • Number of Ports 4
  • Lightpipe Configuration Single Round
  • Rear EONs per Port Column 0
  • Data Rate (Max) 28
  • Heat Sink Style Pin
  • Heat Sink Height Class Networking
  • Heat Sink Height 13.5
  • Heat Sink Finish Anodized Black
  • PCB Contact Termination Area Plating Material Tin
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • Connector Mounting Type Board Mount
  • Cage Material Nickel Silver
  • PCB Thickness (Recommended) 1.57
  • Tail Length 2.05
  • Operating Temperature Range -40 – 85
  • For Use With Pluggable I/O Products QSFP28 Cable Assembly
  • Pluggable I/O Applications Standard
  • Circuit Application Signal
  • Heat Sink Compatible Yes
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tray
  • EMI Containment Feature Type Internal/External EMI Springs
  • Included Lightpipe Yes
  • Enhancements Standard
2170806-5 QSFP/QSFP+/zQSFP+  1
SFF-8663
  • Form Factor QSFP28/56
  • Product Type Cage Assembly
  • Included Heat Sink Yes
  • Cage Type Ganged
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Port Matrix Configuration 1 x 2
  • Number of Ports 2
  • Rear EONs per Port Column 0
  • Data Rate (Max) 28
  • Heat Sink Style Pin
  • Heat Sink Height Class SAN
  • Heat Sink Height 6.5
  • Heat Sink Finish Anodized Black
  • PCB Contact Termination Area Plating Material Tin
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • Connector Mounting Type Board Mount
  • Cage Material Nickel Silver
  • PCB Thickness (Recommended) 1.57
  • Tail Length 2.05
  • Operating Temperature Range -40 – 85
  • For Use With Pluggable I/O Products QSFP28 Cable Assembly
  • Pluggable I/O Applications Standard
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tray
  • EMI Containment Feature Type Internal/External EMI Springs
  • Included Lightpipe No
  • Enhancements Standard
2170752-2 QSFP/QSFP+/zQSFP+  1
SFF-8663
  • Form Factor QSFP28/56
  • Product Type Cage
  • Included Heat Sink No
  • Cage Type Ganged
  • Connector System Cable-to-Board
  • Sealable Yes
  • Connector & Contact Terminates To Printed Circuit Board
  • Port Matrix Configuration 1 x 1
  • Number of Ports 1
  • Rear EONs per Port Column 2
  • Data Rate (Max) 28
  • PCB Contact Termination Area Plating Material Tin
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • Connector Mounting Type Board Mount
  • Cage Material Nickel Silver
  • PCB Thickness (Recommended) 1.57
  • Tail Length 2.05
  • Operating Temperature Range -40 – 85
  • For Use With Pluggable I/O Products QSFP28 Cable Assembly
  • Pluggable I/O Applications Standard
  • Circuit Application Signal
  • Heat Sink Compatible Yes
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tray
  • EMI Containment Feature Type Elastomeric Gasket
  • Included Lightpipe No
  • Enhancements Standard
2288220-2 CFP/CFP2/CFP4  1
  • Product Line J81
  • Form Factor CFP2
  • Product Type Accessory
  • Cage Type Clip
  • Included Heat Sink No
  • Pluggable I/O Accessory Type Heat Sink
  • Sealable No
  • Data Rate (Max) 25
  • Packaging Method Tray
2170806-1 QSFP/QSFP+/zQSFP+  1
SFF-8663
  • Form Factor QSFP28/56
  • Product Type Cage Assembly
  • Included Heat Sink Yes
  • Cage Type Ganged
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Port Matrix Configuration 1 x 2
  • Number of Ports 2
  • Rear EONs per Port Column 1
  • Data Rate (Max) 28
  • Heat Sink Style Pin
  • Heat Sink Height Class PCI
  • Heat Sink Height 4.2
  • Heat Sink Finish Anodized Black
  • PCB Contact Termination Area Plating Material Tin
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • Connector Mounting Type Board Mount
  • Cage Material Nickel Silver
  • PCB Thickness (Recommended) 1.57
  • Tail Length 2.05
  • Operating Temperature Range -40 – 85
  • For Use With Pluggable I/O Products QSFP28 Cable Assembly
  • Pluggable I/O Applications Standard
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tray
  • EMI Containment Feature Type Internal/External EMI Springs
  • Included Lightpipe No
  • Enhancements Standard
2007492-8 SFP/SFP+/zSFP+  1
  • Form Factor SFP+
  • Product Type Cage Assembly with Integrated Connector
  • Cage Type Stacked
  • Included Heat Sink No
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Port Matrix Configuration 2 x 1
  • Number of Ports 2
  • Number of Positions 40
  • Data Rate (Max) 16
  • Contact Mating Area Plating Material Gold or Gold Flash over Palladium Nickel
  • Tail Plating Material Tin
  • Contact Mating Area Plating Thickness .76
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • PCB Mounting Style Through Hole Press-Fit
  • Connector Mounting Type Board Mount
  • Cage Material Nickel Silver
  • Centerline (Pitch) .8
  • PCB Thickness (Recommended) 1.5
  • Tail Length 3
  • Operating Temperature Range -55 – 105
  • Pluggable I/O Applications SFP+
  • Circuit Application Signal
  • Heat Sink Compatible No
  • UL Flammability Rating UL 94V-0
  • Packaging Method Package
  • EMI Containment Feature Type External Springs
  • Included Lightpipe No
1-2007394-5 SFP/SFP+/zSFP+  1
  • Form Factor SFP+
  • Product Type Cage Assembly with Integrated Connector
  • Cage Type Stacked
  • Included Heat Sink No
  • Integrated Lightpipes Yes
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Port Matrix Configuration 2 x 4
  • Lightpipe Configuration Four Triangular (Inner & Outer)
  • Number of Ports 8
  • Number of Positions 160
  • Data Rate (Max) 16
  • Contact Mating Area Plating Material Gold or Gold Flash over Palladium Nickel
  • Tail Plating Material Tin
  • Contact Mating Area Plating Thickness .76
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • PCB Mounting Style Through Hole Press-Fit
  • Connector Mounting Type Board Mount
  • Cage Material Nickel Silver
  • Centerline (Pitch) .8
  • PCB Thickness (Recommended) 1.5
  • Tail Length 3
  • Operating Temperature Range -55 – 105
  • Pluggable I/O Applications EMI Enhanced
  • Circuit Application Signal
  • Heat Sink Compatible No
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tray
  • EMI Containment Feature Type External Springs
  • Included Lightpipe Yes
1-2132403-5 SFP/SFP+/zSFP+  1
  • Form Factor SFP+
  • Product Type Cage Assembly with Integrated Connector
  • Cage Type Stacked
  • Included Heat Sink No
  • Integrated Lightpipes Yes
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Port Matrix Configuration 2 x 5
  • Lightpipe Configuration Four Triangular (Inner & Outer)
  • Number of Ports 10
  • Number of Positions 200
  • Data Rate (Max) 16
  • Contact Mating Area Plating Material Gold or Gold Flash over Palladium Nickel
  • Tail Plating Material Tin
  • Contact Mating Area Plating Thickness .76
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • PCB Mounting Style Through Hole Press-Fit
  • Connector Mounting Type Board Mount
  • Cage Material Nickel Silver
  • Centerline (Pitch) .8
  • PCB Thickness (Recommended) 1.5
  • Tail Length 3
  • Operating Temperature Range -55 – 105
  • Pluggable I/O Applications EMI Enhanced
  • Circuit Application Signal
  • Heat Sink Compatible No
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tray
  • EMI Containment Feature Type External Springs
  • Included Lightpipe Yes
2227669-3 QSFP/QSFP+/zQSFP+  1
SFF-8663
  • Form Factor zQSFP+
  • Product Type Cage Assembly with Integrated Connector
  • Included Heat Sink No
  • Cage Type Stacked
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Port Matrix Configuration 2 x 1
  • Number of Ports 2
  • Lightpipe Configuration Outer Left Indicator Down
  • Rear EONs per Port Column 3
  • Number of Positions 76
  • Data Rate (Max) 25
  • PCB Contact Termination Area Plating Material Gold
  • Contact Underplating Material Tin
  • Contact Current Rating (Max) .5
  • Contact Mating Area Plating Thickness .76
  • Contact Mating Area Plating Material Gold
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • Connector Mounting Type Board Mount
  • Cage Material Nickel Silver
  • Centerline (Pitch) .8
  • PCB Thickness (Recommended) 1.57
  • Tail Length 2
  • Operating Temperature Range -40 – 85
  • For Use With Pluggable I/O Products QSFP Cable Assembly
  • Pluggable I/O Applications Standard
  • Circuit Application Signal
  • Heat Sink Compatible No
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tray
  • EMI Containment Feature Type Internal/External EMI Springs
  • Included Lightpipe Yes
  • Enhancements Standard