CAT-B8514-P7565 Solid State Lighting Connectors  1
  • Connector Style Receptacle
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Zero Cross Tuning Yes
  • Energy Metering Header Yes
  • Connector Type Connector Assembly
  • Product Type Connector
  • Number of Positions 2
  • Operating Voltage 300
  • Contact Current Rating (Max) 4
  • Contact Termination Area Plating Material Tin-Lead over Nickel
  • Contact Termination Area Plating Finish Matte
  • Termination Method to Printed Circuit Board Through Hole
  • Mounting Angle Vertical
  • Wire/Cable Size 20 – 14
  • SMT Compatible No
  • Agency/Standard UL
  • Packaging Method Box & Carton
CAT-B8519-P7565 Poke-In Connectors  1
  • Product Line Poke-In
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Type Connector Assembly
  • Connector Style Receptacle
  • Number of Positions 1
  • Operating Voltage 400
  • Contact Current Rating (Max) 6
  • Contact Termination Area Plating Material Tin-Lead over Nickel
  • Contact Termination Area Plating Finish Matte
  • Termination Method to Printed Circuit Board Surface Mount
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 4
  • Housing Color Natural
  • Height 4.48
  • Wire/Cable Size 18 – 22
  • Accepts Wire Insulation Diameter Range 2.1
  • SMT Compatible Yes
  • Agency/Standard UL
  • UL File Number E28476
  • UL Flammability Rating UL 94V-0
  • Agency/Standard Number UL 1977
  • Packaging Method Tape & Reel
1811444-1 Ballast Connectors  1
  • Product Type Connector
  • Connector Type Header
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Style Screwless Wire
  • Wire/Cable Type Discrete Wire
  • Strain Relief Without
  • Number of Positions 4
  • Preloaded Yes
  • Number of Rows 2
  • Operating Voltage (Max) 600
  • Operating Voltage (Max) 600
  • Header Mating Direction Vertical
  • Contact Mating Area Plating Material Finish Matte
  • Contact Current Rating (Max) 6
  • Contact Mating Area Plating Thickness 3.2 – 6.4
  • Contact Termination Area Plating Thickness 3.2 – 6.4
  • Contact Layout Staggered
  • Contact Termination Area Plating Material Tin
  • Contact Termination Area Plating Finish Matte
  • Contact Mating Area Plating Material Tin
  • Stamped and Formed Yes
  • Termination Method to Printed Circuit Board Through Hole
  • Termination Method to Wire & Cable Poke-In
  • Tool-less Wire Termination Yes
  • PCB Mount Retention Type Mounting Hole
  • PCB Mount Retention With
  • PCB Mount Alignment Without
  • Mounting Angle Vertical
  • Centerline (Pitch) 7
  • Housing Color Natural
  • Housing Material PBT GF
  • Wire/Cable Size 16 – 18
  • Accepts Wire Insulation Diameter Range 2.16
  • PCB Thickness (Recommended) 1.8
  • Height 13
  • Width 8.64
  • Length 22.9
  • Post-Mating Assembly Measurement 22.9
  • Operating Temperature Range -30 – 105
  • UV Exposure Rated No
  • Circuit Identification Feature Without
  • UL Flammability Rating UL 94V-0
  • Agency/Standard Number C22.2 No. 182.3
  • Agency/Standard CSA
  • Packaging Method Box & Tray
  • Packaging Quantity 80
2134611-1 Poke-In Connectors
  • Product Line Poke-In
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Type Connector Assembly
  • Connector Style Receptacle
  • Lighting Interconnect Level Level 2
  • Wire/Cable Type Discrete Wire
  • Number of Positions 1
  • Number of Rows 1
  • Pre-Designed Cables Available No
  • Preloaded Yes
  • Operating Voltage 250
  • Operating Voltage 250
  • Header Mating Direction Horizontal
  • Contact Current Rating (Max) 3
  • Contact Termination Area Plating Thickness 3
  • Contact Mating Area Plating Thickness 3
  • Contact Termination Area Plating Material Tin
  • Contact Layout Inline
  • Contact Type Socket
  • Contact Mating Area Plating Material Tin
  • Stamped and Formed Yes
  • Termination Method to Printed Circuit Board Surface Mount
  • Tool-less Wire Termination Yes
  • PCB Mount Retention Without
  • PCB Mount Alignment Without
  • Mating Retention Without
  • Mating Alignment Without
  • Mounting Angle Right Angle
  • Housing Color Natural
  • Height 2.475
  • Wire/Cable Size 24 – 26
  • Width 2.45
  • Length 8.2
  • Operating Temperature Range -25 – 130
  • UV Exposure Rated No
  • SMT Compatible Yes
  • Circuit Identification Feature Without
  • Agency/Standard UL
  • UL Flammability Rating UL 94V-0
  • Agency/Standard Number UL E28476
  • Packaging Method SMT Pocket Tape
2834167-3 Poke-In Connectors  1
  • Product Line Poke-In
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Type Connector Assembly
  • Connector Style Receptacle
  • Operating Voltage 300
  • Contact Current Rating (Max) 9
  • Contact Termination Area Plating Material Tin-Lead over Nickel
  • Contact Termination Area Plating Finish Matte
  • Termination Method to Printed Circuit Board Surface Mount
  • Tool-less Wire Termination Yes
  • Housing Color Natural
  • Height 3
  • Wire/Cable Size 18 – 22
  • Accepts Wire Insulation Diameter Range 2.1
  • SMT Compatible Yes
  • Agency/Standard UL
  • UL Flammability Rating UL 94V-0
  • Agency/Standard Number UL 1977
  • Packaging Method Tape & Reel
2834012-3 Poke-In Connectors  1
  • Product Line Poke-In
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Type Connector Assembly
  • Connector Style Receptacle
  • Operating Voltage 300
  • Contact Termination Area Plating Material Tin-Lead over Nickel
  • Contact Termination Area Plating Finish Matte
  • Termination Method to Printed Circuit Board Surface Mount
  • Tool-less Wire Termination Yes
  • Housing Color Natural
  • Height 3.1
  • Wire/Cable Size 16 – 20
  • Accepts Wire Insulation Diameter Range 2.1
  • SMT Compatible Yes
  • Agency/Standard UL
  • UL File Number E28476
  • UL Flammability Rating UL 94V-0
  • Agency/Standard Number UL 1977
  • Packaging Method Tape & Reel
2834010-3 Poke-In Connectors  1
  • Product Line Poke-In
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Type Connector Assembly
  • Connector Style Receptacle
  • Operating Voltage 300
  • Contact Termination Area Plating Material Tin-Lead over Nickel
  • Contact Termination Area Plating Finish Matte
  • Termination Method to Printed Circuit Board Surface Mount
  • Tool-less Wire Termination Yes
  • Housing Color Natural
  • Height 2.45
  • Wire/Cable Size 2 – 24
  • Accepts Wire Insulation Diameter Range 1.7
  • SMT Compatible Yes
  • Agency/Standard UL
  • UL File Number E28476
  • UL Flammability Rating UL 94V-0
  • Agency/Standard Number UL 1977
  • Packaging Method Tape & Reel
1811398-1 Ballast Connectors  1
  • Product Type Connector
  • Connector Type Header
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Style Screwless Wire
  • Wire/Cable Type Discrete Wire
  • Number of Positions 6
  • Preloaded Yes
  • Number of Rows 2
  • Operating Voltage (Max) 600
  • Operating Voltage (Max) 600
  • Header Mating Direction Vertical
  • Contact Mating Area Plating Material Finish Matte
  • Contact Current Rating (Max) 6
  • Contact Mating Area Plating Thickness 3.2 – 6.4
  • Contact Termination Area Plating Thickness 3.2 – 6.4
  • Contact Layout Staggered
  • Contact Termination Area Plating Material Tin
  • Contact Termination Area Plating Finish Matte
  • Contact Mating Area Plating Material Tin
  • Stamped and Formed Yes
  • Termination Method to Printed Circuit Board Through Hole
  • Termination Method to Wire & Cable Poke-In
  • Tool-less Wire Termination Yes
  • PCB Mount Retention Type Mounting Hole
  • PCB Mount Retention With
  • PCB Mount Alignment Without
  • Mounting Angle Vertical
  • Centerline (Pitch) 3.5
  • Housing Color Black
  • Housing Material PBT GF
  • Wire/Cable Size 16 – 18
  • Accepts Wire Insulation Diameter Range 2.16
  • PCB Thickness (Recommended) 1.8
  • Height 13
  • Width 8.64
  • Length 22.9
  • Post-Mating Assembly Measurement 22.9
  • Operating Temperature Range -30 – 105
  • UV Exposure Rated No
  • Circuit Identification Feature Without
  • UL Flammability Rating UL 94V-0
  • Agency/Standard Number C22.2 No. 182.3
  • Agency/Standard CSA
  • Packaging Method Box & Tray
  • Packaging Quantity 80
1811957-1 Ballast Connectors  1
  • Product Type Connector
  • Connector Type Header
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Style Screwless Wire
  • Make First / Break Last No
  • Wire/Cable Type Discrete Wire
  • Strain Relief Without
  • Number of Positions 2
  • Preloaded Yes
  • Pre-Designed Cables Available No
  • Number of Rows 2
  • Operating Voltage (Max) 600
  • Operating Voltage (Max) 600
  • Header Mating Direction Vertical
  • Contact Mating Area Plating Material Finish Matte
  • Contact Current Rating (Max) 6
  • Contact Mating Area Plating Thickness 6.4
  • Contact Termination Area Plating Thickness 6.4
  • Contact Layout Staggered
  • Contact Termination Area Plating Material Tin
  • Contact Termination Area Plating Finish Matte
  • Contact Mating Area Plating Material Tin
  • Stamped and Formed Yes
  • Termination Method to Printed Circuit Board Through Hole
  • Termination Method to Wire & Cable Poke-In
  • Tool-less Wire Termination Yes
  • PCB Mount Retention Type Boardlock
  • PCB Mount Retention With
  • PCB Mount Alignment With
  • Connector Mounting Type Board Mount
  • Mounting Angle Vertical
  • Centerline (Pitch) 7
  • Housing Color Black
  • Housing Material PBT GF
  • Wire/Cable Size 16 – 18
  • Accepts Wire Insulation Diameter Range 2.19
  • PCB Thickness (Recommended) 1.8
  • Height 13
  • Width 8.9
  • Length 10.64
  • Post-Mating Assembly Measurement 10.64
  • Operating Temperature Range -30 – 80
  • UV Exposure Rated No
  • Circuit Application Power
  • Circuit Identification Feature Without
  • UL Flammability Rating UL 94V-0
  • Agency/Standard Number C22.2 No. 182.3
  • Agency/Standard CSA
  • Packaging Method Box & Tray
1-2008552-2 Ballast Connectors  1
  • Product Type Connector
  • Connector Type Header
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Style Screwless Wire
  • Wire/Cable Type Discrete Wire
  • Number of Positions 2
  • Preloaded Yes
  • Number of Rows 1
  • Operating Voltage (Max) 600
  • Operating Voltage (Max) 600
  • Header Mating Direction Vertical
  • Contact Mating Area Plating Material Finish Matte
  • Contact Current Rating (Max) 6
  • Contact Mating Area Plating Thickness 2.03 – 3.05
  • Contact Termination Area Plating Thickness 3.05
  • Contact Layout Inline
  • Contact Termination Area Plating Material Tin
  • Contact Termination Area Plating Finish Matte
  • Contact Mating Area Plating Material Tin
  • Stamped and Formed Yes
  • Termination Method to Printed Circuit Board Through Hole
  • Termination Method to Wire & Cable Poke-In
  • Tool-less Wire Termination Yes
  • PCB Mount Retention Type Boardlock
  • PCB Mount Retention With
  • PCB Mount Alignment With
  • Mounting Angle Vertical
  • Centerline (Pitch) 8.2
  • Housing Color Gray
  • Housing Material PBT GF
  • Wire/Cable Size 18
  • Accepts Wire Insulation Diameter Range 2.2
  • PCB Thickness (Recommended) 1.8
  • Height 13
  • Width 7.35
  • Length 25
  • Post-Mating Assembly Measurement 25
  • Operating Temperature Range -40 – 105
  • UV Exposure Rated No
  • Circuit Identification Feature Without
  • UL Flammability Rating UL 94V-0
  • Agency/Standard Number C22.2 No. 182.3
  • Agency/Standard CSA
  • Packaging Method Box & Tray
2834171-3 Poke-In Connectors  1
  • Product Line Poke-In
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Type Connector Assembly
  • Connector Style Receptacle
  • Contact Current Rating (Max) 7
  • Contact Termination Area Plating Material Tin-Lead over Nickel
  • Contact Termination Area Plating Finish Matte
  • Termination Method to Printed Circuit Board Surface Mount
  • Tool-less Wire Termination Yes
  • Height .0728
  • Wire/Cable Size 20 – 24
  • SMT Compatible Yes
  • Agency/Standard UL
  • UL Flammability Rating UL 94V-0
  • Agency/Standard Number UL 1977
  • Packaging Method Tape & Reel
2834172-3 Poke-In Connectors  1
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Type Connector Assembly
  • Contact Current Rating (Max) 9
  • Contact Termination Area Plating Material Tin-Lead over Nickel
  • Contact Termination Area Plating Finish Matte
  • Termination Method to Printed Circuit Board Surface Mount
  • Height .065
  • SMT Compatible Yes
  • Agency/Standard UL
  • UL Flammability Rating UL 94V-0
  • Agency/Standard Number UL 1977
  • Packaging Method Tape & Reel
CAT-B8519-SU774 PCB Terminal Blocks  1
  • Header Type Shrouded
  • Block Type PCB Mount
  • Connector Style Header
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 2
  • Number of Rows 1
  • Current Rating (Max) 8
  • Voltage 300
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 8
  • Contact Mount Surface Mount
  • Connector Mounting Type Board Mount
  • Mounting Angle Right Angle
  • Centerline (Pitch) 3.5
  • Housing Material Thermoplastic
  • Housing Color Black
  • PCB Tail Length 3.5
  • Operating Temperature Range -40 – 105
  • Circuit Application Power & Signal
CAT-B8519-SU774A PCB Terminal Blocks  1
  • Block Type Straight
  • Connector Style Receptacle
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 2
  • Number of Rows 1
  • Current Rating (Max) 8
  • Voltage 300
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Tin
  • Mating Angle Straight
  • Centerline (Pitch) 3.5
  • Housing Material Thermoplastic
  • Housing Color Black
  • Wire Range .05 – 1.31
CAT-B8519-T273A PCB Terminal Blocks  1
  • Connector Style Header
  • Connector System Board-to-Component
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 2
  • Number of Rows 1
  • Current Rating (Max) 5
  • Voltage 250
  • Contact Current Rating (Max) 5
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 5
  • Operating Temperature Range -40 – 105
  • Circuit Application Power
CAT-B8519-T273 PCB Terminal Blocks  1
  • Connector Style Receptacle
  • Connector System Wire-to-Component
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 2
  • Number of Rows 1
  • Wire Entry Angle Side
  • Current Rating (Max) 5
  • Voltage 250
  • Contact Current Rating (Max) 5
  • Connector Mounting Type Panel
  • Centerline (Pitch) 5
  • Operating Temperature Range -40 – 105
  • Circuit Application Power
1-2213629-2 Ballast Connectors  1
  • Product Type Connector
  • Connector Type Header
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 2
  • Number of Rows 1
  • Contact Current Rating (Max) 6
  • Termination Method to Wire & Cable Poke-In
  • Centerline (Pitch) 8.2
  • Housing Color Gray
  • Housing Material LCP (Liquid Crystal Polymer)
  • Wire/Cable Size 18
  • Height 13
  • Packaging Method Box & Tray
1776226-1 PCB Terminal Blocks
  • Block Type None
  • Connector Style Receptacle
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 2
  • Wire Entry Angle Top
  • Closed End Without
  • Stacked Levels Without
  • Current Rating (Max) 3
  • Voltage 250
  • Interlock Without
  • Contact Base Material Phosphor Bronze
  • Contact Mount Surface Mount
  • Contact Mating Area Plating Material Tin
  • Mounting Angle Vertical
  • Screw Flange Without
  • Screwless Terminal Block No
  • Centerline (Pitch) 2.54
  • Housing Material Thermoplastic
  • Housing Color Black
  • Wire Range .2 – .24
  • Packaging Quantity 500
  • Packaging Method Tape & Reel
  • Comment With Wire Trap
1-2213865-0 PCB Terminal Blocks  1
  • Block Type Pin Header
  • Connector Style Header
  • Number of Positions 10
  • Number of Rows 1
  • Current Rating (Max) 10
  • Voltage 300
  • Centerline (Pitch) 5
1-2213865-2 PCB Terminal Blocks  1
  • Block Type Pin Header
  • Connector Style Header
  • Number of Positions 12
  • Number of Rows 1
  • Current Rating (Max) 10
  • Voltage 300
  • Centerline (Pitch) 5