5-146138-6 Board-to-Board Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Receptacle
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Series AMPMODU
  • Applied Pressure Standard
  • Stackable Yes
  • Number of Rows 1
  • PCB Mount Orientation Vertical
  • Number of Positions 8
  • Operating Voltage 333
  • Insulation Resistance 5000
  • Dielectric Withstanding Voltage (Max) 750
  • Connector Profile Low
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Configuration Short Point
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Material Thickness .254
  • Contact Type Socket
  • Contact Current Rating (Max) 2
  • Contact Protection Type Closed Entry Housing
  • Contact Layout Inline
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post Length 3.18
  • PCB Mount Retention Without
  • Mating Entry Location Top
  • Centerline (Pitch) 2.54
  • Housing Color Black
  • Housing Material Polyester - GF
  • Connector Height 6.22
  • PCB Thickness (Recommended) 1.57
  • Tail Length 3.18
  • Operating Temperature Range -65 – 125
  • High Temperature Compatible No
  • Solder Process Feature Board Standoff
  • Approved Standards CSA LR7189
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 28
  • Packaging Method Box & Tube
  • Comment TE recommends mating gold or duplex plated headers with duplex plated receptacle assemblies.
6-147424-0 Board-to-Board Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Receptacle
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Series AMPMODU
  • Applied Pressure Standard
  • Stackable Yes
  • Number of Rows 2
  • PCB Mount Orientation Vertical
  • Number of Positions 20
  • Operating Voltage 333
  • Insulation Resistance 5000
  • Dielectric Withstanding Voltage (Max) 750
  • Connector Profile Standard
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Configuration Short Point
  • Contact Mating Area Plating Material Gold
  • Contact Type Socket
  • Contact Current Rating (Max) 2
  • Contact Protection Type Closed Entry Housing
  • Termination Method to Printed Circuit Board Through Hole
  • Termination Post Length 2.92
  • PCB Mount Retention Without
  • Mating Entry Location Top
  • Centerline (Pitch) 2.54
  • Housing Color Black
  • Housing Material Polyester - GF
  • Connector Height 8.64
  • Row-to-Row Spacing 2.54
  • PCB Thickness (Recommended) 1.57
  • Tail Length 2.92
  • Operating Temperature Range -65 – 125
  • High Temperature Compatible No
  • Solder Process Feature Board Standoff
  • Approved Standards CSA LR7189
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 22
  • Packaging Method Box & Tube
  • Comment TE recommends mating gold or duplex plated headers with duplex plated receptacle assemblies.