5-87623-1 Multiple Configuration PCB Connector Contacts
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Contact
  • Dielectric Withstanding Voltage 750 V
  • Insulation Resistance 5000
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Configuration Square Post
  • Solder Tail Contact Plating Material Finish Matte
  • Contact Underplating Material Nickel
  • Contact Shape Square
  • Contact Type Pin
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 3
  • Contact Mating Area Length 7.06
  • Termination End Plating Material Finish Matte
  • Termination End Plating Material Tin over Nickel
  • Wire Insulation Support Without
  • Hole Size (Recommended) .91
  • Length 11.25
  • Operating Temperature Range -55 – 125
  • Packaging Method Reel
  • Packaging Quantity 20000