5788643-1 SD Card Connectors  1
  • Format Compact Flash
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 50
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) .5
  • PCB Mounting Style Surface Mount
  • Mounting Angle Vertical
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 1.27
  • Height Above PC Board 14
  • Operating Temperature Range -20 – 70
  • Circuit Application Signal