1-1703073-1 Standard Edge Connectors
RAST
  • Connector System Wire-to-Board
  • Product Type Connector
  • Connector Style Receptacle
  • Connector & Contact Terminates To Printed Circuit Board
  • Type of Connector Card Edge
  • Connector Type Connector Assembly
  • Profile Standard
  • Number of Positions 2
  • Number of Rows 1
  • Connector Contact Load Condition Fully Loaded
  • PCB Mount Orientation Right Angle
  • Keying Rib Location Between Cavity 1/2
  • Preloaded Yes
  • Number of Insulation Displacement Slots 2
  • Card Entry Style Side
  • Standoffs Without
  • Pre-Assembled No
  • Hot Pluggable No
  • Operating Voltage 250 V
  • Cable Exit Angle 90°
  • Contact Current Rating (Max) 6
  • Panel Mount Feature Without
  • Locking Clip Location None
  • Connector Mounting Type Board Mount
  • Mating Retention Without
  • Mating Alignment Type Keyed
  • Mating Alignment With
  • Centerline (Pitch) 5
  • Housing Color Natural
  • Housing Material PA 6.6
  • End Caps Without
  • Housing Style Closed End
  • PCB Thickness (Recommended) 1.5
  • Operating Temperature Range -40 – 105
  • Circuit Application Signal
  • For Use With Printed Circuit Board
  • UL Flammability Rating UL 94V-2
  • Packaging Quantity 1500
  • Packaging Method Bag
1-1703081-1 Standard Edge Connectors
RAST
  • Connector System Wire-to-Board
  • Product Type Connector
  • Connector Style Receptacle
  • Connector & Contact Terminates To Printed Circuit Board
  • Type of Connector Card Edge
  • Connector Type Connector Assembly
  • Number of Positions 3
  • Number of Rows 1
  • Connector Contact Load Condition Fully Loaded
  • PCB Mount Orientation Right Angle
  • Keying Rib Location None
  • Preloaded Yes
  • Number of Insulation Displacement Slots 3
  • Card Entry Style Side
  • Pre-Assembled No
  • Hot Pluggable No
  • Operating Voltage 250 V
  • Cable Exit Angle 90°
  • Contact Current Rating (Max) 6
  • PCB Mount Retention With
  • Panel Mount Feature Without
  • Locking Clip Location None
  • Connector Mounting Type Board Mount
  • Mating Retention With
  • Mating Alignment Type Keyed
  • Mating Alignment With
  • Centerline (Pitch) 5
  • Housing Color Natural
  • Housing Material PA 6.6
  • End Caps Without
  • Housing Style Closed End
  • PCB Thickness (Recommended) 1.5
  • Operating Temperature Range -40 – 105
  • Circuit Application Signal
  • For Use With Printed Circuit Board
  • UL Flammability Rating UL 94V-2
  • Packaging Quantity 1000
  • Packaging Method Bag
1-1703098-1 Standard Edge Connectors
RAST
  • Connector System Wire-to-Board
  • Product Type Connector
  • Connector Style Receptacle
  • Connector & Contact Terminates To Printed Circuit Board
  • Type of Connector Card Edge
  • Connector Type Connector Assembly
  • Profile Standard
  • Number of Positions 4
  • Number of Rows 1
  • Connector Contact Load Condition Fully Loaded
  • PCB Mount Orientation Right Angle
  • Keying Rib Location After Last Cavity
  • Preloaded Yes
  • Number of Insulation Displacement Slots 4
  • Card Entry Style Side
  • Standoffs Without
  • Pre-Assembled No
  • Hot Pluggable No
  • Operating Voltage 250 V
  • Cable Exit Angle 90°
  • Contact Current Rating (Max) 6
  • PCB Mount Retention With
  • Panel Mount Feature Without
  • Locking Clip Location Center Between Cavity
  • Connector Mounting Type Board Mount
  • Mating Retention With
  • Mating Alignment Type Keyed
  • Mating Alignment With
  • Centerline (Pitch) 5
  • Housing Color Natural
  • Housing Material PA 6.6
  • End Caps Without
  • Housing Style Closed End
  • PCB Thickness (Recommended) 1.5
  • Height 16.5
  • Operating Temperature Range -40 – 105
  • Circuit Application Signal
  • For Use With Printed Circuit Board
  • UL Flammability Rating UL 94V-2
  • Packaging Quantity 2000
  • Packaging Method Bag
1703092-1 Standard Edge Connectors
RAST
  • Connector System Wire-to-Board
  • Product Type Connector
  • Connector Style Receptacle
  • Connector & Contact Terminates To Printed Circuit Board
  • Type of Connector Card Edge
  • Connector Type Connector Assembly
  • Wire/Cable Type Discrete Wire
  • Number of Positions 4
  • Number of Rows 1
  • Connector Contact Load Condition Fully Loaded
  • PCB Mount Orientation Right Angle
  • Keying Rib Location Between Cavity 2/3
  • Preloaded Yes
  • Number of Insulation Displacement Slots 4
  • Card Entry Style Side
  • Standoffs Without
  • Pre-Assembled No
  • Hot Pluggable No
  • Operating Voltage 250 V
  • Color Natural
  • Cable Exit Angle 90°
  • PCB Mount Retention With
  • Panel Mount Feature Without
  • Locking Clip Location Center Between Cavity
  • Connector Mounting Type Board Mount
  • Mating Retention With
  • Mating Alignment Type Keyed
  • Mating Alignment With
  • Centerline (Pitch) 5
  • Housing Color Natural
  • Housing Material PA 6
  • End Caps Without
  • Housing Style Closed End
  • PCB Thickness (Recommended) 1.5
  • Height 16.5
  • Operating Temperature Range -40 – 105
  • Circuit Application Signal
  • For Use With Printed Circuit Board
  • UL Flammability Rating UL 94V-2
  • Packaging Quantity 2000
  • Packaging Method Bag