1759503-1 Mini PCI Express & mSATA  1
  • DRAM Type Standard
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Row-to-Row Spacing .8
  • Connector Style Receptacle
  • Center Post Without
  • Product Type Connector
  • PCB Mount Orientation Horizontal
  • Module Orientation Right Angle
  • Stackable No
  • Number of Positions 52
  • Number of Keys 1
  • Number of Rows 2
  • Center Key None
  • DRAM Voltage 1.5
  • Ejector Location None
  • PCB Contact Termination Area Plating Material Gold Flash
  • Contact Underplating Material Nickel
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Gold Flash
  • Contact Current Rating (Max) .5
  • Insertion Style Cam-In
  • PCB Mount Retention Without
  • PCB Mounting Style Surface Mount
  • Boardlock Plating Material Tin
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 6.05
  • Housing Material Thermoplastic
  • Housing Color Black
  • Stack Height 8
  • Operating Temperature Range -55 – 85
  • High Temperature Housing Yes
  • Circuit Application Signal
  • Bus Type Mini PCI Express
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tape
  • Packaging Quantity 400