BMB2A0600BN3 Chokes
  • Element Type Ferrite Bead
  • Size Code 0805
  • Impedance 600
  • Current Rating (Max) 200
  • DC Resistance .6
  • Lead Type Surface Mount Terminals
  • Dimensions 2 x 1.2 x .9
  • Operating Temperature Range -55 – 125
BMB2A0220AN4 Chokes
  • Element Type Ferrite Bead
  • Size Code 0805
  • Impedance 220
  • Current Rating (Max) 250
  • DC Resistance .5
  • Lead Type Surface Mount Terminals
  • Dimensions 2 x 1.2 x .9
  • Operating Temperature Range -55 – 125
BMB2A0300AN1 Chokes
  • Element Type Ferrite Bead
  • Size Code 0805
  • Impedance 300
  • Current Rating (Max) 250
  • DC Resistance .5
  • Lead Type Surface Mount Terminals
  • Dimensions 2 x 1.2 x .9
  • Operating Temperature Range -55 – 125
BMB2A0120AN4 Chokes
  • Element Type Ferrite Bead
  • Size Code 0805
  • Impedance 120
  • Current Rating (Max) 300
  • DC Resistance .3
  • Lead Type Surface Mount Terminals
  • Dimensions 2 x 1.2 x .9
  • Operating Temperature Range -55 – 125
BMB2A1000BN3 Chokes
  • Element Type Ferrite Bead
  • Size Code 0805
  • Impedance 1000
  • Current Rating (Max) 200
  • DC Resistance .8
  • Lead Type Surface Mount Terminals
  • Dimensions 2 x 1.2 x .9
  • Operating Temperature Range -55 – 125
BMB2A0600RS2 Chokes
  • Element Type Ferrite Bead
  • Size Code 0805
  • Impedance 600
  • Current Rating (Max) 200
  • DC Resistance .5
  • Lead Type Surface Mount Terminals
  • Dimensions 2 x 1.2 x .9
  • Operating Temperature Range -55 – 125
BMB2A0120AN1 Chokes
  • Element Type Ferrite Bead
  • Size Code 0805
  • Impedance 120
  • Current Rating (Max) 300
  • DC Resistance .3
  • Lead Type Surface Mount Terminals
  • Dimensions 2 x 1.2 x .9
  • Operating Temperature Range -55 – 125
BMB2A0150AN1 Chokes
  • Element Type Ferrite Bead
  • Size Code 0805
  • Impedance 150
  • Current Rating (Max) 300
  • DC Resistance .3
  • Lead Type Surface Mount Terminals
  • Dimensions 2 x 1.2 x .9
  • Operating Temperature Range -55 – 125
BMB1J0070BN3JIT Chokes
  • Element Type Ferrite Bead
  • Size Code 0603
  • Impedance 70
  • Current Rating (Max) 200
  • DC Resistance .4
  • Lead Type Surface Mount Terminals
  • Dimensions 1.6 x .8 x .8
  • Operating Temperature Range -55 – 125
BMB1J0120BN3JIT Chokes
  • Element Type Ferrite Bead
  • Size Code 0603
  • Impedance 120
  • Current Rating (Max) 200
  • DC Resistance .4
  • Lead Type Surface Mount Terminals
  • Dimensions 1.6 x .8 x .8
  • Operating Temperature Range -55 – 125
BMB2A0120BN3 Chokes
  • Element Type Ferrite Bead
  • Size Code 0805
  • Impedance 120
  • Current Rating (Max) 300
  • DC Resistance .4
  • Lead Type Surface Mount Terminals
  • Dimensions 2 x 1.2 x .9
  • Operating Temperature Range -55 – 125
BMB2A0750BN3 Chokes
  • Element Type Ferrite Bead
  • Size Code 0805
  • Impedance 750
  • Current Rating (Max) 200
  • DC Resistance .7
  • Lead Type Surface Mount Terminals
  • Dimensions 2 x 1.2 x .9
  • Operating Temperature Range -55 – 125
BMB1J0200BN3JIT Chokes
  • Element Type Ferrite Bead
  • Size Code 0603
  • Impedance 200
  • Current Rating (Max) 200
  • DC Resistance .5
  • Lead Type Surface Mount Terminals
  • Dimensions 1.6 x .8 x .8
  • Operating Temperature Range -55 – 125
BMB1J0240RS2 Chokes
  • Element Type Ferrite Bead
  • Size Code 0603
  • Impedance 240
  • Current Rating (Max) 200
  • DC Resistance .4
  • Lead Type Surface Mount Terminals
  • Dimensions 1.6 x .8 x .8
  • Operating Temperature Range -55 – 125
BMB1J0300BN3JIT Chokes
  • Element Type Ferrite Bead
  • Size Code 0603
  • Impedance 300
  • Current Rating (Max) 100
  • DC Resistance .5
  • Lead Type Surface Mount Terminals
  • Dimensions 1.6 x .8 x .8
  • Operating Temperature Range -55 – 125
BMB1J0420BN3JIT Chokes
  • Element Type Ferrite Bead
  • Size Code 0603
  • Impedance 420
  • Current Rating (Max) 200
  • DC Resistance .5
  • Lead Type Surface Mount Terminals
  • Dimensions 1.6 x .8 x .8
  • Operating Temperature Range -55 – 125
BMB1J0600BN3JIT Chokes
  • Element Type Ferrite Bead
  • Size Code 0603
  • Impedance 600
  • Current Rating (Max) 100
  • DC Resistance .6
  • Lead Type Surface Mount Terminals
  • Dimensions 1.6 x .8 x .8
  • Operating Temperature Range -55 – 125
BMB1J1000AN2 Chokes
  • Element Type Ferrite Bead
  • Size Code 0603
  • Impedance 1000
  • Current Rating (Max) 100
  • DC Resistance 1
  • Lead Type Surface Mount Terminals
  • Dimensions 1.6 x .8 x .8
  • Operating Temperature Range -55 – 125
BMB2A0056BN3 Chokes
  • Element Type Ferrite Bead
  • Size Code 0805
  • Impedance 56
  • Current Rating (Max) 300
  • DC Resistance .3
  • Lead Type Surface Mount Terminals
  • Dimensions 2 x 1.2 x .9
  • Operating Temperature Range -55 – 125
BMB2A0120AN2 Chokes
  • Element Type Ferrite Bead
  • Size Code 0805
  • Impedance 120
  • Current Rating (Max) 300
  • DC Resistance .3
  • Lead Type Surface Mount Terminals
  • Dimensions 2 x 1.2 x .9
  • Operating Temperature Range -55 – 125